Vulcraft/Verco Group
Vulcraft/Verco Group
Steel Joists and Decking
CONTACT INFO
6610 CR 60
St. Joe, IN 46785
Continuing Education Logo
Request for information Vulcraft/Verco Group Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Steel Joists & Joist Girders

Steel joists and joist girders provide an economical system for supporting floors and roofs. All Vulcraft joists and joist girders are designed and manufactured in accordance with the exacting specifications of the Steel Joist Institute. Vulcraft offers a full line of K, KCS, LH, DLH, and composite series joists to meet the needs of your next project.
Rated 5 based on 1 product reviews

Special Joist Products

Vulcraft produces a full range of special joist products providing attractive architectural shapes with the convenience and economy of steel joist construction. Profiles include: 


Arched Chord Joists
Bowstring Joists
Double Pitched Top Chord Joists
Single Pitched Top Chord Joists
Multi-pitch Top Chord Joists
Scissor-Type Joists

NuBIM® Vulcraft Plug-In For Tekla Structures
NuBIM® Vulcraft/Verco Add-In For Revit® Software
 

Rated 5 based on 1 product reviews

PunchLok II System

  • Provides higher shear values
  • Less costly side seam attachments
  • Fast and Strong Connections with the pneumatic PunchLok II Tool
  • Works with a range of Vulcraft Roof and Floor Deck Profiles
  • For use exclusively with 1.5PLB, and 3.0PLN, 1.5 PLVLI, 2.0PLVLI and 3.0PLVLI Deck

 

NuBIM® Vulcraft Plug-In For Tekla Structures
NuBIM® Vulcraft/Verco Add-In For Revit® Software

Design your next deck project your way with Vulcraft's On-Line Design tools.


 

Rated 5 based on 1 product reviews

DoveTail Roof Deck and DoveTail FORMLOK Composite Deck

Vulcraft's Dovetail Deck combines the structural performance characteristics of steel deck with a clean, modern appearance. 2" and 3.5" profiles are available for acoustic roof deck, non-acoustic roof deck, and composite floor deck. 

NuBIM® Vulcraft Plug-In For Tekla Structures
NuBIM® Vulcraft/Verco Add-In For Revit® Software
Design your next deck project your way with Vulcraft's On-Line Design tools

 

Rated 5 based on 1 product reviews

Cellular Deck

Combining functional structural and aesthetic design and affordability in one product, the Vulcraft 1.5BP Structural Cellular Ceiling/Deck is the best of all design options. By acting as both a ceiling and roof, this versatile product helps you achieve economies in construction. And it provides the clean and uncluttered appearance that is perfect for many different applications.

NuBIM® Vulcraft Plug-In For Tekla Structures
NuBIM® Vulcraft/Verco Add-In For Revit® Software
Design your next deck project your way with Vulcraft's On-Line Design tools

 

Rated 5 based on 1 product reviews

Vulcraft Steel Roof and Floor Deck

Vulcraft manufactures a full line of steel deck profiles, including roof deck, floor deck, and composite floor deck. A full line of deck accessories, such as end closure and pour stop, is also available from Vulcraft.

NuBIM® Vulcraft Plug-In For Tekla Structures
NuBIM® Vulcraft/Verco Add-In For Revit® Software
Design your next deck project your way with Vulcraft's On-Line Design tools
 

Rated 5 based on 1 product reviews

Verco Roof and Floor deck

Verco Decking, Inc. is noted for its innovative development of steel decks tailored to the West Coast market including the use of mechanical sidelap connections (the PunchLok Systems) and shear restraining elements (the ShearTranz Systems). Verco features a complete range of steel deck products which continue its industry leading history of improvement and innovation to serve the construction community. Verco Decking's most current deck information is available at  www.vercodeck.com  under both the Literature and Design Tools tabs

 

NuBIM® Vulcraft Plug-In For Tekla Structures
NuBIM® Vulcraft/Verco Add-In For Revit® Software

Verco Design Tools
 

Rated 5 based on 1 product reviews

Ecospan Structural Floor System

Ideally suited for multistory residential and commercial buildings, the Ecospan Structural Floor System is an innovative, simple, effective and economical method of providing all steel, open web structural components for elevated floor construction. Ecospan incorporates the benefit of open web configuration along with 48" to 72" joist spacing. This allows for maximum design and installation flexibility of HVAC and Electrical systems. 


NuBIM® Vulcraft Plug-In For Tekla Structures
NuBIM® Vulcraft/Verco Add-In For Revit® Software

Online Design Tools
 

Rated 5 based on 1 product reviews