Wahoo Building Product Expert
Kyle Graf
Business Development Manager Wahoo Building Products
Phone: 877-270-9387 x207 | 404-996-0311
Email: kyle@wahoobuildingproducts.com
Commercial Products
AridDek Waterproof Aluminum Decking is an all-in-one deck surface and deck drainage system that is low-maintenance and highly durable, making it the perfect deck surface application for commercial and multifamily spaces. Architects, developers, and designers love the fact that the AridDek Waterproof Deck System requires less maintenance than wood or composite decking.
Deck boards fit together in a tongue and groove configuration, forcing water to run off the surface and funneling any water that does seep through the barrier into an integrated gutter channel, creating a usable, 100% dry under deck area.
From freezing rain and heavy snow to extreme heat and torrential downpours, with heavy traffic or just regular usage, AridDek is designed to out-perform conventional deck surface materials.
DryJoistEZ is a drainage system that creates dry space below decks and balconies, with a finished bead-board ceiling below.
DryJoistEZ eliminates the need for multiple steps when waterproofing exterior balconies and decks. Gone are the days of built-up rubber membrane systems or lightweight poured concrete balconies. Developers can add structure, waterproofing, and durability to balcony or deck spaces in one step.
Fortis is an aluminum decking surface for decks and balconies that works similarly to traditional wooden planks, without the worry of regular maintenance and upkeep. Architects, developers, and contractors love Fortis because it is attractive, simple to install, and incredibly durable.
Fortis has a non-skid deck surface stays cooler to the touch than traditional decking planks in hot weather, making it safe for use in high-traffic areas. Fortis is also a sustainable, environmentally-friendly decking option that allows builders to qualify for LEED credits. To save you time and money, Wahoo Decks cuts decking boards in lengths to suit your project.
Wahoo Complete is a complete a pre-fabricated aluminum balcony system for multi-residential and commercial developments that incorporates railing, substructure framing, and decking- all in one system.
This safe, sustainable, and fire-resistant deck product includes a dry deck drainage system, deck railing, and an aluminum decking surface. Our complete approach saves time and adds value to your projects.
Commercial Gallery
DryJoistEZ™ is an aluminum deck drainage system that eliminates the need for multiple steps when waterproofing exterior balconies and decks. Gone are the days of built-up rubber membrane systems or lightweight poured concrete balconies. Developers can add structure, waterproofing, and durability to balcony or deck spaces in one step.
Complementing the overall appearance of any deck or balcony space, Wahoo Rail™ is an aluminum railing system that is low-maintenance and will not rot, splinter or lose reliability over time.
The pre-fabricated aluminum rail sections of Wahoo Rail can be installed quickly and easily, saving you time and money on your commercial and multifamily projects.
Residential Products
AridDek Waterproof Aluminum Decking does double-duty as an all-in-one deck surface and deck drainage system. Additionally, AridDek features an integrated gutter system for a usable, dry under deck area. Homeowners love AridDek because its safe, non-skid surface stays cooler to the touch than wood, composites, or concrete.
Manufactured from extruded 6005 T-5 marine-grade aluminum, AridDek is available in lengths up 36 feet. Deck boards fit together in a tight, tongue and groove configuration, forcing most of the water to run off the surface. Any water that gets through the tongue and groove is funneled into the integrated gutter channel, creating a 100% watertight decking surface.
From freezing rain and heavy snow loads to extreme heat and torrential downpours, with heavy traffic or just the everyday wear and tear caused by a busy family, AridDek aluminum decking is designed to out-perform conventional deck building materials.
DryJoistEZ is a deck drainage system that creates dry space with a finished bead-board ceiling below your deck.
The DryJoistEZ system is structurally-integrated into your deck, providing a waterproof deck drainage system and a finished beadboard ceiling all in one application. Form meets function with this diverse system: homeowners love the DryJoistEZ system because it doubles usable outdoor space and integrates seamlessly with any home design style.
Fortis is an aluminum deck board for outdoor living spaces that don't require a dry area underneath. It works similarly to traditional wood planks but with the added benefits of being very low-maintenance and resistant to damage caused by pests and extreme weather conditions. Homeowners love Fortis because it is simple to install and incredibly durable.
Fortis has a hidden fastener system that creates a beautiful, non-watertight, low-maintenance deck surface. The non-skid deck surface stays cooler to the touch than traditional decking planks in hot weather, making it safer for families and pets.
Made of approximately 50% recycled aluminum, Fortis is also environmentally friendly. Fortis Aluminum Decking is 8 inches wide and comes in lengths up to 24 feet. To save you money and time, Wahoo Decks cuts Fortis decking boards in lengths to suit your project.
Wahoo Rail aluminum deck railing system comes to you in complete, pre-drilled rail kits (stair kits are also available.)
With rails that can be installed over the top of existing deck planks and posts that integrate seamlessly with the structural design of your deck, Wahoo Rail is easily used to replace existing outdoor deck railing.
Wahoo Glass is a glass baluster system for outdoor deck rails that is easy to maintain and will never rot, chip, splinter, or warp.
The stunning glass rail pickets of Wahoo Glass allows homeowners to enjoy unimpeded views of outdoor areas. Select the glass railing infill kit to use with the railing system of your choice or get the complete Wahoo Glass kit that combines Wahoo Glass balusters with Wahoo Rail aluminum deck rail.
Residential Gallery
AridDek Waterproof Aluminum Decking is an all-in-one deck surface and deck drainage system.
Homeowners love AridDek because it is simple to install, incredibly durable, and stays cooler to the touch year round than traditional decking materials.
Add value and extra space to your outdoor living areas. Use the decking of your choice with our deck drainage system that also gives you a finished, completely dry ceiling below your deck.
Add wiring for speaker systems or ceiling fans, and live your best life outdoors!