Watts > BIM > PVI - Water Heaters

ARCAT BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA- Revit Object | RVT- Revit System | DWG- AutoCAD, Sketchup - all CAD software By downloading and using any ARCAT CAD detail content you agree to the following [license agreement]. Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software.

Watts
CONTENT
Watts
CONTENT
Cobrex: Instantaneous Dual: HX-CCX2-2014 1ZL7 BIM family
Cobrex: Instantaneous Dual: HX-CCX2-2014 1ZL7

Download Revit Family Files:
or, download:

Cobrex: Instantaneous Single: HX-CCX1-2014 1ZKW BIM family
Cobrex: Instantaneous Single: HX-CCX1-2014 1ZKW

Download Revit Family Files:
or, download:

Cobrex: Storage Dual: HX 150-175-215 Gallon TCX 150-215D 1WXR BIM family
Cobrex: Storage Dual: HX 150-175-215 Gallon TCX 150-215D 1WXR

Download Revit Family Files:
or, download:

Cobrex: Storage Dual: HX 250-300-400-Gallon TCX 250-400D 1WXT BIM family
Cobrex: Storage Dual: HX 250-300-400-Gallon TCX 250-400D 1WXT

Download Revit Family Files:
or, download:

Cobrex: Storage Single: HX-150-175-215 Gallon TCX 150-215S 1WXS BIM family
Cobrex: Storage Single: HX-150-175-215 Gallon TCX 150-215S 1WXS

Download Revit Family Files:
or, download:

Cobrex: Storage Single: HX 250-300-400 Gallon TCX 250-400S 1WXU BIM family
Cobrex: Storage Single: HX 250-300-400 Gallon TCX 250-400S 1WXU

Download Revit Family Files:
or, download:

Conquest: 100A-GCL 20-30 L 100 BIM family
Conquest: 100A-GCL 20-30 L 100

Download Revit Family Files:
or, download:

Conquest: 100 90-100-MBH 90 100MBH BIM family
Conquest: 100 90-100-MBH 90 100MBH

Download Revit Family Files:
or, download:

Conquest: 130 40-80L 40-80 L 130 BIM family
Conquest: 130 40-80L 40-80 L 130

Download Revit Family Files:
or, download:

Durawatt: VE 1OT5 BIM family
Durawatt: VE 1OT5

Download Revit Family Files:

or, download:

EZ: Plate Storage Dual: HX 600-5400 150-1000G-d0057447 EZD BIM family
EZ: Plate Storage Dual: HX 600-5400 150-1000G-d0057447 EZD

Download Revit Family Files:
or, download:

EZ: Plate Instantaneous: d0056292 EZ-DW BIM family
EZ: Plate Instantaneous: d0056292 EZ-DW

Download Revit Family Files:
or, download:

EZ: Plate Instantaneous: with BW Valve EZ-DWCV-2015 BIM family
EZ: Plate Instantaneous: with BW Valve EZ-DWCV-2015

Download Revit Family Files:
or, download:

EZ: Plate Instantaneous: with Electronic Monitor d0056306 EZ-DWENCL BIM family
EZ: Plate Instantaneous: with Electronic Monitor d0056306 EZ-DWENCL

Download Revit Family Files:
or, download:

EZ: Plate Storage Single: HX 3600-5400 150-400 G EZ BIM family
EZ: Plate Storage Single: HX 3600-5400 150-400 G EZ

Download Revit Family Files:
or, download:

EZ: Plate Storage Single: HX 600-3000 150-1000 G EZ BIM family
EZ: Plate Storage Single: HX 600-3000 150-1000 G EZ

Download Revit Family Files:
or, download:

EZ: Plate Storage Single: HX G 7200 250-1000 EZ BIM family
EZ: Plate Storage Single: HX G 7200 250-1000 EZ

Download Revit Family Files:
or, download:

Maxim: 199-399 MBH Gas Water Heaters: MXS BIM family
Maxim: 199-399 MBH Gas Water Heaters: MXS

Download Revit Family Files:

or, download:

Maxim: 540-1200 MBH Gas Water Heaters: MXG BIM family
Maxim: 540-1200 MBH Gas Water Heaters: MXG

Download Revit Family Files:

or, download:

Maxim: Gas Oil Water Heaters: MXGO BIM family
Maxim: Gas Oil Water Heaters: MXGO

Download Revit Family Files:
or, download:

Maxim: Low NOx 199-399 MBH Gas Water Heaters: MXS BIM family
Maxim: Low NOx 199-399 MBH Gas Water Heaters: MXS

Download Revit Family Files:

or, download:

Maxim: Oil Water Heaters: MXO BIM family
Maxim: Oil Water Heaters: MXO

Download Revit Family Files:

or, download:

Power: VT Plus 1000-2000 MBH-PVIFX-2014 1UBL BIM family
Power: VT Plus 1000-2000 MBH-PVIFX-2014 1UBL

Download Revit Family Files:
or, download:

Power: VT Plus 500-900 MBH-PVIFX-LI2014 1UBM BIM family
Power: VT Plus 500-900 MBH-PVIFX-LI2014 1UBM

Download Revit Family Files:
or, download:

Power: VTX PVX 1UX0 BIM family
Power: VTX PVX 1UX0

Download Revit Family Files:
or, download:

QuickDraw: Steam Storage QS-2016 BIM family
QuickDraw: Steam Storage QS-2016

Download Revit Family Files:
or, download:

QuickDraw: Storage QW-2016 BIM family
QuickDraw: Storage QW-2016

Download Revit Family Files:
or, download:

Storage Tanks: Horizonal 300-1500 Gallon HST-CONVH BIM family
Storage Tanks: Horizonal 300-1500 Gallon HST-CONVH

Download Revit Family Files:
or, download:

Storage Tanks: Horizontal Gallon 150-250 HST BIM family
Storage Tanks: Horizontal Gallon 150-250 HST

Download Revit Family Files:
or, download:

Storage Tanks: Vertical TR 2016 BIM family
Storage Tanks: Vertical TR 2016

Download Revit Family Files:
or, download:

Turbopower: 96 d0055888 TP96 BIM family
Turbopower: 96 d0055888 TP96

Download Revit Family Files:
or, download:

Turbopower: 99 TP99-2014 1U5V BIM family
Turbopower: 99 TP99-2014 1U5V

Download Revit Family Files:
or, download:

Turbopower: Gas Oil Water Heaters BIM family
Turbopower: Gas Oil Water Heaters

Download Revit Family Files:

or, download:

Turbopower: Greater than 400 MBH Water Heaters: Low NOx Gas BIM family
Turbopower: Greater than 400 MBH Water Heaters: Low NOx Gas

Download Revit Family Files:

or, download:

Turbopower: Less than 400 MBH Water Heaters: Low NOx Gas BIM family
Turbopower: Less than 400 MBH Water Heaters: Low NOx Gas

Download Revit Family Files:

or, download:

Turbopower: Oil Water Heaters BIM family
Turbopower: Oil Water Heaters

Download Revit Family Files:

or, download:

Turbopower: TP-2014 1U5U BIM family
Turbopower: TP-2014 1U5U

Download Revit Family Files:
or, download: