Wenger Corporation, JR Clancy and GearBoss
Wenger Corporation, JR Clancy and GearBoss

Acoustics, Rigging and Performance Products

CONTACT INFO
555 Park Dr.
Owatonna, MN 55060
Phone: 507-455-4100

JR Clancy
7041 Interstate Island Rd.
Syracuse, NY USA 13209-9713
Phone: 315-451-3440
Toll Free: 800-836-1885
Continuing Education Logo
Request for information Wenger Corporation, JR Clancy and GearBoss Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Wenger's Transcend® Active Acoustic System gives facility managers the ability to enhance acoustic environments in virtually any space: performing arts centers, auditoriums, theatres, opera houses, arenas and worship spaces.


Developed using HARMAN's Lexicon active acoustic technology, the Transcend system offers a high-performance,affordable solution for acoustical flexibility. Transcend will truly transform your space into a multi-functional venue.You can manage your sound to simulate the acoustics of many larger performance spaces. It's truly dynamic.Transcend's active acoustics algorithm results in a system that requires fewer microphones and speakers to provide a more reliable and stable system. This allows for streamlined, lower-cost installations than other systems on the market, and the best possible sound quality for any seat in the house.


Rated 5 based on 1 product reviews

The Maestro® Full-Stage Acoustical Shell is a welcome addition to our acoustical product line. Maestro is a cost-effective solution packed with features, conveniences and performance aesthetics for your venue. The Maestro lives up to its name delivering impressive full-stage acoustics, while creating live entertainment environments for performances at an affordable price.


Rated 5 based on 1 product reviews

The latest Wenger technology gives you three attractive, effective acoustical shell options to fit your application and budget. Its mobility allows you to acoustically transform almost any space within a facility into a performance venue.


We pioneered acoustical shell design, so it's no surprise that our honeycomb core panel construction delivers enhanced acoustics to both the ensemble and the audience.



Rated 5 based on 1 product reviews

Legacy is an excellent portable acoustical shell that can transform just about any space into an impressive-sounding performance venue. Its design lets you go from having the individual towers nested safely in a storage area to a full shell behind your performers in no time.


We pioneered acoustical shell design, so it's no surprise that our honeycomb core panel construction delivers enhanced acoustics to both the ensemble and the audience.



Rated 5 based on 1 product reviews

The latest Wenger technology gives you three attractive, effective acoustical shell options to fit your application and budget. Its mobility allows you to acoustically transform almost any space within a facility into a performance venue.We pioneered acoustical shell design, so it's no surprise that our honeycomb core panel construction delivers enhanced acoustics to both the ensemble and the audience.


Revit file available


Rated 5 based on 1 product reviews

Working with acousticians and architects, we use our decades of expertise to identify and help engineer the right solutions to treat any acoustical problems in your audience area: hot spots where sound concentrates, dead spots music never reaches, and flutter echoes and excessive reverberation. By using a combination of ceiling clouds and acoustical panels, we've already helped hundreds of school auditoriums and world-class concert halls. With a call to your Wenger representative, we can do the same for you.


Revit file available


Rated 5 based on 1 product reviews

An investment in Diva® acoustics will reward you the first time you hear the remarkable difference. Diva is a beautiful centerpiece for your stage that is engineered to last for years and years.Diva is also incredibly easy to use, so you can use it more often. No other acoustical shell gives you so much long-term value.


Revit file available


Rated 5 based on 1 product reviews

Poor acoustic venues can spoil even your finest performances. But Travelmaster™ Acoustical Shells allow you to take a familiar acoustical environment with you wherever you go. Excellent sound reflection helps musicians hear better,so tone, timing, and balance can be perfect in any environment. And, as the name suggests, Travelmaster shells travel, set up easily and store in an extremely small space.



Rated 5 based on 1 product reviews

Whether you're building a brand-new rehearsal room or need to enhance your existing space, Wenger can provide the consultation and acoustical panels to help you succeed. We design and manufacture our own highly advanced acoustical products and Wenger knows how to apply them to optimize the acoustics in your room.


Rated 5 based on 1 product reviews

How can a student be expected to practice the flute when the sound of the trumpet next door is blasting through the walls and leaking through the vents? Or how can a French horn player improve tone when the internal acoustics in the practice room are muddy or excessively bright?


Wenger pioneered sound isolation in practice rooms, and we continue to use the most advanced technologies to set new standards.


Our modular rooms offer a clean, attractive look with closure panels for a seamless installation.


Revit file available


Rated 5 based on 1 product reviews

School auditoriums are heavily scheduled places. So trying to find time for your choral and instrumental groups to practice on stage can be difficult. The same goes when you are preparing for a special occasion in a large performance venue. Practicing in the dry environment of your rehearsal room can be limiting - unless you have VAE Rehearsal.


Easing the transition from the rehearsal to the performance environment allows students to focus more on the skills and habits they've developed in rehearsal and less on the unfamiliar performance space. VAE rehearsal comes with the same capabilities as all our VAE systems and includes the ability to be programmed to simulate the acoustics of your own auditorium.


Wenger's new Virtual Acoustic Environment (VAE) technology uses highly advanced active acoustics to simulate nine different acoustic environments...all within the same rehearsal room...at the touch of a button. We can even custom program any of the nine presets to simulate other acoustic environments of your choosing.


Rated 5 based on 1 product reviews

We've heard too many horror stories about poorly fitting doors and inadequate sound isolation. That's why Wenger engineers and acoustical experts have created an acoustical door that provides superior sound isolation. We've created an advanced split-frame design that accommodates virtually any wall thickness so every Wenger acoustical door fits perfectly. After all, even a small gap or imperfection can create enormous acoustical problems. Because our doors are pre-engineered, you'll be assured a high-integrity installation.


Rated 5 based on 1 product reviews

How do you create the optimal acoustical space for vocal and instrumental rehearsal in the same room with the same acoustical panels? Impossible - until now. Wenger's new dynamic panel is an innovative design that adjusts its absorption and diffusion capability to create a “flexible" room acoustically. The panel changes as quickly as you can turn a handle. Turn to the left and the panel becomes an absorber - turn to the right, and it becomes a diffuser. It takes just seconds, so you can tune your room between classes or after school, or whenever your students rehearse.The exterior shape of the panel always stays the same, providing a clean, professional appearance.


Now you can turn your rehearsal room into a flexible space without sacrificing the acoustics. No more scheduling conflicts for rehearsal spaces. Have a shared rehearsal room for vocal and instrumental? Wenger's Dynamic panel is the perfect solution!


Revit file available


Rated 5 based on 1 product reviews

Wenger's line of Motorized Acoustical Banners offers the benefits of variable acoustics for performance spaces,including theaters, performance halls, worship spaces, athletic venues and auditoriums.


Adding Transform Motorized Acoustical Banners to your performance space allows you to improve the audience experience during every performance. You'll never be more than a few seconds away from transforming your acoustics to best suit your next performance. Transform controls the levels of sound absorption and reflection in your performance space. Each banner includes adjustable spacing options, both for distance away from the wall and between the two fabric layers. Banners deploy quietly and quickly.


Revit file available



Rated 5 based on 1 product reviews

UltraStor® is our original, trusted and proven storage solution. UltraStor cabinets are designed to look great with virtually any decor. They're available in a variety of sizes, colors and styles to fit the full range of instruments that you need to store and protect.


Revit file available


Rated 5 based on 1 product reviews

AirPro® Lockers help create team rooms that stand apart with a durable grid design and color options. They mount to the walls and not the floor, offering thorough cleaning underneath for a sanitary team room. Integrated seats remove the need for space-consuming benches. AirPro lockers offer a level of functionality and aesthetics that simply can't be matched by press-metal lockers.


Revit file available


Rated 5 based on 1 product reviews

The newest high-density storage system from Wenger joins our successful Team Carts™ and X-Carts™ in creating athletic equipment storage rooms that make better use of available space. With this new system you get the same space-saving organization as our existing carts in a simplified system with a budget-friendly price. You will gain more control over the time and money lost to poor organization, lax security and misplaced inventory. This storage system is simply a better way to care for your equipment investments.


Revit file available


Rated 5 based on 1 product reviews

From the facility out to the field or into a truck, it has never been easier to move performance equipment wherever you go. When you get there, it transforms in seconds to a rock-solid table to serve all kinds of needs at your events.Like all Wenger products, the TranSport Cart is built to last.


Revit file available



Rated 5 based on 1 product reviews

This is the affordable, flexible, durable solution for shelving storage and workspace needs. It works great for athletic,music and marching band storage; and theatre garment and prop storage. The cantilever design optimizes overhead space and keeps the floor free from supports for extra room. The system is so versatile it can be configured to your specific needs to make sure you get the maximum storage space.


Revit file available


Rated 5 based on 1 product reviews