Western Window Systems
Western Window Systems

Aluminum Doors and Windows

CONTACT INFO
2200 E. Riverview Dr.
Phoenix, AZ 85034
Toll Free: 877-268-1300
Phone:
Continuing Education Logo
Request for information Western Window Systems Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL

The Series 7600 is packed with innovations that address energy and structural requirements, all while retaining the design elements that have made it a favorite of architects.

  • Energy efficient in a variety of weather conditions
  • Infinitely customizable
  • Available in heights up to 15 feet in most markets
  • Also available in Simulated Steel



Rated 5 based on 1 product reviews

Our strongest and most energy-efficient sliding glass door ever features a modern sill option that creates a cleaner and smoother transition from the indoors to the outside.

  • Available in heights up to 15 feet in most markets
  • Our signature Quad-Zilla roller is able to handle extreme panel sizes and heavy glass
  • Featuring Cardinal IG glass to deliver solar control and offer high visibility
  • Also available in Simulated Steel


Rated 5 based on 1 product reviews

As durable as it is impeccably designed, the Series 7950 is built with premium-grade materials and a signature aluminum extrusion design utilizing proprietary Insulbar technology to further reduce energy consumption.

  • A single track minimizes wall depth
  • STC-rated for acoustic performance
  • Compliant with California's rigorous Title 24 requirements
  • Also available in Simulated Steel


Rated 5 based on 1 product reviews

For a glass wall that can span an entire faCade, the Series 7630 delivers a durable, energy-efficient solution that allows for a modern look and more glass in a variety of weather conditions.

  • Complete customization allows for sliding glass doors, ventilating windows, and hinged doors to directly mull to any combination of windows
  • A performance grade of CW-PG100 at sizes up to 5 feet by 10 feet
  • Available in heights up to 16 feet, depending on the application
  • Also available in Simulated Steel


Rated 5 based on 1 product reviews

The Series 7670 hinges on the side, swings outward to the left or right, and provides excellent top-to-bottom closing.

  • Butt hinges and a roto operator make for effortless operability
  • Available in widths from 18 to 36 inches and heights from 18 to 95.5 inches
  • Also available in Simulated Steel


Rated 5 based on 1 product reviews

The Series 7660 hinges on the top and opens outward from the bottom with a double-scissor arm. It is ideal for providing natural light and ventilation to small areas.

  • Available in widths from 20 to 60 inches and heights from 18 to 48 inches
  • Motorized operator available for awning windows in hard-to-reach areas
  • Also available in Simulated Steel


Rated 5 based on 1 product reviews

The Series 600 features large, unobstructed rolling glass panels that stack or slide into pockets for extra-wide openings that eliminate the barrier between the indoors and the outside. These moving walls of glass expand living spaces, frame beautiful views, and let in fresh air and natural light.

  • Panels up to 7 feet wide and 12 feet tall
  • Total flexibility - the Series 600 can be designed to go around curves, bypass obstacles, bi-part in the center, and create open corners
  • Available with thermally broken aluminum for colder climates


Rated 5 based on 1 product reviews

The Series 600's single-track sliding system allows for two, three, or four stackable panels for a wide variety of openings. The narrow, contemporary profile allows for more glass and natural light.

  • Available in nearly any configuration (including an option to bi-part in the center) with panels up to 6 feet wide and 12 feet tall
  • Options include thermally broken aluminum (for colder climates) and screen for optimal ventilation and protection against pests


Rated 5 based on 1 product reviews

Designed to smoothly stack and fold against a side wall, the Series 9500 creates a huge opening from corner to corner. The Series 9500 also is available as a folding, stacking window.

  • Available with up to 16 panels (eight in each direction) that are up to 6 feet wide and 12 feet tall
  • Can be specified to swing inward or outward
  • Sealed stainless steel ball bearing rollers make the Series 9500 easy to operate


Rated 5 based on 1 product reviews

The Series 980's bold, modern look features a unique distribution of weight perfect for large entryways and a huge single panel of glass. Its aluminum frame means it is energy efficient and low maintenance, and it's customizable for most any residential or commercial project.

  • Able to swing in or out- Ideal in environments where a screen is not necessary
  • Capable of meeting Americans with Disabilities Act requirements
  • Able to be partnered with any of Western Window Systems' window styles


Rated 5 based on 1 product reviews

This completely customizable window wall replaces exterior barriers with expanses of glass that let in light and frame beautiful views. From single-panel to door-size to wall-size, the Series 600 comes in virtually limitless sizes and shapes of glass, and it can be integrated with hinged doors, sliding doors, and operable window styles.

  • Available with thermally broken aluminum frames for optimum energy efficiency
  • Glass can be customized in a variety of coatings, tints, and thicknesses for improved privacy, protection, and thermal efficiency.


Rated 5 based on 1 product reviews

The Series 670 hinges on the side, swings outward to the left or right, provides excellent ventilation. It also features a hidden, multi-point locking system.

  • Butt hinges and a roto operator make for effortless operability
  • Available in widths from 16 to 42 inches and heights from 16 to 120 inches
  • Screen is optional



Rated 5 based on 1 product reviews

This awning window hinges on the top and opens outward from the bottom with a double-scissor arm. It is ideal for providing natural light and ventilation to small areas.

  • Available in widths from 21 to 60 inches and heights from 16 to 48 inches
  • Motorized operator available for awning windows in hard-to-reach areas
  • Screen is optional


Rated 5 based on 1 product reviews

The Series 610 features a fixed top sash and an operable bottom sash that slides up to open. It can be glazed on the inside, making for easier installation on commercial projects.

  • The single-hung window can be directly mulled to most of Western Window Systems' product lines, including hinged doors, sliding doors, and fixed window walls.
  • Screen is included


Rated 5 based on 1 product reviews

With its two or three sash aligned horizontally, the Series 620 can slide left or right. One sash slides open in a single slider. A double slider allows both sash to open.

  • Countless sizes and finishes allow for complete customization
  • Double sash option is available up to 96 inches in width and 72 inches in height.
  • Triple sash windows also are available.
  • Screen is included


Rated 5 based on 1 product reviews

We promote sustainability initiatives throughout Western Window Systems and strive to develop luxury door systems and windows that are as energy efficient as possible. Our signature designs allow for more glass, light, and fresh air while still providing energy savings and long-term performance. When we manufacture our products, we utilize materials and resources as effectively as we can. And because we build our products to last, they stay out of landfills longer.

Best of all, because our products are completely customizable, you can select or combine options that meet your project's performance requirements.


Rated 5 based on 1 product reviews