Wooster Products, Inc.
Wooster Products, Inc.

Safety Stair and Walkway Products

CONTACT INFO
1000 Spruce St. P. O. Box 6005
Wooster, OH 44691
Toll Free: 800-321-4936
Phone: 330-264-2844
Request for information Wooster Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
LEED data
building construction projects
Supergrit treads provide a heat treated, corrosion resistant, extruded aluminum base with satin/lacquered finish. The use of diamond-hard aluminum oxide in the filler assures long tread life under heavy pedestrian traffic use. Supergrit is designed for both inside and outside use.

Supergrit Features:
  • Extruded aluminum base'-abrasive filler
  • Lengths to order, up to 12'-0" (3.66 m) max. in one piece
  • Non-combustible
  • High content of aluminum oxide abrasive
  • 12 standard colors
  • Colors extend throughout filler
  • Protective tape available

Time-Proven Supergrit safety treads are now available in colors for improved aesthetics.
Rated 5 based on 1 product reviews
Safety treads in colors designed to enhance the safety and beauty of every architectural installation. A high content of Aluminum oxide abrasive grit for long life lasting beauty. Spectra®'s Safety surface has easy maintenance features and insures greatest protection from liability of falls and injuries.

Spectra® Features:
  • Extruded aluminum base'-abrasive filler
  • Lengths to order, up to 10'-0" max. in one piece.
  • Anti-slip abrasive extending over radius of nose
  • High content of aluminum oxide abrasive
  • 18 standard colors
  • Clean" architectural lines
  • Protective tape available
  • Non-combustible
Rated 5 based on 1 product reviews
Wooster quality cast treads, nosings and thresholds contain an even distribution of abrasive grit integrally cast into the surface for anti-slip protection and long wear. Width and length to order. Nosings that are set flush generally should be 3" (76.2 mm), 4" (101.6 mm)or 6" (152.4 mm) in width.
Rated 5 based on 1 product reviews

Two Component (Replaceable) Nosings in Supergrit®and Spectra® Provide:

  • Fast easy replacement if damaged

  • Visual appearance and durability

  • Secure anchorage

  • Indoor or outdoor use

  • Matching or contrasting color decor

  • Non combustible

  • Heavy pedestrian traffic

  • Steel pan or poured concrete steps



Premium quality construction with no clatter and an architecturally clean design.
Nosings can be furnished with disposable wood insert for use during construction phase.
After construction nosing inserts are installed for fresh, clean appearance.


Rated 5 based on 1 product reviews
Providing evacuation safety in high ride buildings, NITEGLOW® photoluminescent stair nosings and treads illuminate for hours.

Complies with NYC Local Law 26, plus International Building and Fire codes stair well egress requirements.

When the sun goes down, Wooster Products NITEGLOW® stair nosings and treads brightly lead the way to safety.

These products have been tested and approved for:
  • Brightness rating: ISO 17398:2004
  • Washability: ASTM D 4828-1994 (2003);
  • Toxicity Bombardier: SMP 800-C R
  • Radioactivity: ASTM D 3648-2004;
  • Flame Spread: ASTM D 635-2003
Rated 5 based on 1 product reviews

Stairmaster Safety Renovation Treads are designed for the modernization and restoration of all types of stairs, while also providing excellent anti-slip protection for pedestrians. Stairmaster Renovation Safety Treads provide a fast and economical alternative to removal and reconstruction of a stairway. Use Wooster Products leveling Compound to fill worn steps before installing Stairmaster treads. Use Construction Adhesive in addition to mechanical fasteners for the best installation results.

Click Here to Download Renovation Catalog

Rated 5 based on 1 product reviews