Xypex Chemical Corp.

Waterproofing Coatings

CONTACT INFO
13731 Mayfield Pl.
Richmond, BC, Canada V6V 2G9
Toll Free: 800-961-4477
Phone: 604-273-5265
Continuing Education Logo
Request for information Xypex Chemical Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

The most chemically active product within the Xypex Crystalline Waterproofing System. When mixed with water, this light grey powder is applied as a cementitious slurry coat to above-grade or below-grade concrete, either as a single coat or as the first of a two-coat application.


Click here for Installation Video
Xypex Concentrate Data Sheet

Rated 5 based on 1 product reviews

Applied as a second coat to reinforce Xypex Concentrate, or applied by itself to dampproof the exterior of foundation walls.


Xypex Modified Data Sheet

Rated 5 based on 1 product reviews

Sprinkled in powder form on fresh horizontal concrete, DS-1 and DS-2are power troweled into the surface during the finishing process. DS-2 is incorporated as a synthetic floor hardener for increased abrasion resistance.


DS1 Data Sheet
DS2 Data Sheet

Rated 5 based on 1 product reviews

Added to the concrete mix at the time of batching, Xypex Admix waterproofs and enhances the chemical resistance of concrete structures against aggressive agents.


C-500 Data Sheet
C-1000 Data Sheet
C-2000 Data Sheet

Rated 5 based on 1 product reviews

Fast setting cement for patching or plugging of tie holes, cracks and other small defects in concrete structures.


Patch'n Plug Data Sheet

Rated 5 based on 1 product reviews

XYPEX Megamix I is a thin parge coat for the waterproofing and resurfacing of vertical masonry or concrete surfaces, as a cap coat for XYPEX Concentrate, or as an architectural rendering..


Megamix I Data Sheet

Rated 5 based on 1 product reviews

XYPEX Megamix II is a thick repair mortar for the patching and resurfacing of deteriorated concrete. Megamix II has been specifically formulated to produce superior bond, low shrinkage, chemical durability and high strength. Can be spray or trowel applied.


Megamix II Data Sheet

Rated 5 based on 1 product reviews

Formulated for the repair and rehabilitation of concrete slabs. Restoratop products consist of specially modified Portland cement, aggregates, admixtures and bonding agents.

Restoratop 50 Data Sheet
Restoratop 100 Data Sheet
Restoratop 200 Data Sheet

Rated 5 based on 1 product reviews

FCM 80 is specifically designed for repairing cracks subject to movement, sealing construction joints, restoring deteriorated concrete, and waterproofing concrete structures. FCM 80 has exceptional adhesive and elongation characteristics and is often used in conjunction with the Xypex Crystalline Concrete Waterproofing and Protection System. FCM is a two component product consisting of a specialized liquid polymer dispersion and a cementitious powder. These components are mixed just prior to application.


Xypex FCM 80 Data Sheet

Rated 5 based on 1 product reviews

A water-based, high solids, polymer dispersion specially designed for strengthening Portland cement compositions. Xycrylic-Admix can be used with Xypex Patch 'n Plug to improve bonding and curing characteristics.


Xycrylic Admix Data Sheet

Rated 5 based on 1 product reviews

A curing agent designed specifically for Xypex Concentrate and Modified applications. The use of Gamma Cure may eliminate the need for water curing the Xypex coating in some cases. Consult manufacturer for specific recommendation.


Gamma Cure Data Sheet

Rated 5 based on 1 product reviews

Quickset provides superior hardening and a dustproof finish.


Xypex Quickset Data Sheet

Rated 5 based on 1 product reviews