Concrete Waterproofing with Crystalline Technology
Crystalline concrete technology eliminates the need for separate membranes.
Crystalline chemicals improve concrete durability, lower maintenance costs, and extend building life cycles
The most chemically active product within the Xypex Crystalline Waterproofing System. When mixed with water, this light grey powder is applied as a cementitious slurry coat to above-grade or below-grade concrete, either as a single coat or as the first of a two-coat application.
Click here for Installation Video
Xypex Concentrate Data Sheet
Sprinkled in powder form on fresh horizontal concrete, DS-1 and DS-2are power troweled into the surface during the finishing process. DS-2 is incorporated as a synthetic floor hardener for increased abrasion resistance.
Xypex Bio-San C500 is a unique way of protecting concrete in harsh sewage conditions with high levels of hydrogen sulphide that cause microbial induced corrosion. No other admixture combines potent antimicrobial properties with Xypex crystalline waterproofing technology to offer complete protection of concrete sewer and wastewater structures.
XYPEX Megamix II is a thick repair mortar for the patching and resurfacing of deteriorated concrete. Megamix II has been specifically formulated to produce superior bond, low shrinkage, chemical durability and high strength. Can be spray or trowel applied.
Formulated for the repair and rehabilitation of concrete slabs. Restoratop products consist of specially modified Portland cement, aggregates, admixtures and bonding agents.
Restoratop 50 Data Sheet
Restoratop 100 Data Sheet
Restoratop 200 Data Sheet
FCM 80 is specifically designed for repairing cracks subject to movement, sealing construction joints, restoring deteriorated concrete, and waterproofing concrete structures. FCM 80 has exceptional adhesive and elongation characteristics and is often used in conjunction with the Xypex Crystalline Concrete Waterproofing and Protection System. FCM is a two component product consisting of a specialized liquid polymer dispersion and a cementitious powder. These components are mixed just prior to application.
A curing agent designed specifically for Xypex Concentrate and Modified applications. The use of Gamma Cure may eliminate the need for water curing the Xypex coating in some cases. Consult manufacturer for specific recommendation.
Around the world, from subway stations to swimming pools; from bridge structures to every kind of foundation; from power stations to water treatment plants, and much more, it’s a long, exciting, and constantly evolving list.