We've created our Base and Island Modules, as a major addition to our unique line of Stealth Kitchen Modules, so that you can combine them with our full height modules to create even more amazing Stealth Kitchens. Our full height Stealth Kitchen Modules (SKM), that can conceal entire kitchens including all of the appliances, are designed to be placed against a wall of at least 80" in height. But for kitchen designs that require a work island with an exposed sink or perhaps a downdraft gas cooktop, we have (in the past) combined these full height modules with countertop high pieces from our Kitchen Workstation Furniture (KWF) line, or even custom designs as shown above. These kitchen designs combine concealed full height refrigerators, double ovens and pantry modules with countertop high island workstations that can handle many kitchen functions. Click Here to view our online Learning Center
Rated 5 based on
1 product reviews