Z Secure Attachment System
Z Secure Attachment System
Security Film Anchoring System
CONTACT INFO
650 E. Highway 121 Business Suite 310
Lewisville, TX 75056
Phone: 972-539-2989
Fax:
Request for information Z Secure Attachment System Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Security Window Film Anchoring System© - Z SECURE©

Z SECURE© is a patented and tested attachment system for doors used in conjunction with security window films. Glass is typically

the weak point many criminals exploit in order to enter a building or home. Consequently, it is desirable to have a system and

method which allows for increased security. If an unwanted intruder breaks the glass, this attachment will hold the security filmed

glass in the frame of the door. Currently, many of the specifications issued with construction project drawings reference a bead of

silicone applied to the glass stop on the filmed surface of the glass. The security film will stay attached to the glass, but this silicone

option will not hold the glass in a frame without an anchoring attachment system.

 

Z SECURE© is a custom product made for each door size and style with available colors that match popular frame options including

Clear Anodized, Dark Bronze, and more. Aesthetically this system is preferred over the rubberized glazing tape OR the silicone

bead alternatives. Z SECURE© is custom shaped to go over the glass stop with a .50" bite on to the frame and a 90 degrees bend to glass.

Another 90 degrees bend will go onto the glass surface. Bend and Angle Dimensions of the shape will always vary because of the custom

fit of Z Secure© and depending on the depth of the glass stop.

Rated 5 based on 1 product reviews

Z SECURE© Securement System

Method Description:

Z SECURE© is a securement system which can withstand more blows than traditional glass. A pane of glass 104 is installed into a

door frame support 102 with adhered security film 105. A Z SECURE© bracket 106 made of .040 aluminum has a glass coupler 108

portion, a gap definer 109, and a support coupler 110. The glass coupler is adhered to the security film via 3MTM VHBTM Tape clear

.50" using UV Adhesive Promoter or Primer 94 and the support coupler is adhered to the door frame support via 3MTM VHBTM Tap

clear .50" using UV Adhesive Promoter or Primer 94.

 

Technical data for both the aluminum as well as the 3M materials used are available upon request.

 

Rated 5 based on 1 product reviews

Legacy Christian Academy

This project required a safety and security film with a minimalistic looking attachment system.    The film is 3M Ultra 800 with our patented Z Secure© attachment system on the door and Pentagon Protection Standard Elite on the windows. 

 

Rated 5 based on 1 product reviews

Caprock

Interior picture of Z Secure© attachment system with matching metal to door frame

Rated 5 based on 1 product reviews