Z Secure Attachment System

Security Film Anchoring System

CONTACT INFO
650 E. Hwy. 121 Business Suite 311
Lewisville, TX 75057
Phone: 972-485-0100
EMAIL
Request for informationZ Secure Attachment System Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

Z SECURE is a patented and tested attachment system for doors used in conjunction with security window films. Glass is typically the weak point that criminals exploit to enter a building. Consequently, it is desirable to have a system and method which allows for increased security. Security glass film increases the security of traditional glass by holding the film on the glass. Metal doors generally have glass that is installed in a removable kit. Currently, most specifications issued with construction project drawings suggest and reference a bead of silicone be applied at the filmed surface of the glass as an attachment method. The security film will stay attached to the glass, but this silicone option will not hold the glass in a door frame without an anchoring attachment system.

IF an unwanted intruder breaks the glass in a door, Z SECURE will hold the security filmed glass and kit in the frame of the door. Z SECURE is an exclusive product made for each door size and style with available colors that match popular frame options including Clear Anodized, Dark Bronze, and more. Therefore, aesthetically this system is preferred over the common rubberized glazing tape. Z SECURE is custom shaped to go over the glass stop/kit with a .50" bite on to the frame and a 90° bend over the stop/kit, another 90° bend will go onto the filmed glass surface. Bend and Angle Dimensions of the shape will always vary because of the custom fit of Z Secure and depending on the depth of the glass stop/kit.

Rated 5 based on 1 product reviews

Method Description:

Z SECURE is a securement system which can help glass with security film withstand more blows than traditional glass. A pane of glass 104 installed onto a door frame 102 secured into a removable door kit 111. Security film 105 is adhered to the glass 104 surface and allowed to cure for a necessary period of time. A Z SECURE bracket 106 made of .040 aluminum has a glass coupler 108, a gap definer 109, and a support coupler 110 is a complete system. The glass coupler 108 is adhered to the security film via VHB Tape clear .50" using a UV Adhesive Promoter or Primer 94 and the support coupler 110 is adhered to the door frame support also using a VHB Tape clear .50" using a UV Adhesive Promoter or Primer 94 covering and including the kit.

 

Technical data for both the aluminum as well as the 3M materials used are available upon request.

 

Rated 5 based on 1 product reviews

This project required a safety and security film with a minimalistic looking attachment system.    The film is 3M Ultra 800 with our patented Z Secure© attachment system on the door and Pentagon Protection Standard Elite on the windows. 

 

Rated 5 based on 1 product reviews

Interior picture of Z Secure© attachment system with matching metal to door frame

Rated 5 based on 1 product reviews