Zurn Industries LLC
CONTENT
Zurn Industries LLC
CONTENT

Automatic Control Valve (ACV): EST-FCIS: Threaded-(114-2: inch)

Automatic Control Valve (ACV): ZW204: 150lb: Flange-(112-3: Inch)

Automatic Control Valve (ACV): ZW204: 150lb: Flange-(4-10: Inch)

Automatic Control Valve (ACV): ZW205: 150lb: Flange-(112-3: Inch)

Automatic Control Valve (ACV): ZW205: 150lb: Flange-(4-10: Inch)

Automatic Control Valve (ACV): ZW206: 150lb: Flange-(112-3: Inch)

Automatic Control Valve (ACV): ZW206: 150lb: Flange-(4-10: Inch)

Automatic Control Valve (ACV): ZW206MOP: 150lb: Flange-(112-3: Inch)

Automatic Control Valve (ACV): ZW206MOP: 150lb: Flange-(4-10: Inch)

Automatic Control Valve (ACV): ZW209: 150lb: Flange-(112-3: Inch): (2)

Automatic Control Valve (ACV): ZW209: 150lb: Flange-(4-10: Inch)

Automatic Control Valve (ACV): ZW209: 300lb: Flange-(112-3: Inch)

Automatic Control Valve (ACV): ZW209: 300lb: Flange-(4-10: Inch)

Automatic Control Valve (ACV): ZW209: Grooved-(112-3: Inch)

Automatic Control Valve (ACV): ZW209: Grooved-(4-10: Inch)

Automatic Control Valve (ACV): ZW209: Threaded-(114-3: Inch)

Automatic Control Valve (ACV): ZW209BP: 150lb: Flange-(112-4: Inch)

Automatic Control Valve (ACV): ZW209BP: Grooved-(112-4: Inch)

Automatic Control Valve (ACV): ZW209BP: Threaded-(114-3: Inch)

Automatic Control Valve (ACV): ZW209FPG: Grooved-(112-3: Inch)

Automatic Control Valve (ACV): ZW209FPG: Grooved-(4-10: Inch)

Automatic Control Valve (ACV): ZW209FPX: 150lb: Flange-(112-3: Inch)

Automatic Control Valve (ACV): ZW209FPX: 150lb: Flange-(4-10: Inch)

Automatic Control Valve (ACV): ZW209FPY: 300lb: Flange-(112-3: Inch)

Automatic Control Valve (ACV): ZW209FPY: 300lb: Flange-(4-10: Inch)

Valve: Backwater: Z1090 Flapper Type

Ball Valve: Model 850: Threaded-(0.5-2: Inch)

Ball Valve: Model 850XL: Threaded-(0.5-2: Inch)

Butterfly Shut Off Valve: Model 49G: Grooved-(2.5-10): Inch

Butterfly Valve: Model 49GVIC: Grooved-(2.5-10: Inch)

Fire Valve: Model F49BR-(1-212: inch)

Fire Valve: Model F49BRG-(114-212: inch)

Fire Valve: Model Z3000-(2.5: Inch)

Fire Valve: Model Z3000G-(2: 5: Inch)

Fire Valve: Model Z3004GSS-(2.5: Inch)

Fire Valve: Model Z3004ILGSS(2.5: Inch)

Fire Valve: Model Z3004SS-(2.5: Inch)

Fire Valve: Model ZW4000-(2.5: Inch)

Fire Valve: Model ZW4000G-(2.5: Inch)

Fire Valve: Model ZW4000IL-(2.5: Inch)

Fire Valve: Model ZW4000ILG-(2.5: Inch)

Fire Valve: Model ZW4004-(2.5: Inch)

Fire Valve: Model ZW4004G-(2.5: Inch)

Fire Valve: Model ZW4004GSS-(2.5: Inch)

Fire Valve: Model ZW4004IL-(2.5: Inch)

Fire Valve: Model ZW4004ILG-(2.5: Inch)

Fire Valve: Model ZW4004ILGSS-(2.5: Inch)

Fire Valve: Model ZW4004ILSS-(2.5: Inch)

Fire Valve: Model ZW4004SS-(2.5: Inch)

Flush Valve: Closet: Z6011AV-BWN

Flush Valve: Sensor Exposed: Urinal: ZTR6203

Flush Valve: Sensor Exposed: Urinal: ZTR6203(1)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(10)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(2)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(3)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(4)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(5)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(6)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(7)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(8)

Flush Valve: Sensor Exposed: Urinal: ZTR6203(9)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (1)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (10)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (11)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (12)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (2)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (3)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (4)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (5)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (6)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (7)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (8)

Flush Valve: Sensor Exposed: Urinal: ZTR6203: (9)

Flush Valve: Sensor Exposed: Water Closet: ZTR6200

Flush Valve: Sensor Exposed: Water Closet: ZTR6200: (2)

Flush Valve: Sensor Exposed: Water Closet: ZTR6200: (3)

Flush Valve: Sensor Exposed: Water Closet: ZTR6200: (4)

Flush Valve: Sensor Exposed: Water Closet: ZTR6200: (5)

Flush Valve: Sensor Exposed: Water Closet: ZTR6200: (6)

Flush Valve: Sensor Exposed: Water Closet: ZTR6200: (7)

Gate Valve: Model 48: Flanged-(2.5-12: Inch)

Gate Valve: Model 48G: Grooved-(2.5-10: Inch)

Gate Valve: Model 48GXF: GRVxFLG-(2.5-12: Inch)

Gate Valve: Model 48OSY: Flanged-(2.5-12: Inch)

Gate Valve: Model 48OSYG: Grooved-(2.5-10: Inch)

Gate Valve: Model 48OSYGXF: GRVxFLG-(2.5-12: Inch)

Plumbing Valve: Flood Control-Integrated-System-Template

Plumbing Valve: Large-Backflow-Model-310

Plumbing Valve: Large-Backflow-Model-310DA

Plumbing Valve: Large-Backflow-Model-310DAOSY

Pressure Reducing Valve: Model 500XL: Threaded-(0.5-3: Inch)

Pressure Reducing Valve: Model 500XLC: Copper: Sweat-(0.5-2: Inch)

Pressure Reducing Valve: Model 500XLFC: Flanged-(2-3: Inch)

Pressure Reducing Valve: Model 500XLYSBR: Threaded-(0.5-3: Inch)

Pressure Reducing Valve: Model 500YSBR: Threaded-(0.5-3: Inch)

Pressure Reducing Valve: Model 600XL: Threaded-(0.5-2: Inch)

Pressure Reducing Valve: Model 600XLC: Copper: Sweat-(0.5-2: Inch)

Pressure Reducing Valve: Model 600XLLU: Threaded-(0.75-1: inch)

Pressure Reducing Valve: Model 625XL: Threaded-(0.75-1: inch)

Pressure Reducing Valve: Model 70XL: Threaded-(0.75-1: Inch)

Pressure Reducing Valve: Model 70XLC: Threaded-(0.75-1: Inch)

Pressure Reducing Valve: Model 70XLDU: Threaded-(0.75-1: Inch)

Pressure Reducing Valve: Model NR3XL: Threaded-(0.5-2: Inch)

Pressure Reducing Valve: Model NR3XLC: Threaded-(0.5-2: Inch)

Pressure Reducing Valve: Model NR3XLC: Threaded-(0.5-2: Inch): (1)

Pressure Reducing Valve: Model NR3XLDU: Threaded-(0.5-2: Inch)

Pressure Reducing Valve: Model NR3XLDUC: Threaded-(0.5-2: Inch)

Pressure Reducing Valve: Model NR3XLDUCPEX: Threaded-(0.5-1: Inch)

Pressure Reducing Valve: Model NR3XLDULU: Threaded-(0: 5-2: Inch)

Pressure Reducing Valve: Model NR3XLDUPEX-(0.5-1: Inch)

Pressure Vacuum Breaker: Model 420XL

Pressure Vacuum Breaker: Model 460XL

Pressure Vacuum Breaker: Model 720A-(.5inch-2inch)

Pressure Vacuum Breaker: Model Z2100

Pressure Vacuum Breaker: Model Z3004ILG

Tempering Mixing Valve: Model ZW1017XL: FNPT-(0.5-0.75: Inch)

Tempering Mixing Valve: Model ZW1017XLC: Copper: Sweat-(0.5-1: Inch)

Tempering Mixing Valve: Model ZW1017XLCOMP: Compression-(0.375: Inch)

Tempering Mixing Valve: Model ZW1017XLCPVC: CPVC-(0.5-0.75: Inch)

Tempering Mixing Valve: Model ZW1017XLM: MNPT-(0.75: Inch)

Tempering Mixing Valve: Model ZW1017XLPEX: Barb-(0.5-0.75: Inch)

Tempering Mixing Valve: Model ZW1070XL: FNPT-(0.5-0.75: Inch)

Tempering Mixing Valve: Model ZW1070XLC: Copper: Sweat-(0.5-1: Inch)

Tempering Mixing Valve: Model ZW1070XLCOMP: Compression-(0.375: Inch)

Tempering Mixing Valve: Model ZW1070XLCPVC: CPVC-(0.5-0.75: Inch)

Tempering Mixing Valve: Model ZW1070XLM: MNPT-(0.75: Inch)

Tempering Mixing Valve: Model ZW1070XLPEX: Barb-(0.5-0.75: Inch)

Thermostatic Mixing Valve: Model ZW3870XLT-(.375: inch)

Thermostatic Mixing Valve: Model ZW3870XLT-4P-(.375: inch)