Manufacturing partner
BIM FILES > Openings > 08 30 00 - Specialty Doors and Frames

Specialty Doors and Frames BIM content

BIM content - Architectural Building Information Modeling (BIM) objects / families / systems, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others.
Formats: RFA- Revit Object | RVT- Revit System | DWG- AutoCAD, Sketchup - all CAD software
By downloading and using any ARCAT BIM content you agree to the following license agreement
Clad Doors: Double Flush - Brass and Bronze BIM family
Clad Doors: Double Flush - Brass and Bronze

Download Revit Family Files:
or, download:

Clad Doors: Single Flush - Brass and Bronze BIM family
Clad Doors: Single Flush - Brass and Bronze

Download Revit Family Files:
or, download:

Recessed Panel Doors: Single 1x1 BIM family
Recessed Panel Doors: Single 1x1

Download Revit Family Files:
or, download:

Recessed Panel Doors: Double 1x1 BIM family
Recessed Panel Doors: Double 1x1

Download Revit Family Files:
or, download:

Recessed Panel Doors: Double 1x3 BIM family
Recessed Panel Doors: Double 1x3

Download Revit Family Files:
or, download:

Recessed Panel Doors: Double 1x3-Lite-StyleA BIM family
Recessed Panel Doors: Double 1x3-Lite-StyleA

Download Revit Family Files:
or, download:

Recessed Panel Doors: Double 2x3 BIM family
Recessed Panel Doors: Double 2x3

Download Revit Family Files:
or, download:

Recessed Panel Doors: Double 2x5 BIM family
Recessed Panel Doors: Double 2x5

Download Revit Family Files:
or, download:

Recessed Panel Doors: Double 1x2 BIM family
Recessed Panel Doors: Double 1x2

Download Revit Family Files:
or, download:

Recessed Panel Doors: Single 1x2 BIM family
Recessed Panel Doors: Single 1x2

Download Revit Family Files:
or, download:

Recessed Panel Doors: Single 1x3 BIM family
Recessed Panel Doors: Single 1x3

Download Revit Family Files:
or, download:

Recessed Panel Doors: Single 1x3-Lite-StyleA BIM family
Recessed Panel Doors: Single 1x3-Lite-StyleA

Download Revit Family Files:
or, download:

Recessed Panel Doors: Single 2x3 BIM family
Recessed Panel Doors: Single 2x3

Download Revit Family Files:
or, download:

Recessed Panel Doors: Single 2x5 BIM family
Recessed Panel Doors: Single 2x5

Download Revit Family Files:
or, download:

Stainless Steel Doors: Double Flush BIM family
Stainless Steel Doors: Double Flush

Download Revit Family Files:
or, download:

Stainless Steel Doors: Double Vision BIM family
Stainless Steel Doors: Double Vision

Download Revit Family Files:
or, download:

Stainless Steel Doors: Single Flush BIM family
Stainless Steel Doors: Single Flush

Download Revit Family Files:
or, download:

Stainless Steel Doors: Single Vision BIM family
Stainless Steel Doors: Single Vision

Download Revit Family Files:
or, download:

Operators: ControlHoist - Basic BIM family
Operators: ControlHoist - Basic

Download Revit Family Files:

or, download:

Operators: ControlHoist - Standard BIM family
Operators: ControlHoist - Standard

Download Revit Family Files:

or, download:

Operators: ControlHoist - Optima BIM family
Operators: ControlHoist - Optima

Download Revit Family Files:

or, download:

Acoustic Steel Doors: Double Flush BIM family
Acoustic Steel Doors: Double Flush

Download Revit Family Files:

or, download:

Acoustic Steel Doors: Double Vision BIM family
Acoustic Steel Doors: Double Vision

Download Revit Family Files:

or, download:

Acoustic Steel Doors: Single Flush BIM family
Acoustic Steel Doors: Single Flush

Download Revit Family Files:

or, download:

Acoustic Steel Doors: Single Vision BIM family
Acoustic Steel Doors: Single Vision

Download Revit Family Files:

or, download:

Acoustic Wood Doors: Double BIM family
Acoustic Wood Doors: Double

Download Revit Family Files:

or, download:

Acoustic Wood Doors: Double Vision BIM family
Acoustic Wood Doors: Double Vision

Download Revit Family Files:
or, download:

Acoustic Wood Doors: Single BIM family
Acoustic Wood Doors: Single

Download Revit Family Files:

or, download:

Acoustic Wood Doors: Single Vision BIM family
Acoustic Wood Doors: Single Vision

Download Revit Family Files:
or, download:

Blast Resistant Doors: Double Flush BIM family
Blast Resistant Doors: Double Flush

Download Revit Family Files:

or, download:

Blast Resistant Doors: Double Vision BIM family
Blast Resistant Doors: Double Vision

Download Revit Family Files:
or, download:

Blast Resistant Doors: Medium Duty Double BIM family
Blast Resistant Doors: Medium Duty Double

Download Revit Family Files:
or, download:

Blast Resistant Doors: Medium Duty Double Vision BIM family
Blast Resistant Doors: Medium Duty Double Vision

Download Revit Family Files:
or, download:

Blast Resistant Doors: Medium Duty Single BIM family
Blast Resistant Doors: Medium Duty Single

Download Revit Family Files:
or, download:

Blast Resistant Doors: Medium Duty Single Vision BIM family
Blast Resistant Doors: Medium Duty Single Vision

Download Revit Family Files:
or, download:

Blast Resistant Doors: Single Flush BIM family
Blast Resistant Doors: Single Flush

Download Revit Family Files:

or, download:

Blast Resistant Doors: Single Vision BIM family
Blast Resistant Doors: Single Vision

Download Revit Family Files:
or, download:

Bullet Resistant Doors - Steel and Wood: Double Flush BIM family
Bullet Resistant Doors - Steel and Wood: Double Flush

Download Revit Family Files:

or, download:

Bullet Resistant Doors - Steel and Wood: Double Vision BIM family
Bullet Resistant Doors - Steel and Wood: Double Vision

Download Revit Family Files:

or, download:

Bullet Resistant Doors - Steel and Wood: Single Flush BIM family
Bullet Resistant Doors - Steel and Wood: Single Flush

Download Revit Family Files:

or, download:

Bullet Resistant Doors - Steel and Wood: Single Vision BIM family
Bullet Resistant Doors - Steel and Wood: Single Vision

Download Revit Family Files:

or, download:

Lead Lined Doors: Double Flush BIM family
Lead Lined Doors: Double Flush

Download Revit Family Files:

or, download:

Lead Lined Doors: Double Vision BIM family
Lead Lined Doors: Double Vision

Download Revit Family Files:
or, download:

Lead Lined Doors: Single Flush BIM family
Lead Lined Doors: Single Flush

Download Revit Family Files:

or, download:

Lead Lined Doors: Single Vision BIM family
Lead Lined Doors: Single Vision

Download Revit Family Files:
or, download:

Oversized Doors: Double Flush BIM family
Oversized Doors: Double Flush

Download Revit Family Files:
or, download:

Oversized Doors: Double Monorail BIM family
Oversized Doors: Double Monorail

Download Revit Family Files:
or, download:

Oversized Doors: Single Flush BIM family
Oversized Doors: Single Flush

Download Revit Family Files:
or, download:

Radio Frequency Doors: Double Flush BIM family
Radio Frequency Doors: Double Flush

Download Revit Family Files:
or, download:

Radio Frequency Doors: Single Flush BIM family
Radio Frequency Doors: Single Flush

Download Revit Family Files:
or, download:

Tornado Resistant Doors: Double Flush BIM family
Tornado Resistant Doors: Double Flush

Download Revit Family Files:
or, download:

Tornado Resistant Doors: Single Flush BIM family
Tornado Resistant Doors: Single Flush

Download Revit Family Files:
or, download:

Hollow Metal Door: Metal-10: Recessed: Panel BIM family
Hollow Metal Door: Metal-10: Recessed: Panel

Download Revit Family Files:

or, download:

Hollow Metal Door: Metal-3: Recessed: Panel: with: Lite: Kit BIM family
Hollow Metal Door: Metal-3: Recessed: Panel: with: Lite: Kit

Download Revit Family Files:

or, download: