Manufacturing partner
BIM FILES > Specialties > 10 22 39 - Folding Panel Partitions

Folding Panel Partitions BIM Object Content

Folding Panel Partitions BIM objects, families and systems are free to download in Revit or DWG formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others.

Formats: RFA- Revit Family | RVT- Revit System | DWG- AutoCAD, Sketchup - all CAD software

By downloading and using any ARCAT BIM content you agree to the following license agreement

Skyfold Classic™ Vertically Folding Operable Walls

Skyfold

Partition: 4 Panels High: Skyfold Classic: 7' 0" to 8' 0" FC 2150 to 2440

Partition: 4 Panels High: Skyfold Classic: Micro 7' 0" to 9' 0" FC 2135 to 2745

Partition: 5 Panels High: Skyfold Classic: 8' 1" to 10' 0" FC 2450 to 3050

Partition: 6 Panels High: Skyfold Classic: 10' 1" to 12' 0" FC 3075 to 3660

Partition: 7 Panels High: Skyfold Classic: 12' 1" to 14' 0" FC 3680 to 4265

Partition: 8 Panels High: Skyfold Classic: 14' 1" to 16' 1" FC 4295 to 4900

Partition: 9 Panels High: Skyfold Classic: 16' 2" to 18' 0" FC 4930 to 5485

Partition: 10 Panels High: Skyfold Classic: 18' 1" to 20' 0" FC 5510 to 6095

Partition: 11 Panels High: Skyfold Classic: 20' 1" to 22' 0" FC 6120 to 6705

Partition: 12 Panels High: Skyfold Classic: 22' 1" to 24' 2" FC 6730 to 7365

Partition: 13 Panels High: Skyfold Classic: 24' 3" to 26' 0" FC 7400 to 7925

Partition: 14 Panels High: Skyfold Classic: 26' 1" to 28' 2" FC 7950 to 8585

Partition: 15 Panels High: Skyfold Classic: 28' 3" to 30' 0" FC 8600 to 9145

Partition: 16 Panels High: Skyfold Classic: 30' 1" to 32' 2" FC 9170 to 9800

Partition: 17 Panels High: Skyfold Classic: 32' 3" to 34' 2" FC 9830 to 10415

Partition: 18 Panels High: Skyfold Classic: 34' 3" to 36' 0" FC 10440 to 11000

Skyfold Mirage® Vertically Folding Operable Walls

Skyfold

Partition: 4 Panels High: Skyfold Mirage: 7' 0" to 7' 6" FC 2135 to 2285

Partition: 6 Panels High: Skyfold Mirage: 7' 7" to 11' 3" FC 2310 to 3430

Partition: 8 Panels High: Skyfold Mirage: 11' 4" to 15' 1" 12 FC 3455 to 4610

Partition: 10 Panels High: Skyfold Mirage: 15' 2" to 18' 10" FC 4625 to 5740

Partition: 12 Panels High: Skyfold Mirage: 18' 11" to 24' 0" FC 5765 to 7315

Skyfold Zenith® Premium Vertically Folding Operable Walls

Skyfold

Partition: 3+1 Panels High: Skyfold Zenith Premium: 7' 0" to 7' 6" FC 2135 to 2285

Partition: 4+1 Panels High: Skyfold Zenith Premium: 7' 7" to 10' 0" FC 2310 to 3050

Partition: 5+1 Panels High: Skyfold Zenith Premium: 10' 1" to 12' 0" FC 3075 to 3660

Partition: 6+1 Panels High: Skyfold Zenith Premium: 12' 1" to 14' 0" FC 3685 to 4265

Skyfold Zenith® Vertically Folding Operable Walls

Skyfold

Partition: 4 Panels High: Skyfold Zenith: 7' 0" to 8' 0" FC 2150 to 2440

Partition: 5 Panels High: Skyfold Zenith: 8' 1" to 10' 0" FC 2450 to 3050

Partition: 6 Panels High: Skyfold Zenith: 10' 1" to 12' 0" FC 3075 to 3660