Manufacturing partner
CAD DETAILS > Metals > 05 50 00 - Metal Fabrications

Metal Fabrications CAD Drawings

Free Metal Fabrications Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.

Metal Fabrications, Brackets - Floating Wall Mount

Centerline Brackets

FWM-L07 REV X1

FWM-L08 REV X1

FWM-L09 REV X1

FWM-L10 REV X1

FWM-L11 REV X1

FWM-L12 REV X1

FWM-L13 REV X1

FWM-L14 REV X1

FWM-L15 REV X1

FWM-L16 REV X1

FWM-L18 REV X1

FWM-L19 REV X1

FWM-L20 REV X1

FWM-L22 REV X1

FWM-R07 REV X1

FWM-R08 REV X1

FWM-R09 REV X1

FWM-R10 REV X1

FWM-R11 REV X1

FWM-R12 REV X1

FWM-R13 REV X1

FWM-R14 REV X1

FWM-R15 REV X1

FWM-R16 REV X1

FWM-R17 REV X1

FWM-R18 REV X1

FWM-R19 REV X1

FWM-R20 REV X1

FWM-R21 REV X1

FWM-R22 REV X1

FWM-U07 REV X1

FWM-U08 REV X1

FWM-U09 REV X1

FWM-U10 REV X1

FWM-U11 REV X1

FWM-U12 REV X1

FWM-U13 REV X1

FWM-U14 REV X1

FWM-U15 REV X1

FWM-U16 REV X1

FWM-U17 REV X1

FWM-U18 REV X1

FWM-U19 REV X1

FWM-U20 REV X1

FWM-U21 REV X1

FWM-U22 REV X1

Metal Fabrications, Brackets - Forward L

Centerline Brackets

FLB-09 REV X1

FLB-10 REV X1

FLB-11 REV X1

FLB-12 REV X1

FLB-13 REV X1

FLB-14 REV X1

FLB-15 REV X1

FLB-16 REV X1

FLB-17 REV X1

FLB-18 REV X1

FLB-19 REV X1

FLB-20 REV X1

FLB-21 REV X1

FLB-22 REV X1

Metal Fabrications, Brackets - Front Mount

Centerline Brackets

FMB-6X6 REV X1

FMB-8X6 REV X1

FMB-10X8 REV X1

FMB-12X10 REV X1

FMB-14X10 REV X1

Metal Fabrications, Brackets - Front Mount Plus

Centerline Brackets

FMP-8X6 REV X1

FMP-10X8 REV X1

FMP-12X10 REV X1

FMP-14X10 REV X1

FMP-16X12 REV X1

FMP-18X12 REV X1

FMP-20X14 REV X1

FMP-22X14 REV X1

FMP-24X16 REV X1

Metal Fabrications, Brackets - Standard

Centerline Brackets

SB4H-08 REV X1

SB4H-09 REV X1

SB4H-10 REV X1

SB4H-11 REV X1

SB4H-12 REV X1

SB4H-13 REV X1

SB4H-14 REV X1

SB4H-15 REV X1

SB4H-16 REV X1

SB4H-17 REV X1

SB4H-18 REV X1

Metal Fabrications, Brackets - Standard Plus

Centerline Brackets

SP-08 REV X1

SP-09 REV X1

SP-10 REV X1

SP-11 REV X1

SP-12 REV X1

SP-13 REV X1

SP-14 REV X1

SP-15 REV X1

SP-16 REV X1

SP-17 REV X1

SP-18 REV X1

SP-19 REV X1

SP-20 REV X1

SP-21 REV X1

Stair Treads and Nosings - Cast Nosings and Treads

Wooster Products, Inc.

Variable width, nose 1/2” x 3/8”, standard thickness- 5/16”

Variable width, nose 1/4" underside, standard thickness - 5/16"

Variable width, nose 3/8” underside, standard thickness- 5/16”

Variable width, nose ¾” x ¾”, standard thickness- 5/16”

Variable width, one edge rounded, standard thickness - 5/16"

Variable width, rounded edges, standard thickness - 5/16"

Variable width, square edges standard thickness - 5/16"

Variable width, standard nose - 1", standard thickness - 5/16"

Stair Treads and Nosings - Spectra NITEGLOW™ Stair Tread

Wooster Products, Inc.

2 1/16" wide, 3/8" thick, nose 1/4" underside 2” wide glow area

2 1/16" wide, 3/8" thick, nose 1/4" underside 2” wide glow area

3 1/8" wide, 9/16" thick, nose, 1” wide glow area

Stair Treads and Nosings - Stairmaster Stair Tread

Wooster Products, Inc.

1" wide, 9/32" thick, nose 1 1/8" underside, beveled back

10" wide, 9/32" thick, no nose, square back Available with beveled or square ends

11" wide, 9/32" thick, nose 1 1/8" underside, beveled back

3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back

3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back, one inch glow strip on front

3" wide, 9/32" thick, no nose, square back

4" wide, 9/32" thick, no nose, beveled back

6" wide, 9/32" thick, no nose, square back

6" wide, 9/32" thick, nose 1 1/8" underside, square back

7" wide, 9/32" thick, no nose, beveled back Available with beveled or square ends

8" wide, 9/32" thick, nose 1 1/8" underside, square back

9" wide, 9/32" thick, nose 1 1/8" underside, beveled back

9" wide, 9/32" thick, nose 1 1/8" underside, beveled back

9" wide, 9/32" thick, nose 1 1/8" underside, beveled back 1 1/8” glow strip in front