Manufacturing partner
CAD DETAILS > Thermal and Moisture Protection > 07 14 00 - Fluid-Applied Waterproofing

Fluid-Applied Waterproofing CAD Drawings

Free Fluid-Applied Waterproofing Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.

Assembly Details

Kemper System America, Inc.

A-1 Non-Insulated Waterproofing Assembly

A-3 Non-Insulated Waterproofing Assembly with Fully Adhered Cap Sheet

A-5 Insulated Waterproofing Assembly with Foam Insulation & Coverboard

A-5B Plaza Waterproofing Assembly with Foam Insulation & Coverboard

A-8 Roof Recovery Assembly

A-11 Insulated Roof Recovery Waterproofing Assembly with Foam Insulation & Coverboard

A-13 PRMA Waterproofing Assembly with Overburden

A-15 PRMA Waterproofing Assembly with Fully Adhered Cap Sheet

A-16 Waterproofing Assembly with Overburden

A-18 Plaza Waterproofing Assembly with Pedestal-Mounted Paver Overburden

A-19 Plaza Waterproofing Assembly with Solid Overburden

A-21 Balcony Waterproofing with Surfacing Assembly

A-22 Balcony Waterproofing Assembly with Overburden

A-23 Balcony Waterproofing Assembly with Insulation & Overburden

A-24 Planter Box Waterproofing Assembly

A-25 Landscape Waterproofing Assembly

A-26 Landscape Waterproofing Assembly with Insulation

A-27 Split-Slab Below-Grade Waterproofing Assembly

A-28 Below-Grade Waterproofing Assembly with Overburden

A-29 Interior Floor Waterproofing Assembly

A-30 Interior Floor Waterproofing Assembly with Overburden

A-31 Interior Floor Waterproofing Assembly with Overburden (Kemperol 022)

Base Wall Flashing Details

Kemper System America, Inc.

B-1 One Ply Base Flashing

B-1A One Ply Base Flashing with Cut-In Reglet

B-1B One Ply Base Flashing with Counterflashing

B-2A Two Ply Base Flashing with Cut-In Reglet

B-2B Two Ply Base Flashing with Counterflashing

B-3 Wall Flashing with Coping Cap

B-4 ConcreteMasonry Wall Flashing with Masonry Coping Stone

B-5 Two Ply Masonry Wall Flashing without Coping Cap

B-5A One Ply Masonry Wall Flashing without Coping Cap

B-6 Planter Box Waterproofing Concrete Masonry Knee Wall

B-6A Planter Box (Engaged) Waterproofing Flashing

B-6B Planter Box Waterproofing Concrete Masonry Building Wall

B-7 One Ply Base Flashing with Counterflashing (Low Flashing)

B-10 Thru-Wall Flashing Detail

Drain Details

Kemper System America, Inc.

D-1 Roof Drain Flashing

D-2 Scupper Drain Flashing

D-3 Thru-Wall Scupper Flashing

D-3A Thru-Wall Flush Scupper Flashing

D-4 Plaza Drain Flashing

D-5 Flat Grate Drain Flashing

D-6 Planter Drain Flashing

D-7 Trench Drain Flashing

Edge Termination Details

Kemper System America, Inc.

E-1 Gravel Stop Roof Edge Flashing

E-1A Raised Gravel Stop Flashing

E-2 Drip Edge Flashing

E-2A Raised Drip Edge Flashing

E-3 Gutter Edge Flashing

Expansion Joint Flashing Details

Kemper System America, Inc.

J-1 Horizontal to Vertical Transition Expansion Joint Flashing

J-1A Horizontal to Vertical Transition Expansion Joint with Cut In Reglet

J-1B Horizontal to Vertical Transition Expansion Joint with Counterflashing

J-1R Horizontal to Vertical Redline Expansion Joint Flashing

J-2 Horizontal (In-Line) Waterproofing Expansion Joint

J-3 Horizontal (In-Line) Waterproofing Expansion Joint with Sealant

J-3R Horizontal Redline Waterproofing Expansion Joint

J-4 Flashing at Vehicular Traffic Joint

High Wind Insulation Details

Kemper System America, Inc.

HW-1 Roof Zone Layout

HW-2 Urethane Adhesive Ribbon Insulation Attachment Pattern

HW-3 Fastener & Plate Insulation Attachment Pattern

HW-4 Roof Edge Securement

Insulation Details

Kemper System America, Inc.

IA-1 Diamond-In-Square Insulation Attachment Pattern

IA-2 Urethane Adhesive Ribbon Insulation Attachment Pattern

IA-3 Cover Board Joint Stripping-In Detail

Miscellaneous Flashing Details

Kemper System America, Inc.

M-1 Field Fabricated Outside Corner Flashing

M-2 Field Fabricated Inside Corner Flashing

M-3 Door Sill Flashing

M-4 Tie-In to Modified BitumenBUR Membrane

M-5 Tie-In to Modified BitumenBUR Membrane

M-6 Tie-In to Modified BitumenBUR Membrane

M-7 Pedestrian Curb Flashing (2-Ply)

M-8 Vehicular Curb Flashing (3-Ply)

M-10 Pivot Hinge Box Flashing

M-11 Butt Joint Flashing - Field

M-12 Stair Tread Nosing

M-13 Membrane Repair

M-14 Membrane Repair with Surfacing

M-15 Gutter Lining Detail

M-16 Standing Seam Metal Roof Detail

M-17 Horizontal Surfacing Profile Joint

Modified Bitumen

Kemper System America, Inc.

CURB/PAD ENCAPSULATION FLASHING 6" MIN. SIMPLEX - KDP 7

DOOR SILL FLASHING- KDM 3A

DRIP EDGE FLASHING- KDE 1

FIELD FABRICATED OUTSIDE CORNER FLASHING- KDM 1

FIELD FABRICATED PIPE PENETRATION FLASHING - KDP 1

FIELD FABRICATED WARM PIPE PENETRATION FLASHING- KDP 2

GUTTER EDGE FLASHING - KDE 3

HORIZONTAL (IN-LINE) EXPANSION JOINT FLASHING- KDJ 2

HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT FLASHING- KDJ 1

HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT W/ CUT-IN REGLET - KDJ 1A

INSIDE CORNER FLASHING - KDM 2

INSULATED MODIFIED BITUMEN ASSEMBLY- KD 1

INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4

IRREGULAR PENETRATION ANGLE FLASHING- KDP 3

IRREGULAR PENETRATION UNI-STRUT CHANNEL FLASHING - KDP 5

KDI 1

KDI 2

MECHANICAL MOISTURE VENT FLASHING K.S.A. - KDP 6

NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 2

NON-INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4A

NON-NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 3

ONE PLY BASE FLASHING W/ COUNTER FLASHING- KDB 1E

ONE PLY BASE FLASHING W/ CUT-IN REGLET- KDB 1D

ONE PLY BASE FLASHING- KDB 1C

ONE PLY BASE W/ COUNTER FLASHING- KDB 5A

ONE PLY CURB FLASHING - KDP 8

PARAPET WALL W/ METAL COPING CAP (OPTIONAL) SIMPLEX- KDB 3A

PARAPET WALL W/ STONE COPING CAP- KDB 4A

RAISED DRIP EDGE FLASHING- KDE 2

ROOF DRAIN FLASHING- KDD 1

ROOF DRAIN FLASHING- KDD 1i

SCUPPER DRAIN FLASHING- KDD 2

SHOWN KDI-3 WOOD DECKS BASE SHEET ATTACHMENT TO- KDI 3

STEEP SLOPE APPLICATION- KD 5

STEEP SLOPE APPLICATION- KD 5A

THRU-WALL SCUPPER FLASHING- KDD 3A

TWO PLY BASE FLASHING W/ CUT-IN REGLET- KDB 2D

TWO PLY BASE FLASHING- KDB 2C

TWO PLY BASE W/ COUNTER FLASHING- KDB 2E

WIDE FLANGE FLASHING- KDP 4

Penetration Details

Kemper System America, Inc.

P-1 Field Fabricated Pipe Penetration Flashing

P-10 Irregular Penetration Uni-Strut Channel Flashing

P-2 Field Fabricated Warm Pipe Penetration Flashing

P-3 Irregular Penetration Angle Flashing

P-4 Irregular Penetration Wide Flange Flashing

P-5 CurbPad Encapsulation Flashing