Manufacturing partner
CAD DETAILS > Thermal and Moisture Protection > 07 41 13 - Metal Roof Panels

Metal Roof Panels CAD Drawings

Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
LP-12 - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg download: view:
LP-12 - Liner Panel
image/vnd.dwg download: view:
IP3 PURLINS SECTIONS - FINAL R1
image/vnd.dwg download: view:
IP SNAP 3 PROFILE
image/vnd.dwg download: view:
HIGH SEAM PROFILE
image/vnd.dwg download: view:
IP SEAM 3 PROFILE
image/vnd.dwg download: view:
.5 CORRUGATED
image/vnd.dwg download: view:
78 Corrugated Blue Book
image/vnd.dwg download: view:
Deep Rib IV Section View Details
image/vnd.dwg download: view:
Deep Rib 4
image/vnd.dwg download: view:
7-8 inch Corrugated Profile
image/vnd.dwg download: view:
78 Corrugated Blue Book 2
image/vnd.dwg download: view:
Industrial Panels Detail Manual 2D Sections
image/vnd.dwg download: view:
Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg download: view:
Decor Flush Detailed
image/vnd.dwg download: view:
Decor Flush Section View Details
image/vnd.dwg download: view:
2.5 SSR PROFILE
image/vnd.dwg download: view:
2.5 SSR Panel - Detail Pages With Vented Ridge
image/vnd.dwg download: view:
Hefti Rib Profiles
image/vnd.dwg download: view:
Hefti Rib Final
image/vnd.dwg download: view:
Deep Rib II Profile
image/vnd.dwg download: view:
Industrial Panels Detail Manual 3D Isometrics 2
image/vnd.dwg download: view:
Industrial Panels Detail Manual 2D Sections 2
image/vnd.dwg download: view:
V Beam - Industrial Panels Detail Manual 2D Sections
image/vnd.dwg download: view:
V Beam - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg download: view:
V Beam Profile
image/vnd.dwg download: view:
Ultra Rib Profile
image/vnd.dwg download: view:
Twin Fold
image/vnd.dwg download: view:
Twin Fold Wood Deck Isometric
image/vnd.dwg download: view:
Thin Seam Wood Deck Isometric
image/vnd.dwg download: view:
Thin Seam STL Deck Isometric
image/vnd.dwg download: view:
Thin Seam - 16in with Pencil Beads
image/vnd.dwg download: view:
Thin Seam STL Deck ISO Sections
image/vnd.dwg download: view:
Thin Seam - 16in with Shadow Lines
image/vnd.dwg download: view:
Thin Seam Profile with Batten
image/vnd.dwg download: view:
Thin Seam
image/vnd.dwg download: view:
T-Rib Profile
image/vnd.dwg download: view:
T-Rib
image/vnd.dwg download: view:
Stand N Seam Profile
image/vnd.dwg download: view:
Stand'N Seam STL Deck Isometric
image/vnd.dwg download: view:
Stand'N Seam STL Deck ISO Sections
image/vnd.dwg download: view:
Snap-On-Seam High Profile
image/vnd.dwg download: view:
Snap-On-Seam Profile
image/vnd.dwg download: view:
Snap-On-Seam with Shadow Lines
image/vnd.dwg download: view:
Snap-On-Seam Wood Deck Sections
image/vnd.dwg download: view:
Snap-On-Seam with Cap Install
image/vnd.dwg download: view:
Slim Seam 12 inches
image/vnd.dwg download: view:
Slim Seam Wood Deck Isometric
image/vnd.dwg download: view:
Slim Seam Profile
image/vnd.dwg download: view:
Power Seam 18 in flat
image/vnd.dwg download: view:
Power Seam Profile
image/vnd.dwg download: view:
Power Seam STL Deck ISO Sections
image/vnd.dwg download: view:
Power Seam STL Deck Isometric
image/vnd.dwg download: view:
Power Seam 18 in with stiff ribs
image/vnd.dwg download: view:
Power Seam Wood Deck Isometric
image/vnd.dwg download: view:
Posi Lock
image/vnd.dwg download: view:
Posi-Lock Soffit
image/vnd.dwg download: view:
Mighti Rib
image/vnd.dwg download: view:
Mighti Rib (Fastening Schedule WF)
image/vnd.dwg download: view:
Mighti Rib and Ultra Rib
image/vnd.dwg download: view:
Mighti Rib PBR (42.75 inch coil)
image/vnd.dwg download: view:
Mighti Rib I
image/vnd.dwg download: view:
Mighti RIb (R Panel)
image/vnd.dwg download: view:
LP-25 - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg download: view:
LP-25 - Liner Panel
image/vnd.dwg download: view:
LP-15 - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg download: view:
LP-15 Liner Panel
image/vnd.dwg download: view:
ASL Series Details
image/vnd.dwg download: view:
DL Panel Series Details
image/vnd.dwg download: view:
NS Series Details
image/vnd.dwg download: view:
SSL Series Details
image/vnd.dwg download: view: