Manufacturing partner
CAD DETAILS > Thermal and Moisture Protection > 07 76 16 - Roof Decking Pavers

Roof Decking Pavers CAD Drawings

Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
CAD details
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: DWG view: PDF
CAD details
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: DWG view: PDF
CAD details
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: DWG view: PDF
CAD details
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: DWG view: PDF
CAD details
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: DWG view: PDF
CAD details
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: DWG view: PDF
CAD details
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: DWG view: PDF
CAD details
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download: DWG view: PDF
CAD details
LD4 Base Leveler Disc
download: DWG view: PDF
CAD details
Level.It Pedestal Elevations: User-friendly deck supports with Elevations From 1/8" to 12"
download: DWG view: PDF
CAD details
Level.It Pedestal Elevations: User-friendly deck supports with Elevations From 1/8" to 12"
download: DWG view: PDF
CAD details
Level.It Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: DWG view: PDF
CAD details
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: DWG view: PDF
CAD details
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: DWG view: PDF
CAD details
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
Sample Deck Layout: Overview of Typical Pedestal Placements
download: DWG view: PDF
CAD details
Sample Deck Starting Installation: Using "T" Installation Method
download: DWG view: PDF
CAD details
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: DWG view: PDF
CAD details
Threshold Placement: Enlarged Plan View and Section View.
download: DWG view: PDF
CAD details
Wood to Paver Transitions: How to address a transition in Decking Material
download: DWG view: PDF
CAD details
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: DWG view: PDF
CAD details
Bracing & Extreme Cavity Height for decks 24"-36"
download: DWG view: PDF
CAD details
D4 Base Leveler
download: DWG view: PDF
CAD details
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: DWG view: PDF
CAD details
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: DWG view: PDF
CAD details
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: DWG view: PDF
CAD details
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: DWG view: PDF
CAD details
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: DWG view: PDF
CAD details
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: DWG view: PDF
CAD details
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: DWG view: PDF
CAD details
Optional Wood Applications
download: DWG view: PDF
CAD details
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: DWG view: PDF
CAD details
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
Sample Deck Layout: Overview of Typical Pedestal Placements
download: DWG view: PDF
CAD details
Sample Deck Starting Installation: Using "T" Installation Method
download: DWG view: PDF
CAD details
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
download: DWG view: PDF
CAD details
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
download: DWG view: PDF
CAD details
Screwjack Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: DWG view: PDF
CAD details
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: DWG view: PDF
CAD details
Threshold Placement: Enlarged Plan View and Section View.
download: DWG view: PDF
CAD details
Wood to Paver Transitions: How to address a transition in Decking Material
download: DWG view: PDF
CAD details
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: DWG view: PDF
CAD details
Bison Versadjust Product Overview. Versadjust product line including model numbers, height ranges. Construction details for architecture, engineering.
download: DWG view: PDF
CAD details
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: DWG view: PDF
CAD details
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: DWG view: PDF
CAD details
Extreme Cavity Height Bracing for Decks with a Bracing Requirement of 24"-36"
download: DWG view: PDF
CAD details
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: DWG view: PDF
CAD details
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: DWG view: PDF
CAD details
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: DWG view: PDF
CAD details
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: DWG view: PDF
CAD details
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download: DWG view: PDF
CAD details
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: DWG view: PDF
CAD details
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: DWG view: PDF
CAD details
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: DWG view: PDF
CAD details
Sample Deck Layout: Overview of Typical Pedestal Placements
download: DWG view: PDF
CAD details
Sample Deck Starting Installation: Using "T" Installation Method
download: DWG view: PDF
CAD details
Sample Deck Starting Installation: Using "T" Installation Method
download: DWG view: PDF
CAD details
Shims and Fixed Height Pedestals: Stackable Pedestals with heights from 1/8" to 3". Sound dampening shims, stackable pedestals.
download: DWG view: PDF
CAD details
Step Down Option: Step Down Option Using Versadjust Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: DWG view: PDF
CAD details
VB Slope Compensation Detail: VB Base Leveling Base (0" Per Foot To 1/2" Per Foot). Attaches to the bottom of Versadjust pedestals, providing a maximum of 1” per foot slope. compensation.
download: DWG view: PDF
CAD details
Versadjust Pedestal Elevations: Industrial deck supports with Elevations From 1/8" to 36"
download: DWG view: PDF
CAD details
Versadjust Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: DWG view: PDF
CAD details
Wood to Paver Transitions: How to address a transition in Decking Material
download: DWG view: PDF
CAD details
WT-041 - Starting Installation
download: DWG view: PDF
CAD details
WT-040 - Sample Deck Plan
download: DWG view: PDF
CAD details
WT-062- Wood To Paver Transitions
download: DWG view: PDF
CAD details
WT-063 - FS1 Fastening Kit
download: DWG view: PDF
CAD details
WT-070 - Step Down
download: DWG view: PDF
CAD details
FS1 Fastening Kit for use with Wood Deck Tiles
download: DWG view: PDF
CAD details
Wood Deck Tile to Concrete Paver Transitions
download: DWG view: PDF