Manufacturing partner

Siding CAD Drawings

Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
MASTIC QUEST DOUBLE 4"
image/vnd.dwg download: view:
MASTIC QUEST DOUBLE 5"
image/vnd.dwg download: view:
MASTIC QUEST DOUBLE 4-1/2" DUTCH LAP
image/vnd.dwg download: view:
MASTIC QUEST DOUBLE 4" LONG LENGTH
image/vnd.dwg download: view:
MASTIC QUEST DOUBLE 5" LONG LENGTH
image/vnd.dwg download: view:
MASTIC QUEST 4-1/2" DUTCH LAP LONG LENGTH
image/vnd.dwg download: view:
MASTIC LIBERTY ELITE DOUBLE 4"
image/vnd.dwg download: view:
MASTIC LIBERTY ELITE DOUBLE 5"
image/vnd.dwg download: view:
MASTIC LIBERTY ELITE DOUBLE 5" DUTCH LAP
image/vnd.dwg download: view:
MASTIC CHARLESTON BEADED 6-1/2" BEADED (SMOOTH)
image/vnd.dwg download: view:
MASTIC OVATION BEADED 6-1/2" BEADED (WOODGRAIN)
image/vnd.dwg download: view:
MASTIC MILL CREEK DOUBLE 4"
image/vnd.dwg download: view:
MASTIC MILL CREEK DOUBLE 5"
image/vnd.dwg download: view:
MASTIC MILL CREEK DOUBLE 4" DUTCH LAP
image/vnd.dwg download: view:
MASTIC MILL CREEK DOUBLE 5" DUTCH LAP
image/vnd.dwg download: view:
MASTIC 2-1/2" WIDE WINDOW CASING TRIM - 3/4"
image/vnd.dwg download: view:
MASTIC PRO-BEAD 8" NON-VENTILATED SOFFIT-WAINSCOT
image/vnd.dwg download: view:
MASTIC PRO-SELECT DOUBLE 5" NON-VENTILATED SOFFIT PANEL
image/vnd.dwg download: view:
MASTIC PRO-TECH PLUS TRIPLE 4" NON-VENTILATED SOFFIT PANEL
image/vnd.dwg download: view:
MASTIC Cedar Discovery Snap-in 3" Crown
image/vnd.dwg download: view:
MASTIC "T" CHANNEL - 5/8"
image/vnd.dwg download: view:
MASTIC TRADITIONAL OUTSIDE CORNER POST
image/vnd.dwg download: view:
MASTIC TRADITIONAL WIDE OUTSIDE CORNER POST
image/vnd.dwg download: view:
MASTIC OUTSIDE CORNER POST BASE (ALUMINUM)
image/vnd.dwg download: view:
MASTIC TRADITIONAL QUARTER ROUND MOLDING (ALUMINUM)
image/vnd.dwg download: view:
MASTIC 2-1/2" WIDE WINDOW CASING TRIM - 1-1/4"
image/vnd.dwg download: view:
MASTIC PRO-BEAD 8" VENTILATED SOFFIT
image/vnd.dwg download: view:
MASTIC PRO-BEAD J-CHANNEL FOR BEADED SOFFIT - 3/8"
image/vnd.dwg download: view:
MASTIC PRO-SELECT DOUBLE 5" VENTILATED SOFFIT
image/vnd.dwg download: view:
MASTIC PRO-TECH PLUS TRIPLE 4" CENTER-VENTILATED SOFFIT
image/vnd.dwg download: view:
MASTIC PRO-TECH PLUS TRIPLE 4" VENTILATED SOFFIT
image/vnd.dwg download: view:
MASTIC UNIVERSAL OUTSIDE CORNER POST 4" (WOODGRAIN)
image/vnd.dwg download: view:
MASTIC UNIVERSAL OUTSIDE CORNER POST 4" (SMOOTH)
image/vnd.dwg download: view:
MASTIC RUSTIC DOUBLE 4" (.019)
image/vnd.dwg download: view:
MASTIC RUSTIC DOUBLE 4" (.024)
image/vnd.dwg download: view:
MASTIC Universal Vinyl Accessory Bay Corner Post-3/4"
image/vnd.dwg download: view:
MASTIC Designer Accents Outside Corner Post w/Foam Insert
image/vnd.dwg download: view:
MASTIC Designer Accessory Outside Corner Post w/ Foam Insert- 3/4"
image/vnd.dwg download: view:
MASTIC HORIZON COLLECTION DOUBLE 5"
image/vnd.dwg download: view:
MASTIC DUTCH OAK DOUBLE 5" DUTCH LAP
image/vnd.dwg download: view:
MASTIC HORIZON COLLECTION/ DUTCH OAK OUTSIDE CORNER POST
image/vnd.dwg download: view:
MASTIC RUSTIC OUTSIDE CORNER POST
image/vnd.dwg download: view:
MASTIC HORIZON COLLECTION/DUTCH OAK WIDE OUTSIDE CORNER POST
image/vnd.dwg download: view:
MASTIC TRADITIONAL SELECT 8"
image/vnd.dwg download: view:
MASTIC TRADITIONAL SELECT 12" NON-VENT V-GROOVE SOFFIT
image/vnd.dwg download: view:
MASTIC TRADITIONAL SELECT 12" PERFORATED V-GROOVE SOFFIT
image/vnd.dwg download: view:
MASTIC TRADITIONAL SELECT 6" NON-VENTILATED V-GROOVE SOFFIT
image/vnd.dwg download: view:
MASTIC TRADITIONAL SELECT 6" PERFORATED V-GROOVE SOFFIT
image/vnd.dwg download: view:
MASTIC TRADITIONAL 12" NON-VENTILATED V-GROOVE SOFFIT
image/vnd.dwg download: view:
MASTIC TRADITIONAL 12" PERFORATED V-GROOVE SOFFIT
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD PLUS 12" CENTER LANCED SOFFIT - T4, .019
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD PLUS 12" FULL LANCED SOFFIT - D6
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD PLUS 12" FULL LANCED SOFFIT - T4
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD PLUS 12" SOLID SOFFIT - D6, .019
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD PLUS 12" SOLID SOFFIT - T4
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD PLUS 16" CENTER LANCED SOFFIT QUAD4, .019
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD PLUS 16" SOLID SOFFIT
image/vnd.dwg download: view:
MASTIC ALUMA GUARD 12" CENTER LANCED SOFFIT
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD 12" FULL LANCED SOFFIT - D6, .016
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD 12" SOLID SOFFIT - D6, .016
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD 12" SOLID SOFFIT - T4, .016
image/vnd.dwg download: view:
MASTIC TRADITIONAL 10" FASIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC TRADITIONAL 4" FASCIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC WOOD GRAIN EMBOSSED 4" FASCIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC 4" RIBBED FASCIA
image/vnd.dwg download: view:
MASTIC TRADITIONAL 6" FASCIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC WOOD GRAIN EMBOSSED 6" FASCIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC 6" RIBBED FASCIA
image/vnd.dwg download: view:
MASTIC TRADITIONAL 8" FASCIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC WOOD GRAIN EMBOSSED 8" FASCIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC WOOD GRAIN EMBOSSED 10" FASCIA TRIM (TYPE C)
image/vnd.dwg download: view:
MASTIC 4" RIBBED FASCIA .024
image/vnd.dwg download: view:
MASTIC 6" RIBBED FASCIA .024
image/vnd.dwg download: view:
MASTIC 8" RIBBED FASCIA .024
image/vnd.dwg download: view:
MASTIC 10" RIBBED FASCIA .024
image/vnd.dwg download: view:
MASTIC 8" RIBBED FASCIA
image/vnd.dwg download: view:
MASTIC 10" RIBBED FASCIA
image/vnd.dwg download: view:
MASTIC ALUMA-GUARD 12" FULL LANCED SOFFIT
image/vnd.dwg download: view:
MASTIC 4-1/2" DENTIL MOLDING END BLOCK
image/vnd.dwg download: view:
MASTIC 4-1/2" DENTIL MOLDING
image/vnd.dwg download: view:
MASTIC 3-1/2" WINDOW & DOOR CASTING LINEAL
image/vnd.dwg download: view:
MASTIC UNIVERSAL FLEXIBLE J-CHANNEL - 3/4"
image/vnd.dwg download: view:
MASTIC 5" CORNER LINEAL
image/vnd.dwg download: view:
MASTIC 5" FLUTED CORNER LINEAL
image/vnd.dwg download: view:
MASTIC CORNER STARTER & INSERT
image/vnd.dwg download: view:
MASTIC UNIVERSAL FLEXIBLE J-CHANNEL - 3/4"
image/vnd.dwg download: view:
MASTIC 4" RIBBED FASCIA
image/vnd.dwg download: view:
MASTIC 6" RIBBED FASCIA
image/vnd.dwg download: view:
MASTIC 8" RIBBED FASCIA
image/vnd.dwg download: view:
MASTIC DENTIL MOLDING END BLOCK 4-1/2"
image/vnd.dwg download: view:
ARTISAN1 - ALL DETAILS
image/vnd.dwg download: view:
ARTISAN 1.01 - Inside Corner
image/vnd.dwg download: view:
ARTISAN 1.02 - Outside Corner
image/vnd.dwg download: view:
ARTISAN 1.03 - Window or Door Head
image/vnd.dwg download: view:
ARTISAN 1.04 - Window Sill
image/vnd.dwg download: view:
ARTISAN 1.05 - Horizontal Lap View
image/vnd.dwg download: view:
ARTISAN 1.06 - Grade Clearance
image/vnd.dwg download: view:
ARTISAN 1.07 - Fixture Penetration
image/vnd.dwg download: view:
ARTISAN 1.08 - Hardscape Clearances
image/vnd.dwg download: view:
ARTISAN 1.09 - Parapet
image/vnd.dwg download: view:
ARTISAN 1.10 - Door or Window Jamb
image/vnd.dwg download: view:
ARTISAN 1.11 - Inside Corner - Mitered Lap Siding
image/vnd.dwg download: view:
ARTISAN 1.12 - Outside Corner - Mitered Lap Siding
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Door Window Jamb Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Fixture Penetration Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Grade Clearance Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Half Inch or Less Penetration Treatment Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Hardscape Clearances Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Horizontal Break at Floor Transition Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Inside Corner Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Inside Corner Rainscreen - B
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Inside Corner Rainscreen - C
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Outside Corner Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Outside Corner Rainscreen - B
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Outside Corner Rainscreen - C
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Wall and Soffit for Vented Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Wall and Soffit for Ventilated Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Window Door Head Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Window Sill Rainscreen
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Vented Parapet
image/vnd.dwg download: view:
Artisan V-Rustic Siding - Ventilated Parapet Wall
image/vnd.dwg download: view:
PANEL 1 - ALL DETAILS
image/vnd.dwg download: view:
PANEL 1.01 - Wood Framing Inside Corner
image/vnd.dwg download: view:
PANEL 1.02 - Wood Framing Outside Corner
image/vnd.dwg download: view:
PANEL 1.03 - Wood Framing Window Door Head
image/vnd.dwg download: view:
PANEL 1.04 - Wood Framing Window Sill
image/vnd.dwg download: view:
PANEL 1.05 - Wood Framing Horizontal View
image/vnd.dwg download: view:
PANEL 1.06 - Wood Framing Grade Clearance
image/vnd.dwg download: view:
PANEL 1.07 - Wood Framing Fixture Penetration
image/vnd.dwg download: view:
PANEL 1.08 - Wood Framing Hardscape Clearances
image/vnd.dwg download: view:
PANEL 1.09 - Wood Framing Parapet
image/vnd.dwg download: view:
PANEL 1.10 - Wood Framing Door Window Jamb
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Door Window Jamb Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Fixture Penetration Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Grade Clearance Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Half Inch or Less Penetration Treatment Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Hardscape Clearances Rainscreen Decks Porches Patios Walkways Roofs
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Horizontal Break at Floor Transition Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Inside Corner Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Inside Corner Rainscreen - B
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Outside Corner Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Outside Corner Rainscreen - B
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Parapet
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Vented Parapet Wall
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Window Door Head Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Wall and Soffit for Vented Rainscreen
image/vnd.dwg download: view:
HardiePanel Vertical Siding - Wall and Soffit for Ventilated Rainscreen
image/vnd.dwg download: view:
SHINGLE 1 - ALL DETAILS
image/vnd.dwg download: view:
SHINGLE 1.01 - Inside Corner
image/vnd.dwg download: view:
SHINGLE 1.02 - Outside Corner
image/vnd.dwg download: view:
SHINGLE 1.03 - Window Door Head
image/vnd.dwg download: view:
SHINGLE 1.04 - Window Sill
image/vnd.dwg download: view:
SHINGLE 1.05 - Horizontal Lap View
image/vnd.dwg download: view:
SHINGLE 1.06 - Grade Clearance
image/vnd.dwg download: view:
SHINGLE 1.07 - Fixture Penetration
image/vnd.dwg download: view:
SHINGLE 1.08 - Hardscape Clearances
image/vnd.dwg download: view:
SHINGLE 1.09 - Parapet
image/vnd.dwg download: view:
SHINGLE 1.10 - Door - Window Jamb
image/vnd.dwg download: view:
1 1/2" J-channel
image/vnd.dwg download: view:
1 1/4" J-channel
image/vnd.dwg download: view:
1/2" J-channel
image/vnd.dwg download: view:
3/4" J-channel
image/vnd.dwg download: view:
5/8" J-channel
image/vnd.dwg download: view:
Wide Faced J-channel
image/vnd.dwg download: view:
3/4" F-channel
image/vnd.dwg download: view:
5/8" F-channel
image/vnd.dwg download: view:
3/4" H-molding
image/vnd.dwg download: view:
5/8" H-molding
image/vnd.dwg download: view:
3 1/2" Lineal
image/vnd.dwg download: view:
5" Lineal
image/vnd.dwg download: view:
3/4" Inside Corner
image/vnd.dwg download: view:
3/4" x 3.00" Outside Corner Post
image/vnd.dwg download: view:
3/4" x 4.00" Outside Corner Post
image/vnd.dwg download: view:
45 degree Outside Corner Post
image/vnd.dwg download: view:
3/4" x 7.00" Fluted Outside Corner Post
image/vnd.dwg download: view:
5" Fluted Lineal
image/vnd.dwg download: view:
8" Fascia
image/vnd.dwg download: view:
Architectural Shakes
image/vnd.dwg download: view:
Belly Band
image/vnd.dwg download: view:
Board and Batten Siding
image/vnd.dwg download: view:
Centerlock Clapboard Siding, double 4 1/2"
image/vnd.dwg download: view:
Centerlock Dutchlap Siding, double 4 1/2"
image/vnd.dwg download: view:
Charter Oak Clapboard Siding, double 4 1/2"
image/vnd.dwg download: view:
Charter Oak Clapboard Siding, double 4 1/2", matte finish
image/vnd.dwg download: view:
Charter Oak Dutchlap Siding, double 4 1/2"
image/vnd.dwg download: view:
Conquest Clapboard Siding, double 4 1/2"
image/vnd.dwg download: view:
Conquest Clapboard Siding, triple 3"
image/vnd.dwg download: view:
Conquest Dutchlap Siding, double 4 1/2"
image/vnd.dwg download: view:
Landscape Clapboard Siding, double 4"
image/vnd.dwg download: view:
Landscape Dutchlap Siding, double 4"
image/vnd.dwg download: view:
Odyssey Plus Clapboard Siding, double 4"
image/vnd.dwg download: view:
Odyssey Plus Clapboard Siding, double 5"
image/vnd.dwg download: view:
Odyssey Plus Dutchlap Siding, double 4"
image/vnd.dwg download: view:
Odyssey Plus Dutchlap Siding, double 5"
image/vnd.dwg download: view:
Seneca Clapboard Siding, double 4 1/2"
image/vnd.dwg download: view:
Seneca Dutchlap Siding, double 4 1/2"
image/vnd.dwg download: view:
Custom Crown Molding
image/vnd.dwg download: view:
Alliance T4 12" Soffit
image/vnd.dwg download: view:
Charter Oak Soffit reinforced lock
image/vnd.dwg download: view:
Greenbriar 8" Beaded Soffit
image/vnd.dwg download: view:
New Constructionn Starter Strip
image/vnd.dwg download: view:
Beaded Corner Starter
image/vnd.dwg download: view:
Fluted Corner Starter
image/vnd.dwg download: view:
Retrofit Starter Strip
image/vnd.dwg download: view:
Double Finish Trim
image/vnd.dwg download: view:
Finish Trim (undersill)
image/vnd.dwg download: view:
Soffit Crown Molding
image/vnd.dwg download: view:
Super Span Vertical 10" soffit/siding
image/vnd.dwg download: view:
Williamsport Colonial Siding, beaded 6 1/2"
image/vnd.dwg download: view: