YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
CAD DETAILS
>
Openings
> 08 90 00 - Louvers and Vents
Louvers and Vents CAD Drawings
Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following
license agreement
.
Acoustic Louvers
T9106, 6 in parallelogram blade
download:
DWG
view:
PDF
T9108, 8 in parallelogram blade
download:
DWG
view:
PDF
T9112, 12 in parallelogram blade
download:
DWG
view:
PDF
T9206, 6 in airfoil blade
download:
DWG
view:
PDF
T9208, 8 in airfoil blade
download:
DWG
view:
PDF
T9212, 12 in airfoil blade
download:
DWG
view:
PDF
T9612, 12 in sightproof blade
download:
DWG
view:
PDF
Extruded Adjustable Louvers
T645, 4 in driainable head
download:
DWG
view:
PDF
T6636, 4 in drainable head 90 deg blade
download:
DWG
view:
PDF
T6784, 4 in drainable head & blade
download:
DWG
view:
PDF
T6784E, 4 in drainable head & blade, enclosed actuator
download:
DWG
view:
PDF
T6786, 6 in drainable head & blade
download:
DWG
view:
PDF
T6786E, 6 in drainable head & blade, enclosed actuator
download:
DWG
view:
PDF
T6796, 6 in drainable head & blade, 35 deg blade
download:
DWG
view:
PDF
Extruded Combination Louvers
K8204, 4 in drainable head & blade, concealed linkage
download:
DWG
view:
PDF
K8204E, 4 in drainable head & blade, enclosed actuator, concealed linkage
download:
DWG
view:
PDF
K8206, 6 in drainable head & blade, concealed linkage
download:
DWG
view:
PDF
K8206A, 6 in drainable head & blade, airfoil blade, concealed linkage
download:
DWG
view:
PDF
K8206E, 6 in drainable head & blade, enclosed actuator, concealed linkage
download:
DWG
view:
PDF
K8306, 6 in drainable head, concealed linkage
download:
DWG
view:
PDF
K8504, 4 in drainable head & blade, exposed linkage
download:
DWG
view:
PDF
K8506, 6 in drainable head & blade, exposed linkage
download:
DWG
view:
PDF
KN827, 4 in drainable head, gravity intake
download:
DWG
view:
PDF
KX827, 4 in drainable head, gravity exhaust
download:
DWG
view:
PDF
Extruded Drainable Louvers
K6096HP, 6 in drainable head, J blade
download:
DWG
view:
PDF
K609HP, 4 in drainable head, J blade
download:
DWG
view:
PDF
K6386HP, 6 in drainable head, K blade
download:
DWG
view:
PDF
K638HP, 4 in drainable head, K blade
download:
DWG
view:
PDF
K6744, 4 in drainable head & blade, 35 deg blade
download:
DWG
view:
PDF
K6746, 6 in drainable head & blade, 35 deg blade
download:
DWG
view:
PDF
K6774, 4 in drainable head & blade, 45 deg blade
download:
DWG
view:
PDF
K6776, 6 in drainable head & blade, 35 deg blade
download:
DWG
view:
PDF
K6844, 4 in drainable head & blade, dual drainable
download:
DWG
view:
PDF
K6846, 6 in drainable head & blade, dual drainable
download:
DWG
view:
PDF
K6856, 6 in drainable head & blade, recessed mullion
download:
DWG
view:
PDF
Extruded Sightproof Louvers
K601, 4 in non-drainable, chevron blade
download:
DWG
view:
PDF
K601D, 4 in drainable head & blade, chevron blade
download:
DWG
view:
PDF
K605, 5 in non-drainable, sightproof blade
download:
DWG
view:
PDF
K605D, 5 in drainable head & blade, sightproof blade
download:
DWG
view:
PDF
KV601, 4 inch non-drainable, vertical sightproof blade
download:
DWG
view:
PDF
T5832, 2 in non-drainable, chevron blade
download:
DWG
view:
PDF
Extruded Stationary Louvers
K609, 4 in non-drainable, 45 J deg blade
download:
DWG
view:
PDF
K6096, 6 in non-drainable, 39 deg J blade
download:
DWG
view:
PDF
K638, 4 in non-drainable, 49 deg K blade
download:
DWG
view:
PDF
K6386, 6 in non-drainable, 39 deg K blade
download:
DWG
view:
PDF
K666, 4 in non-drainable, 30 deg J blade
download:
DWG
view:
PDF
Fabricated Adjustable Louvers
645, 4 in non-drainable
download:
DWG
view:
PDF
6456, 6 in non-drainable
download:
DWG
view:
PDF
6784, 4 in drainable blade
download:
DWG
view:
PDF
6785, 6 in drainable blade
download:
DWG
view:
PDF
6786, 6 in drainable blade, 35 deg blade
download:
DWG
view:
PDF
Fabricated Stationary Louvers
609, 4 in non-drainable, 43 deg blade
download:
DWG
view:
PDF
6096, 6 in non-drainable, 43 deg blade
download:
DWG
view:
PDF
6774, 4 in drainable head & blade
download:
DWG
view:
PDF
6776, 6 in drainable head & blade
download:
DWG
view:
PDF
Miami Dade - FL Storm Class Louvers
K605MD, 5 in sightproof blade
download:
DWG
view:
PDF
K6744X, 4 in drainable head & blade
download:
DWG
view:
PDF
K6746MD, 6 in drainable head & blade
download:
DWG
view:
PDF
K6746X, 6 in drainable head & blade
download:
DWG
view:
PDF
K8206AMD, 6 in combination, airfoil blade, concealed linkage
download:
DWG
view:
PDF
SCH501X, 5 in wind-driven rain, horizontal blade
download:
DWG
view:
PDF
SCH601MD, 6 in wind-driven rain, horizontal blade
download:
DWG
view:
PDF
SCV602MD, 6 in wind-driven rain, vertical blade
download:
DWG
view:
PDF
SCV602X, 6 in wind-driven rain, vertical blade
download:
DWG
view:
PDF
SCV660MD, 6 in high performance, wind-driven rain, vertical blade
download:
DWG
view:
PDF
T9106X, 6 inch parallelogram blade
download:
DWG
view:
PDF
Narrow Profile Louvers
AC420, 1.5 in non-drainable, 52 deg blade
download:
DWG
view:
PDF
AC460, 1.5 in non-drainable, 30 deg blade
download:
DWG
view:
PDF
K6772, 2 in drainable head & blade
download:
DWG
view:
PDF
T60915, 1.5 in non-drainable, 45 deg J blade
download:
DWG
view:
PDF
T63815, 1.5 in non-drainable, 30 deg K blade
download:
DWG
view:
PDF
Storm Class Louvers
SCC725, 7.25 in dual unit, horizontal blade
download:
DWG
view:
PDF
SCC735, 7.375 in dual unit, horizontal blade
download:
DWG
view:
PDF
SCC875, 8.75 in dual unit, horizontal blade
download:
DWG
view:
PDF
SCH201, 2 in horizontal blade
download:
DWG
view:
PDF
SCH401, 4 in horizontal blade
download:
DWG
view:
PDF
SCH501, 5 in horizontal blade
download:
DWG
view:
PDF
SCH601, 6 in horizontal blade
download:
DWG
view:
PDF
SCH7, 7 in dual unit, horizontal blade
download:
DWG
view:
PDF
SCH701, 7 in horizontal blade
download:
DWG
view:
PDF
SCH8, 8 in dual unit, horizontal blade
download:
DWG
view:
PDF
SCV201, 2 in vertical blade
download:
DWG
view:
PDF
SCV301, 3 in vertical blade
download:
DWG
view:
PDF
SCV401, 4 in vertical blade
download:
DWG
view:
PDF
SCV501, 5 in vertical blade
download:
DWG
view:
PDF
SCV6, 5.375 in vertical blade
download:
DWG
view:
PDF
SCV602, 6 in vertical blade
download:
DWG
view:
PDF
SCV801, 8 in vertical blade
download:
DWG
view:
PDF
Sun Control
ASC4, 4 in arfoil blade
download:
DWG
view:
PDF
ASC6, 6 in airfoil blade
download:
DWG
view:
PDF
ASC8, 8 in airfoil blade
download:
DWG
view:
PDF
FSC4, 4 in fan blade
download:
DWG
view:
PDF
FSC6, 6 in fan blade
download:
DWG
view:
PDF
TSC4, 4 in rectangular tube blade
download:
DWG
view:
PDF
TSC6, 6 in rectangular tube blade
download:
DWG
view:
PDF
TSC8, 8 in rectangular tube blade
download:
DWG
view:
PDF
ZSC4, 4 in zee louver blade
download:
DWG
view:
PDF