Manufacturing partner
CAD DETAILS > Openings > 08 56 19 - Pass Windows

Pass Windows CAD Drawings

Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
H-2 Historic One Lite 1 Panel (HOL A)
download: view:
H-3 Historic One Lite Bottom Removable (HOL B)
download: view:
H-4 Historic One Lite (2) Panels (HOL C)
download: view:
H-5 Historic One Lite Eastern Style Casing
download: view:
A-2 Allied One Lite (1) Panel and (2) Panel with Standard Clips (AOL-A and AOL-C)
download: view:
A-3 Allied One Lite (1) Panel and (2) Panel with Invisible Clips (AOL-A and AOL-C)
download: view:
A-9 Multiple Allied One Lite Units with Tube
download: view:
CAP 18F SST 36Wx48Hx36D
download: view:
CAP 18F SST 36Wx48Hx48D
download: view:
D42-1 D-42 Glass Panel
download: view:
D47-1 D-47 three quarter in profile panel
download: view:
I-1 Plain S-102 Frame Screen
download: view:
I-22 Wicket Screens (S-102)
download: view:
I-3 Half Screen (S-102) Frame Screen Drop In
download: view:
A-2 Allied One Lite (1) Panel and (2) Panel with Standard Clips (AOL-A and AOL-C)
download: view:
A-3 Allied One Lite (1) Panel and (2) Panel with Invisible Clips (AOL-A and AOL-C)
download: view:
A-9 Multiple Allied One Lite Units with Tube
download: view:
M-2 Magnetic One Lite (MOL)
download: view:
M-3 Stacked Magnetic One Lite (MOL-ST)
download: view:
M-6 Monumental Magnetic One Lite (MMOL)
download: view:
M-7 Magnetic One Lite with Tube
download: view:
M-8 Magnetic One Lite with Jamb Alternatives
download: view:
M-9a Magnetic One Lite with Blinds
download: view:
S-2 Slide –A – Way (2) Panel (SAW-2)
download: view:
S-3 Slide – A- Way (3) Panel Ends Active (SAW-3 E)
download: view:
S-4 Slide-A-Way (3) Panel Center Active (SAW-3 C)
download: view:
S-7 Slide-A-Way (2) Panel, Half Sliding Screen, Two Panels, Either Active
download: view:
M-6m-ST D-48 Monumental (MOL-ST)
download: view:
H-6 Operating Historic One Lite (HOL-OP) With Screen
download: view:
H-7 Operating Historic One Lite (HOL-OP- TOR) Top Removable
download: view:
M-4 Operating Magnetic One Lite (MOL-OP) No Screen
download: view:
M-5 Operating Magnetic One Lite (MOL-OP) With Screen
download: view:
275 E
download: view:
275 SC
download: view:
603 WALK UP
download: view:
131
download: view:
275 LP
download: view:
600
download: view:
601
download: view:
602
download: view:
603
download: view:
604
download: view:
AA100
download: view:
AA300-275
download: view:
BO-10
download: view:
BO-2
download: view:
BO-4
download: view:
FM-3
download: view:
FM-3T
download: view:
FM-3X
download: view:
RX-BOX
download: view:
Smart Pass Through 2635 10A 2
download: view:
Smart Pass Through 2635 14A 2
download: view:
Smart Pass Through 2635 16A 2
download: view:
ValuLine Fire Rated Pass Thru 18x18x18 2634 73
download: view:
ValuLine Stainless Steel Pass Thru 12x12x12 2634 42
download: view:
ValuLine Stainless Steel Pass Thru 12x12x24 2634 43
download: view:
ValuLine Stainless Steel Pass Thru 18x18x18 2634 45
download: view:
ValuLine Stainless Steel Pass Thru 24x24x16 2634 47
download: view:
ValuLine Stainless Steel Pass Thru 24x24x24 2634 48
download: view:
CAP 18W SST 12Wx12Hx12D SHOC DL3 050152
download: view:
CAP 18W SST 18Wx18Hx18D SHOC DL3 050151
download: view:
CAP 18W SST 24Wx24Hx24D SHOC DL3 050141
download: view:
CAP 18W SST 30Wx30Hx30D SHOC DL3 050153
download: view:
CAP 18W SST 36Wx36Hx36D SHOC DL3 050155
download: view:
CAP 18W SST Double Latch SHOC DL3 050157
download: view:
CAP 18W SST Single Latch SHOC DL3 050156
download: view:
CAP 18WBD SST 24DorGreater
download: view:
CAP 18WBD SST LessThan24D
download: view:
CAP 18WTI SST Generic Thin Wall
download: view: