Manufacturing partner
CAD DETAILS > Equipment > 11 23 00 - Commercial Laundry and Dry Cleaning Equipment

Commercial Laundry and Dry Cleaning Equipment CAD Drawings

Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
M115 115 lb. capacity gas, steam or electric dryer
image/vnd.dwg download: view:
M122 120 lb. capacity gas, steam or electric dryer
image/vnd.dwg download: view:
M130 120 lb. capacity gas, steam or electric dryer
image/vnd.dwg download: view:
M170 170 lb. capacity gas, steam or electric dryer
image/vnd.dwg download: view:
M175 170 lb. capacity gas or steam dryer
image/vnd.dwg download: view:
M202 200 lb. capacity gas or steam dryer
image/vnd.dwg download: view:
M30V 30 lb. capacity gas, steam or electric dryer
image/vnd.dwg download: view:
M50V 50 lb. capacity gas, steam or electric dryer
image/vnd.dwg download: view:
M758V 75 lb. capacity gas, steam or electric dryer
image/vnd.dwg download: view:
M78V 75 lb. capacity gas or electric dryer
image/vnd.dwg download: view:
M82 80 lb. capacity gas or steam dryer
image/vnd.dwg download: view:
M96 95 lb. capacity gas dryer
image/vnd.dwg download: view:
E Series Dryers - Model: KFE/KFG
image/vnd.dwg download: view:
E Series EH020 Washer
image/vnd.dwg download: view:
E Series EH030 Washer
image/vnd.dwg download: view:
E Series EH040 Washer
image/vnd.dwg download: view:
E Series EH055 Washer
image/vnd.dwg download: view:
E Series EH060 back
image/vnd.dwg download: view:
E Series EH060 front
image/vnd.dwg download: view:
E Series EH060 left
image/vnd.dwg download: view:
E Series EH060 right
image/vnd.dwg download: view:
E Series EH060 top
image/vnd.dwg download: view:
E Series EH090 Washer
image/vnd.dwg download: view:
E Series EH130 Tilt Washer
image/vnd.dwg download: view:
E Series EH130 Washer
image/vnd.dwg download: view:
E Series EH255 Tilt Washer
image/vnd.dwg download: view:
E Series EH255 Washer
image/vnd.dwg download: view:
Econ-O-Dry – Single Load Dryer – JDE807/JDG809
image/vnd.dwg download: view:
Econ-O-Dry – Stacked Double Load Dryer – JSG809/JSE807
image/vnd.dwg download: view:
Econ-O-Wash - Model: GWNMN
image/vnd.dwg download: view:
Pro Series II Dryers - Model: CG115-25 II
image/vnd.dwg download: view:
Pro Series II Dryers - Model: CG165-75 II
image/vnd.dwg download: view:
Pro Series II Dryers - Model: CG20-30 II
image/vnd.dwg download: view:
Pro Series II Dryers - Model: CG30-40 II
image/vnd.dwg download: view:
Pro Series II Dryers - Model: CG50-60 II
image/vnd.dwg download: view:
Pro Series II Dryers - Model: CG75-85 II
image/vnd.dwg download: view:
Stack60
image/vnd.dwg download: view:
SuperStack90
image/vnd.dwg download: view:
X13084
image/vnd.dwg download: view:
X20075
image/vnd.dwg download: view:
X20100
image/vnd.dwg download: view:
X20125
image/vnd.dwg download: view:
DEXTER LAUNDRY CAD BLOCKS
image/vnd.dwg download: view:
T-350 SWD OPL COMBO
image/vnd.dwg download: view:
T-450 SWD OPL COMBO
image/vnd.dwg download: view:
T-750 SWD OPL COMBO
image/vnd.dwg download: view:
T-20X2 OPL DRYER CAD BLOCKS
image/vnd.dwg download: view:
T-20X2 OPL DRYER ELECTRIC ELECTRIC HEAT CAD BLOCKS
image/vnd.dwg download: view:
T-30 OPL 6-CYCLE DRYER CAD BLOCKS
image/vnd.dwg download: view:
T-30 OPL O-SERIES DRYER CAD BLOCKS
image/vnd.dwg download: view:
T-30X2 OPL DRYER CAD BLOCKS
image/vnd.dwg download: view:
T-30X2 OPL DRYER ELECTRIC ELECTRIC HEAT CAD BLOCKS
image/vnd.dwg download: view:
T-50 OPL 6-CYCLE REV AND NON-REV CAD BLOCKS
image/vnd.dwg download: view:
T-50 OPL O-SERIES CAD BLOCKS
image/vnd.dwg download: view:
T-50X2 OPL REV AND NON-REV
image/vnd.dwg download: view:
T-80 OPL 6-CYCLE REV AND NON-REV
image/vnd.dwg download: view:
T-80 OPL O-SERIES CAD BLOCKS
image/vnd.dwg download: view:
T-120 OPL 6-CYCLE DRYER CAD BLOCKS
image/vnd.dwg download: view:
T-120 OPL O-SERIES CAD BLOCKS
image/vnd.dwg download: view:
T-170 6-Cycle Express
image/vnd.dwg download: view:
T-170 O-Series Express
image/vnd.dwg download: view:
T-300 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-350 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-400 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-450 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-600 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-650 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-750 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-1450 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-675 O-Series Express Plus
image/vnd.dwg download: view:
T-900 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-950 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-975 O-Series Express Plus
image/vnd.dwg download: view:
T-1200 OPL WASHER CAD BLOCKS
image/vnd.dwg download: view:
T-1475 O-Series Express Plus
image/vnd.dwg download: view:
T-20x2 Express - Electric
image/vnd.dwg download: view:
T-20x2 Express - Gas
image/vnd.dwg download: view:
T-30 Express
image/vnd.dwg download: view:
T-30x2 Express - Electric
image/vnd.dwg download: view:
T-30x2 Express - Gas
image/vnd.dwg download: view:
T-50x2 - Express
image/vnd.dwg download: view:
T-80 - Express
image/vnd.dwg download: view:
T-120 Express
image/vnd.dwg download: view:
T-300
image/vnd.dwg download: view:
T-350 - Express
image/vnd.dwg download: view:
T-350 - SWD - Express
image/vnd.dwg download: view:
T-400
image/vnd.dwg download: view:
T-450 - Express
image/vnd.dwg download: view:
T-450 - SWD - Express
image/vnd.dwg download: view:
T-600
image/vnd.dwg download: view:
T-650 - Express
image/vnd.dwg download: view:
T-750 - Express
image/vnd.dwg download: view:
T-750 - SWD - Express
image/vnd.dwg download: view:
T-900
image/vnd.dwg download: view:
T-950 - Express
image/vnd.dwg download: view:
T-1200
image/vnd.dwg download: view:
T-1450 - Express
image/vnd.dwg download: view:
48040 F7B 275 lb. capacity suspended tilting
image/vnd.dwg download: view:
48040 F7D 275 lb. capacity suspended tilting
image/vnd.dwg download: view:
48040 F7J 275 lb. capacity suspended
image/vnd.dwg download: view:
48040 F7Z 275 lb. capacity suspended
image/vnd.dwg download: view:
MWF27J8 60 lb. capacity suspended
image/vnd.dwg download: view:
MWF27Z8 60 lb. capacity suspended
image/vnd.dwg download: view:
MWF45J8 100 lb. capacity suspended
image/vnd.dwg download: view:
MWF45Z8 100 lb. capacity suspended
image/vnd.dwg download: view:
MWF63C7 - 140lb. capacity suspended
image/vnd.dwg download: view:
MWF63J7 140 lb. capacity suspended
image/vnd.dwg download: view:
MWF63Y7 - 140lb. capacity suspended
image/vnd.dwg download: view:
MWF63Z7 140 lb. capacity suspended
image/vnd.dwg download: view:
MWF77C7 - 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF77J7 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF77Y7 - 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF77Z7 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF100C7 - 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF100J7 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF100Y7 - 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF100Z7 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF125C7 - 275 lb. capacity suspended
image/vnd.dwg download: view:
MWF125J7 - 275 lb. capacity suspended
image/vnd.dwg download: view:
MWF125Y7 - 275 lb. capacity suspended
image/vnd.dwg download: view:
MWF125Z7 - 275 lb. capacity suspended
image/vnd.dwg download: view:
42044 SR2 250 lb. capacity divided cylinder barrier
image/vnd.dwg download: view:
42044 WR2 250 lb. capacity divided cylinder
image/vnd.dwg download: view:
60044 SR2 450 lb. capacity divided cylinder barrier
image/vnd.dwg download: view:
60044 WR2 450 lb. capacity divided cylinder
image/vnd.dwg download: view:
72044 SR2 250 lb. capacity divided cylinder barrier
image/vnd.dwg download: view:
72044 WR2 250 lb. capacity divided cylinder
image/vnd.dwg download: view:
48040 M7K 275 lb. capacity suspended tilting
image/vnd.dwg download: view:
68036 M5K 450 lb. capacity suspended tilting
image/vnd.dwg download: view:
72046 M5K
image/vnd.dwg download: view:
MWR12E5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWR36J4 80 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT12E5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT12X5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT12J5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT16E5 - 35 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT16J5 - 35 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT16X5 - 35 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT18E4, MWT18X4, and MWT18J6 45 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT27E5 - 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT27J5 - 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT27X5 - 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
30015 T6X 40 lb. capacity rigid-mount
image/vnd.dwg download: view:
30022 T6X 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
30015 VRJ 40 lb. capacity rigid-mount
image/vnd.dwg download: view:
30022 VRJ 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
30015 V8Z 40 lb. capacity rigid-mount
image/vnd.dwg download: view:
30015 VZZ 40 lb. capacity rigid-mount
image/vnd.dwg download: view:
30022 V8Z 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
30022 VZZ 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
36021 V5Z 80 lb. capacity rigid-mount
image/vnd.dwg download: view:
36021 V7Z 80 lb. capacity rigid-mount
image/vnd.dwg download: view:
36026 V5Z 100 lb. capacity rigid-mount
image/vnd.dwg download: view:
36026 V7Z 100 lb. capacity rigid-mount
image/vnd.dwg download: view:
42026 V6Z 140 lb. capacity rigid-mount
image/vnd.dwg download: view:
42030 V6Z 160 lb. capacity rigid-mount
image/vnd.dwg download: view:
30022 X8R 60 lb. capacity suspended
image/vnd.dwg download: view:
36026 X8R 100 lb. capacity suspended
image/vnd.dwg download: view:
42026 X7R 140 lb. capacity suspended
image/vnd.dwg download: view:
42030 X7R 160 lb. capacity suspended
image/vnd.dwg download: view:
135lbs (60kg) Washer Extractor W4600X hard-mount
image/vnd.dwg download: view:
65lbs (28kg) Washer Extractor W4280X hard-mount
image/vnd.dwg download: view:
80lbs (35kg) Washer Extractor W4350X hard-mount
image/vnd.dwg download: view:
100lbs (45kg) Washer Extractor W4400H soft-mount
image/vnd.dwg download: view:
135lbs (60kg) Washer Extractor W4600X hard-mount
image/vnd.dwg download: view:
145lbs (65kg) Washer Extractor W4600H soft-mount
image/vnd.dwg download: view:
18lbs (8kg) Washer Extractor W475H soft-mount
image/vnd.dwg download: view:
25lbs (11kg) Washer Extractor W4105H soft-mount
image/vnd.dwg download: view:
25lbs (11kg) Washer Extractor W4105H soft-mount
image/vnd.dwg download: view:
265lbs (120kg) Washer Extractor W41100H soft-mount
image/vnd.dwg download: view:
30lbs (14kg) Washer Extractor W4130H soft-mount
image/vnd.dwg download: view:
45lbs (20kg) Washer Extractor W4180H soft-mount
image/vnd.dwg download: view:
60lbs (27kg) Washer Extractor W4240H soft-mount
image/vnd.dwg download: view:
65lbs (28kg) Washer Extractor W4280X hard-mount
image/vnd.dwg download: view:
75lbs (30kg) Washer Extractor W4300H soft-mount
image/vnd.dwg download: view:
80lbs (35kg) Washer Extractor W4350X hard-mount
image/vnd.dwg download: view:
FTUA1A - Light Commercial (Home-style) Frontload Washer
image/vnd.dwg download: view:
LTUA7A - Light Commercial (Home-style) Stack Washer/Dryer
image/vnd.dwg download: view:
UDE807 - Light Commercial (Home-style) Dryer
image/vnd.dwg download: view:
45 lb. Pocket Hardmount Washer-Extractor
image/vnd.dwg download: view:
65 lb. Pocket Hardmount Washer-Extractor
image/vnd.dwg download: view:
85 lb. Pocket Hardmount Washer-Extractor
image/vnd.dwg download: view:
105 lb. Pocket Hardmount Washer-Extractor
image/vnd.dwg download: view:
130 lb. Pocket Hardmount Washer-Extractor
image/vnd.dwg download: view:
160 lb. Pocket Hardmount Washer-Extractor
image/vnd.dwg download: view:
200 lb. Pocket Hardmount Washer-Extractor
image/vnd.dwg download: view:
UC20 - 20# Commercial Washer Extractor
image/vnd.dwg download: view:
UC30 - 30# Commercial Washer Extractor
image/vnd.dwg download: view:
UC40 - 40# Commercial Washer Extractor
image/vnd.dwg download: view:
UC60 - 60# Commercial Washer Extractor
image/vnd.dwg download: view:
UC80 - 80# Commercial Washer Extractor
image/vnd.dwg download: view:
10 Degree Dryer
image/vnd.dwg download: view:
10 Degree Washer
image/vnd.dwg download: view:
45 Degree Dryer
image/vnd.dwg download: view:
45 Degree Washer
image/vnd.dwg download: view:
Rear Control Dryer
image/vnd.dwg download: view:
Rear Control Washer
image/vnd.dwg download: view:
Stack Dryer
image/vnd.dwg download: view:
Stack Dryer No Window
image/vnd.dwg download: view:
Stack Washer-Dryer
image/vnd.dwg download: view:
Top Load Washer
image/vnd.dwg download: view: