YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
CAD DETAILS
>
Special Construction
> 13 49 00 - Radiation Protection
Radiation Protection CAD Drawings
Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following
license agreement
.
INTERLOCKING CAST LEAD BRICK
1 1/2" x 4" x 12" Interlocking Cast Lead Brick (30 Lb)
download:
DWG
view:
PDF
1" x 4" x 12" Interlocking Cast Lead Brick (20 Lb)
download:
DWG
view:
PDF
2 1/2" x 4" x 12" Interlocking Cast Lead Brick (50 Lb)
download:
DWG
view:
PDF
2" x 4" x 12" Interlocking Cast Lead Brick (40 Lb)
download:
DWG
view:
PDF
3/4" x 4" x 12" Interlocking Cast Lead Brick (15 Lb)
download:
DWG
view:
PDF
LEAD-LINED DECAY AND STORAGE CABINETS - MS-DSC
MS-DSC-05/36.5.5-24-36.5 - 0.50” Lead Shielding, 1,965 lbs Total Weight
download:
DWG
view:
PDF
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download:
DWG
view:
PDF
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download:
DWG
view:
PDF
MS-DSC-25/36.5.5-24-36.5 - 0.25” Lead Shielding, 1,360 lbs Total Weight
download:
DWG
view:
PDF
LEAD-LINED DECAY CABINETS - MS-DC
MS-DC-05/30.5-24-36.5- 0.50” Lead Shielding, 1,555 lbs Total Weight
download:
DWG
view:
PDF
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download:
DWG
view:
PDF
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download:
DWG
view:
PDF
MS-DC-25/30.5-24-36.5- 0.25” Lead Shielding, 1,027 lbs Total Weight
download:
DWG
view:
PDF
LEAD-LINED PREPARATION ENCLOSURE BASE CABINET - MS-PEBC
MS-PEBC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,750 lbs Total Weight
download:
DWG
view:
PDF
MS-PEBC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,230 lbs Total Weight
download:
DWG
view:
PDF
MS-PEBC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,130 lbs Total Weight
download:
DWG
view:
PDF
LEAD-LINED RADIOISOTOPE STORAGE CABINETS - MS-RSC
MS-RSC-05/30.5-24-36.5 - 0.50” Lead Shielding, 2,145 lbs Total Weight
download:
DWG
view:
PDF
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
download:
DWG
view:
PDF
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
download:
DWG
view:
PDF
MS-RSC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,645 lbs Total Weight
download:
DWG
view:
PDF
LEAD-LINED UNIT DOSE CABINETS - MS-UDC
MS-UDC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,665 lbs Total Weight
download:
DWG
view:
PDF
MS-UDC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,940 lbs Total Weight
download:
DWG
view:
PDF
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total Weight
download:
DWG
view:
PDF
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total Weight
download:
DWG
view:
PDF
LEAD-LINED WASTE AND STORAGE CABINETS - MS-WSC
MS-WSC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,880 lbs Total Weight
download:
DWG
view:
PDF
MS-WSC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,380 lbs Total Weigh
download:
DWG
view:
PDF
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download:
DWG
view:
PDF
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download:
DWG
view:
PDF
LEAD-LINED WASTE CABINETS - MS-WC
MS-WC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,465 lbs Total Weight
download:
DWG
view:
PDF
MS-WC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,745 lbs Total Weight
download:
DWG
view:
PDF
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
download:
DWG
view:
PDF
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
download:
DWG
view:
PDF
RADIATION BARRIERS
Radiation Barriers
download:
DWG
view:
PDF
Radiation Barriers
download:
DWG
view:
PDF
Radiation Barriers
download:
DWG
view:
PDF
Radiation Barriers
download:
DWG
view:
PDF
Radiation Shielding - Interlocking Lead Bricks
T&G Interlocking Lead Brick
download:
DWG
view:
PDF
Radiation Shielding - Lead Lined Drywall, Lead Angles
Inside Corner
download:
DWG
view:
PDF
Joint Detail
download:
DWG
view:
PDF
Lead Angle
download:
DWG
view:
PDF
Lead Height Detail
download:
DWG
view:
PDF
Lead Lined Gypsum Board
download:
DWG
view:
PDF
Leaded Angle System
download:
DWG
view:
PDF
Outside Corner
download:
DWG
view:
PDF
Wall Detail
download:
DWG
view:
PDF
Radiation Shielding - Lead Lined View Window Frames
Adjustable Sill and Jamb Detail
download:
DWG
view:
PDF
Jamb Detail
download:
DWG
view:
PDF
Sill Detail
download:
DWG
view:
PDF
Radiation Shielding - Lead Lined Wood Doors and Lead Lined Hollow Metal Frames
Lead Lined Jamb
download:
DWG
view:
PDF
Radiation Shielding - Neutron Doors
DS SLIDER OH SENSOR - BROOKFIELD OP052813
download:
DWG
view:
PDF
LM - SWING
download:
DWG
view:
PDF