YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
CAD DETAILS
>
Heating, Ventilating, and Air Conditioning (HVAC)
> 23 34 23 - HVAC Power Ventilators
HVAC Power Ventilators CAD Drawings
Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following
license agreement
.
Ventilation Fans (ReVent Ventilation Fans)
ReVent Ventilation Fan: 50, 70, 80 CFM
download:
DWG
view:
PDF
ReVent Ventilation Fan With LED: 50, 70, 80 CFM
download:
DWG
view:
PDF
ReVent Ventilation Fan: 90, 110 CFM
download:
DWG
view:
PDF
ReVent Ventilation Fan With LED: 90, 110 CFM
download:
DWG
view:
PDF
ReVent Ventilation Fan: 130, 150 CFM
download:
DWG
view:
PDF
ReVent Ventilation Fan With LED: 130, 150 CFM
download:
DWG
view:
PDF