Manufacturing partner
CAD DETAILS > Specialties > 10 22 26 - Operable Partitions

Operable Partitions CAD Drawings

Free Operable Partitions Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.

Accordion Folding Partitions - Unifold

Moderco Inc.

Unifold

Unifold 1500

Unifold 3100 / 3500

Unifold 4000 / 4400

Acoustic Accordion Doors - Series 4100

Woodfold Mfg. Inc.

Series 4166 - Door Types - Handing

Series 4166 - Stack Dimensions

Series 4188 - Door Types - Handing

Series 4188 - Shop Drawing

Series 4188 - Stack Dimensions

Series 4166 - 4188 - Multi-Meeting Options - 2 Way

Series 4166 - 4188 - Multi-Meeting Options - 4 Way

Electrically Operated Panels

Moderco Inc.

Excel 700 - 733-EG

Excel 700 - 743-E

Signature 800 - 841

Signature 800 - 842

Signature 800 - 843-E

Signature 800 - 843-EP

Folding Glass Wall System

Nana Wall Systems, Inc.

SL4510 Inswing

SL4511 Outswing

SL45220 Inswing

SL45221 Outswing

SL45230 Inswing

SL45231 Outswing

SL45260 Inswing

SL45261 Outswing

SL6010 Inswing

SL6011 Outswing

SL60210 Inswing

SL60211 Outswing

SL60270 Inswing

SL60271 Outswing

SL60290 Inswing

SL60291 Outswing

NW Acoustical 645 Inswing, Double Glazed

NW Acoustical 645 Inswing, Triple Glazed

NW Acoustical 645 Outswing, Double Glazed

NW Acoustical 645 Outswing, Triple Glazed

SL7010 Inswing

SL7011 Outswing

SL7020 Inswing

SL7021 Outswing

SL70240 Inswing

SL70241 Outswing

SL70260 Inswing

SL70261 Outswing

SL7310 Inswing

SL7311 Outswing

SL7320 Inswing

SL7321 Outswing

SL73240 Inswing

SL73241 Outswing

SL8210 Inswing

SL8220 Inswing

SL82220 Inswing

SL82260 Inswing

NW Aluminum 840 Inswing, Flush Sill, Double Glazed

NW Aluminum 840 Inswing, Flush Sill, Triple Glazed

NW Aluminum 840 Inswing, Hybrid Sill, Double Glazed

NW Aluminum 840 Inswing, Hybrid Sill, Triple Glazed

NW Aluminum 840 Inswing, Low Profile Saddle Sill, Double Glazed

NW Aluminum 840 Inswing, Low Profile Saddle Sill, Triple Glazed

NW Aluminum 840 Outswing, Flush Sill, Double Glazed

NW Aluminum 840 Outswing, Flush Sill, Triple Glazed

NW Aluminum 840 Outswing, Hybrid Sill, Double Glazed

NW Aluminum 840 Outswing, Hybrid Sill, Triple Glazed

NW Aluminum 840 Outswing, Low Profile Saddle Sill, Double Glazed

NW Aluminum 840 Outswing, Low Profile Saddle Sill, Triple Glazed

WA67120 Inswing

WA67121 Outswing

WA67130 Inswing

WA67131 Outswing

WA67140 Inswing

WA67141 Outswing

WA67420 Inswing

WA67421 Outswing

WD6510 Inswing

WD6511 Outswing

WD6520 Inswing

WD6521 Outswing

WD65220 Inswing

WD65221 Outswing

WD65260 Inswing

WD65261 Outswing

WD66120 Inswing

WD66121 Outswing

WD66130 Inswing

WD66131 Outswing

WD66140 Inswing

WD66141 Outswing

WD66420 Inswing

WD66421 Outswing

Operable Glass Partition

Corflex Partitions Inc.

Série GX

Série G501

Série G502

Série G601

Série G602

Série G701

Série G702

Operable Glass Walls - Crystal 200

Moderco Inc.

Crystal 200 - 240

Crystal 200 - 241 Automatic Seals

Crystal 200 - 241 Manual Seals

Crystal 200 - 242

Operable Glass Walls - Vision 100

Moderco Inc.

Vision 100 - 121

Vision 100 - 122

Operable Walls - Excel

Moderco Inc.

Excel 700 - 741

Excel 700 - 742

Excel 700-733-EG

Excel 700-743-E

Paired Panels

Moderco Inc.

700 Series - 742

700 Series - 742S

Signature 8500

Single Panels

Moderco Inc.

700 Series - 741

700 Series - 741S

Signature 8600

Signature 8800

Vertically Folding Operable Walls

Skyfold

Classic Series - Micro Drive - 11ft10 - 17ft Long

Classic Series - Micro Drive - 17ft - 24ft Long

Classic Series - Micro Drive - 24ft - 36ft Long

Classic Series - Standard Drive System - Even - 4 to 8 Panels High

Classic Series - Standard Drive System - Even - 10 to 18 Panels High

Classic Series - Standard Drive System - Odd - 5 to 7 Panels High

Classic Series - Standard Drive System - Odd - 9 to 17 Panels High

Generic Skyfold Mirage

Mirage Partition - 10 Panels High - 15-2 to 18-10 FC 4625 to 5740

Mirage Partition - 12 Panels High - 18-11 to 24-0 FC 5765 to 7315

Mirage Partition - 4 Panels High - 7-0 to 7-6 FC 2135 to 2285

Mirage Partition - 6 Panels High - 7-7 to 11-3 FC 2310 to 3430

Mirage Partition - 8 Panels High - 11-4 to 15-1 12 FC 3455 to 4610

Premium Standard Drive Odd 3 to 5 Plus

Premium Standard Drive Odd 4 to 6 Plus

Zenith Path of Folding Panels

Zenith Series - Odd - 5 Panels High

Zenith Series - Even - 4 to 6 Panles High

S7732 Prisma™ ENGLISH 6p R0

S7732 Prisma™ FRENCH 6p R0

S7733 Prisma™ ENGLISH 2p R0

S7733 Prisma™ FRENCH 2p R0

Woven Wire Mesh Grilles and Partitions

Cambridge Architectural

Catalina Curtain - 1

Catalina Curtain - 2