CAD DETAILS > Conveying Equipment > 14 20 10 - Residential Elevators*

Residential Elevators* CAD Drawings

Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following license agreement


    • AE 350 TYP Compact Hoistway
      download: DWG view: PDF
    • AE 450 TYP Standard Hoistway Front Loading
      download: DWG view: PDF
    • AE 450L TYP Standard Hoistway Left Door
      download: DWG view: PDF
    • AE 450R TYP Standard Hoistway Right Door
      download: DWG view: PDF
    • AE 450S TYP Standard Hoistway Pass Through
      download: DWG view: PDF
    • 40x54 1L PLAN
      download: DWG view: PDF
    • 40x54 1R PLAN
      download: DWG view: PDF
    • HR Home Elevator I 36x48 1L
      download: DWG view: PDF
    • HR Home Elevator I 36x48 1R
      download: DWG view: PDF
    • HR Home Elevator I 36x48 2
      download: DWG view: PDF
    • HR Home Elevator I 36x48 3
      download: DWG view: PDF
    • HR Home Elevator I 36x48 4
      download: DWG view: PDF
    • HR Home Elevator I 36x48 5
      download: DWG view: PDF
    • HR Home Elevator I 36x54 1L
      download: DWG view: PDF
    • HR Home Elevator I 36x54 1R
      download: DWG view: PDF
    • HR Home Elevator I 36x54 2
      download: DWG view: PDF
    • HR Home Elevator I 36x54 3
      download: DWG view: PDF
    • HR Home Elevator I 36x54 4
      download: DWG view: PDF
    • HR Home Elevator I 36x54 5
      download: DWG view: PDF
    • HR Home Elevator I 36x60 1L
      download: DWG view: PDF
    • HR Home Elevator I 36x60 1R
      download: DWG view: PDF
    • HR Home Elevator I 36x60 2
      download: DWG view: PDF
    • HR Home Elevator I 36x60 3
      download: DWG view: PDF
    • HR Home Elevator I 36x60 4
      download: DWG view: PDF
    • HR Home Elevator I 36x60 5
      download: DWG view: PDF
    • HR Home Elevator I 48x60 1L
      download: DWG view: PDF
    • HR Home Elevator I 48x60 1R
      download: DWG view: PDF
    • HR Home Elevator I 48x60 2
      download: DWG view: PDF
    • HR Home Elevator I 48x60 3
      download: DWG view: PDF
    • HR Home Elevator I 48x60 4
      download: DWG view: PDF
    • HR Home Elevator I 48x60 5
      download: DWG view: PDF
    • HR Home Elevator M 36x48 1L
      download: DWG view: PDF
    • HR Home Elevator M 36x48 1R
      download: DWG view: PDF
    • HR Home Elevator M 36x48 2
      download: DWG view: PDF
    • HR Home Elevator M 36x48 3
      download: DWG view: PDF
    • HR Home Elevator M 36x48 4
      download: DWG view: PDF
    • HR Home Elevator M 36x48 5
      download: DWG view: PDF
    • HR Home Elevator M 36x54 1L
      download: DWG view: PDF
    • HR Home Elevator M 36x54 1R
      download: DWG view: PDF
    • HR Home Elevator M 36x54 2
      download: DWG view: PDF
    • HR Home Elevator M 36x54 3
      download: DWG view: PDF
    • HR Home Elevator M 36x54 4
      download: DWG view: PDF
    • HR Home Elevator M 36x54 5
      download: DWG view: PDF
    • HR Home Elevator M 36x60 1L
      download: DWG view: PDF
    • HR Home Elevator M 36x60 1R
      download: DWG view: PDF
    • HR Home Elevator M 36x60 2
      download: DWG view: PDF
    • HR Home Elevator M 36x60 3
      download: DWG view: PDF
    • HR Home Elevator M 36x60 4
      download: DWG view: PDF
    • HR Home Elevator M 36x60 5
      download: DWG view: PDF
    • HR Home Elevator M 48x60 1L
      download: DWG view: PDF
    • HR Home Elevator M 48x60 1R
      download: DWG view: PDF
    • HR Home Elevator M 48x60 2
      download: DWG view: PDF
    • HR Home Elevator M 48x60 3
      download: DWG view: PDF
    • HR Home Elevator M 48x60 4
      download: DWG view: PDF
    • HR Home Elevator M 48x60 5
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE30 - 5 stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE37 - 2 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE37 - 3 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE37 - 4 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE37 - 5 stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE52 - 2 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE52 - 3 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE52 - 4 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevator PVE52 - 5 stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevators PVE30 - 2 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevators PVE30 - 3 Stop
      download: DWG view: PDF
    • Pneumatic Vacuum Elevators PVE30 - 4 Stop
      download: DWG view: PDF
    • 10 TRA11SRH-3SPVSL,36x48,RL,FRONT,RH
      download: DWG view: PDF
    • 10 TRA11SRH-WGL,36x48,RL,FRONT,RH
      download: DWG view: PDF
    • 10 TRB11SRH-3SPVSL,36x48,RL,FRONT,RH
      download: DWG view: PDF
    • 10 TRA13SRH-2SPVSR,42x54,RR,FRONT,LH
      download: DWG view: PDF
    • 09 TRA13SRH-2SPVSL,42x54,RL,FRONT,RH
      download: DWG view: PDF
    • 10 TRB11SRH-WGL,36x48,RL,FRONT,RH
      download: DWG view: PDF
    • 10 TRB13SRH-2SPVSL,42x54,RL,FRONT,RH
      download: DWG view: PDF
    • 10 TRC11SRH-3SPVSL,36x48,RL,FRONT,RH
      download: DWG view: PDF
    • 36 TRA11SRH-WGLR,40x54,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 28 TRA11SRH-3SPVSLR,36x48,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 28 TRA11SRH-WGLR,36x48,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 26 TRB11SRH-3SPVSLR,40x54,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 24 TRB11SRH-WGLR,40x54,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 22 TRC11SRH-3SPVSLR,36x48,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 22 TRB11SRH-3SPVSLR,36x48,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 21B TRA13SRH-2SPVSLR,42x54,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 21 TRA13SRH-2SPVSLR,42x54,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 20 TRB11SRH-WGLR,36x48,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 18 TRB13SRH-2SPVSLR,42x54,RL,FRONT-REAR,RH-LH
      download: DWG view: PDF
    • 18 TRA11SRH-3SPVSL,40x54,RL,FRONT,RH
      download: DWG view: PDF
    • 17B TRC11SRH-3SPVSL,48x36,RF,FRONT,RH
      download: DWG view: PDF
    • 17B TRA11SRH-WGR,40x54,RR,FRONT,LH
      download: DWG view: PDF
    • 17 TRA11SRH-WGR,40x54,RR,FRONT,LH
      download: DWG view: PDF
    • 17 TRC11SRH-3SPVSL,48x36,RF,FRONT,RH
      download: DWG view: PDF
    • 15 TRB11SRH-3SPVSR,40x54,RR,FRONT,LH
      download: DWG view: PDF
    • 14 TRC11SRH-3SPVSL,40x54,RL,FRONT,RH
      download: DWG view: PDF
    • 14 TRB13SRH-2SPVSR,54x42,RF,FRONT,LH
      download: DWG view: PDF
    • 14 TRB11SRH-3SPVSL,40x54,RL,FRONT,RH
      download: DWG view: PDF
    • 11B TRB11SRH-3SPVSR,36x48,RR,FRONT,LH
      download: DWG view: PDF
    • 11 TRC11SRH-3SPVSR,36x48,RR,FRONT,LH
      download: DWG view: PDF
    • 11 TRB13SRH-2SPVSR,42x54,RR,FRONT,LH
      download: DWG view: PDF
    • 11 TRB11SRH-WGR,36x48,RR,FRONT,LH
      download: DWG view: PDF
    • 11 TRB11SRH-3SPVSR,36x48,RR,FRONT,LH
      download: DWG view: PDF
    • 10B TRC11SRH-3SPVSL,36x48,RL,FRONT,RH
      download: DWG view: PDF
    • 10B TRB11SRH-3SPVSL,36x48,RL,FRONT,RH
      download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x48 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x60 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 40x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x48 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x60 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 40x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Left Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors 90 Degrees Right Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Rails Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Opposite Sides Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x48 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x60 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 40x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Left Cab 40x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x48 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x48 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x54 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x60 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 36x60 Drum Above
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 40x54 Basement Drum
        download: DWG view: PDF
      • Swing Doors Same Side Right Cab 40x54 Drum Above
        download: DWG view: PDF
      • FREEDOM HYDRO 1L 36x48
        download: DWG view: PDF
      • FREEDOM HYDRO 1L 36x54
        download: DWG view: PDF
      • FREEDOM HYDRO 1L 36x60
        download: DWG view: PDF
      • FREEDOM HYDRO 1L 40x54
        download: DWG view: PDF
      • FREEDOM HYDRO 1R 36x48
        download: DWG view: PDF
      • FREEDOM HYDRO 1R 36x54
        download: DWG view: PDF
      • FREEDOM HYDRO 1R 36x60
        download: DWG view: PDF
      • FREEDOM HYDRO 1R 40x54
        download: DWG view: PDF
      • FREEDOM HYDRO 90 DEGREES 36x48
        download: DWG view: PDF
      • FREEDOM HYDRO 90 DEGREES 36x54
        download: DWG view: PDF
      • FREEDOM HYDRO 90 DEGREES 36x60
        download: DWG view: PDF
      • FREEDOM HYDRO 90 DEGREES 40x54
        download: DWG view: PDF
      • FREEDOM HYDRO TYPE2 36x48
        download: DWG view: PDF
      • FREEDOM HYDRO TYPE2 36x54
        download: DWG view: PDF
      • FREEDOM HYDRO TYPE2 36x60
        download: DWG view: PDF
      • FREEDOM HYDRO TYPE2 40x54
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 1L - 3648
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 1L - 4054
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 1R - 3648
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 1R - 4054
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 2 - 3648
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 2 - 4054
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 3 - 3648
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 3 - 4054
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 4 - 3648
        download: DWG view: PDF
      • Eclipse Home Elevator - Type 4 - 4054
        download: DWG view: PDF
      • Eclipse Home Elevator- Type 5 - 3648
        download: DWG view: PDF
      • Eclipse Home Elevator- Type 5 - 4054
        download: DWG view: PDF
      • Gearless Home Elevator - Auto Slim Door - Type 1L
        download: DWG view: PDF
      • Gearless Home Elevator - Type 1L
        download: DWG view: PDF
      • Gearless Home Elevator - Type 1R
        download: DWG view: PDF
      • Gearless Home Elevator - Type 2
        download: DWG view: PDF
      • Gearless Home Elevator - Type 3
        download: DWG view: PDF
      • Gearless Home Elevator - Type 4
        download: DWG view: PDF
      • Gearless Home Elevator - Type 5
        download: DWG view: PDF
      • TeleCab Elevator - Type 1L - 304778
        download: DWG view: PDF
      • TeleCab Elevator - Type 1R - 325478
        download: DWG view: PDF
      • TeleCab Elevator - Type 2 - 304778
        download: DWG view: PDF
      • TeleCab Elevator - Type 5 - 304678
        download: DWG view: PDF
      • Infinity Luxury Elevator - HD - Type - 1L - 4860
        download: DWG view: PDF
      • Infinity Luxury Elevator - HD - Type 1R - 4860
        download: DWG view: PDF
      • Infinity Luxury Elevator - HD - Type 2 - 4860
        download: DWG view: PDF
      • Infinity Luxury Elevator - HD - Type 3 - 4860
        download: DWG view: PDF
      • Infinity Luxury Elevator - HD - Type 4 - 4860
        download: DWG view: PDF
      • Infinity Luxury Elevator - HD - Type 5-3 - 4860
        download: DWG view: PDF
      • Infinity Luxury Elevator - HD - Type 5-4 - 4860
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 1 - 4054
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 1L - 3648
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 1L - 4054
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 1R- 3648
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 2 - 4054
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 2 - 3648
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 3 - 3648
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 3 - 4054
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 4 - 3648
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 4 - 4054
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 5 - 3648
        download: DWG view: PDF
      • Infinity Luxury Elevator - Type 5 - 4054
        download: DWG view: PDF
      • OCTAGONAL-TEMPLATE
        download: DWG view: PDF
      • ROUND-TEMPLATE
        download: DWG view: PDF