Scranton Products

Toilet Partitions and Lockers

CONTACT INFO
801 E. Corey St.
Scranton, PA 18505
Toll Free: 800-445-5148
Phone:
Continuing Education Logo
Request for informationScranton Products Contact Us / RFI

Scranton Products CAD DetailsSearch using keywords: stainless steel shower and dressing compartments

Aria 110" System Height
download:view:
Aria 110" System Height - 112" Ceiling
download:view:
Aria 86" System Height
download:view:
Aria 86" System Height - 88" Ceiling
download:view:
Aria 94" System Height
download:view:
Aria 94" System Height - 96" Ceiling
download:view:
Eclipse 55" System Height
download:view:
Eclipse 62" System Height
download:view:
Eclipse 71.5" System Height
download:view:
Ceiling Hung Partition with 8" Aluminum Wrap Around Hinge
download:view:
Floor to Ceiling Partition with Continuous Bracket and 8" Aluminum Wrap Around Hinge
download:view:
Floor to Ceiling Partition with Continuous Bracket and Integral Hinge
download:view:
Floor to Ceiling Partition with Stirrups and 8" Aluminum Wrap Around Hinge
download:view:
Floor to Ceiling Partition with Stirrups and Integral Hinge
download:view:
Headrail Braced Partition with Continuous Bracket and 8" Aluminum Wrap Around Hinge
download:view:
Headrail Braced Partition with Continuous Bracket and Integral Hinge
download:view:
Headrail Braced Partition with Stirrups and 8" Aluminum Wrap Around Hinge
download:view:
Headrail Braced Partition with Stirrups and Integral Hinge
download:view:
Duralife
download:view:
Lockers
download:view:
Locker Benchs
download:view:
Seats
download:view:
36" x 36" Galvanized Shower Compartment with Flanged Base (Isometric)
download:view:
36" x 36" Shower Compartment with Rabbeted Base (Isometric)
download:view:
Headrail Braced Showers - Continuous Brackets
download:view:
Headrail Braced Showers - Stirrups
download:view:
Shower / Dressing Compartment with Flanged Base
download:view:
Shower / Dressing Compartment with Rabbeted Base
download:view:
Shower / Dressings - Continuous Brackets
download:view:
Shower / Dressings - Continuous Brackets with Seat
download:view:
Shower / Dressings - Stirrups
download:view:
Shower / Dressings - Stirrups with Seat
download:view:
Urinal Screen with Continuous Bracket - 24" x 42"
download:view:
Urinal Screen with Continuous Bracket - 55" Height
download:view:
Urinal Screen with Stirrups - 24" x 42"
download:view:
Urinal Screen with Stirrups - 55" Height
download:view:
Kickplate Vanity
download:view:
Standard Vanity
download:view: