YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Related
More Content from
Alside
+
CAD Details
+
BIM
+
CSI Specifications
+
SpecWizards®
+
e-Catalogs
+
Videos
+
LEED Data
+
Building Products
Alside
>
CAD Details
Alside
CAD Details
ARCAT
Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT content you agree to the following [
license agreement
].
1 1/2" J-channel
download:
DWG
view:
PDF
1 1/4" J-channel
download:
DWG
view:
PDF
1/2" J-channel
download:
DWG
view:
PDF
3/4" J-channel
download:
DWG
view:
PDF
5/8" J-channel
download:
DWG
view:
PDF
Wide Faced J-channel
download:
DWG
view:
PDF
3/4" F-channel
download:
DWG
view:
PDF
5/8" F-channel
download:
DWG
view:
PDF
3/4" H-molding
download:
DWG
view:
PDF
5/8" H-molding
download:
DWG
view:
PDF
3 1/2" Lineal
download:
DWG
view:
PDF
5" Lineal
download:
DWG
view:
PDF
3/4" Inside Corner
download:
DWG
view:
PDF
3/4" x 3.00" Outside Corner Post
download:
DWG
view:
PDF
3/4" x 4.00" Outside Corner Post
download:
DWG
view:
PDF
45 degree Outside Corner Post
download:
DWG
view:
PDF
3/4" x 7.00" Fluted Outside Corner Post
download:
DWG
view:
PDF
5" Fluted Lineal
download:
DWG
view:
PDF
8" Fascia
download:
DWG
view:
PDF
Architectural Shakes
download:
DWG
view:
PDF
Belly Band
download:
DWG
view:
PDF
Board and Batten Siding
download:
DWG
view:
PDF
Centerlock Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Centerlock Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Charter Oak Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Charter Oak Clapboard Siding, double 4 1/2", matte finish
download:
DWG
view:
PDF
Charter Oak Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Conquest Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Conquest Clapboard Siding, triple 3"
download:
DWG
view:
PDF
Conquest Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Landscape Clapboard Siding, double 4"
download:
DWG
view:
PDF
Landscape Dutchlap Siding, double 4"
download:
DWG
view:
PDF
Odyssey Plus Clapboard Siding, double 4"
download:
DWG
view:
PDF
Odyssey Plus Clapboard Siding, double 5"
download:
DWG
view:
PDF
Odyssey Plus Dutchlap Siding, double 4"
download:
DWG
view:
PDF
Odyssey Plus Dutchlap Siding, double 5"
download:
DWG
view:
PDF
Seneca Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Seneca Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Custom Crown Molding
download:
DWG
view:
PDF
Alliance T4 12" Soffit
download:
DWG
view:
PDF
Charter Oak Soffit reinforced lock
download:
DWG
view:
PDF
Greenbriar 8" Beaded Soffit
download:
DWG
view:
PDF
New Constructionn Starter Strip
download:
DWG
view:
PDF
Beaded Corner Starter
download:
DWG
view:
PDF
Fluted Corner Starter
download:
DWG
view:
PDF
Retrofit Starter Strip
download:
DWG
view:
PDF
Double Finish Trim
download:
DWG
view:
PDF
Finish Trim (undersill)
download:
DWG
view:
PDF
Soffit Crown Molding
download:
DWG
view:
PDF
Super Span Vertical 10" soffit/siding
download:
DWG
view:
PDF
Williamsport Colonial Siding, beaded 6 1/2"
download:
DWG
view:
PDF