AMBICO LIMITED BIM

ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].

Acoustic Steel Doors: Double Flush

Acoustic Steel Doors: Double Vision

Acoustic Steel Doors: Single Flush

Acoustic Steel Doors: Single Vision

Acoustic Wood Doors: Double

Acoustic Wood Doors: Double Vision

Acoustic Wood Doors: Single

Acoustic Wood Doors: Single Vision

Blast Resistant Doors: Double Flush

Blast Resistant Doors: Double Vision

Blast Resistant Doors: Medium Duty Double

Blast Resistant Doors: Medium Duty Double Vision

Blast Resistant Doors: Medium Duty Single

Blast Resistant Doors: Medium Duty Single Vision

Blast Resistant Doors: Single Flush

Blast Resistant Doors: Single Vision

Bullet Resistant Doors - Steel and Wood: Double Flush

Bullet Resistant Doors - Steel and Wood: Double Vision

Bullet Resistant Doors - Steel and Wood: Single Flush

Bullet Resistant Doors - Steel and Wood: Single Vision

Lead Lined Doors: Double Flush

Lead Lined Doors: Double Vision

Lead Lined Doors: Single Flush

Lead Lined Doors: Single Vision

Oversized Doors: Double Flush

Oversized Doors: Double Monorail

Oversized Doors: Single Flush

Radio Frequency Doors: Double Flush

Radio Frequency Doors: Single Flush

Tornado Resistant Doors: Double Flush

Tornado Resistant Doors: Single Flush

Clad Doors: Double Flush - Brass and Bronze

Clad Doors: Single Flush - Brass and Bronze

Recessed Panel Doors: Single 1x1

Recessed Panel Doors: Double 1x1

Recessed Panel Doors: Double 1x3

Recessed Panel Doors: Double 1x3-Lite-StyleA

Recessed Panel Doors: Double 2x3

Recessed Panel Doors: Double 2x5

Recessed Panel Doors: Double 1x2

Recessed Panel Doors: Single 1x2

Recessed Panel Doors: Single 1x3

Recessed Panel Doors: Single 1x3-Lite-StyleA

Recessed Panel Doors: Single 2x3

Recessed Panel Doors: Single 2x5

Stainless Steel Doors: Double Flush

Stainless Steel Doors: Double Vision

Stainless Steel Doors: Single Flush

Stainless Steel Doors: Single Vision

Hollow Metal Door: Metal-10: Recessed: Panel

Hollow Metal Door: Metal-3: Recessed: Panel: with: Lite: Kit