ARCAT, Inc. BIM

ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].

Commercial Equipment and Electronics: Computer: Keyboard Mouse

Commercial Equipment and Electronics: Computer: Monitor

Commercial Equipment and Electronics: Computer: Monitor Bracket - Ceiling Mount

Commercial Equipment and Electronics: Computer: Tower

Commercial Equipment and Electronics: Computer: Workstation

Commercial Equipment and Electronics: Other: ATM - Freestanding

Commercial Equipment and Electronics: Other: Cash Register

Commercial Equipment and Electronics: Other: Office Cubicle

Commercial Equipment and Electronics: Other: Printer Copier

Commercial Equipment and Electronics: Other: Time Clock

Communications, Data and Network Equipment: Computer Related: Ethernet Router

Communications, Data and Network Equipment: Computer Related: Network Switch

Communications, Data and Network Equipment: Computer Related: Server Cabinet

Communications, Data and Network Equipment: Phones: Desk

Communications, Data and Network Equipment: Phones: Wall

Communications, Data and Network Equipment: Satellite: Dish

Conveying Equipment and Lifts: Escalator

Detention Specialties: Windows and Doors: Detention Door

Detention Specialties: Windows and Doors: Detention Window

Doors and Hardware: Door Hardware: Deadbolts: generic

Doors and Hardware: Door Hardware: Entry: Decorative - generic

Doors and Hardware: Door Hardware: Knob: generic

Doors and Hardware: Door Hardware: Levers: Commercial - generic

Doors and Hardware: Door Hardware: Levers: Decor - generic

Doors and Hardware: Revolving Doors: Wall Based: Entrance

Electrical: Lights: Outdoor Post 1

Furnishings, Storage and Seating: Beds - Hotel

Furnishings, Storage and Seating: Blinds - Vertical

Furnishings, Storage and Seating: Bookcase - 1 Shelf

Furnishings, Storage and Seating: Bookcase - Multi Shelf

Furnishings, Storage and Seating: Chair - Desk

Furnishings, Storage and Seating: Chair - Folding

Furnishings, Storage and Seating: Chair - Manager

Furnishings, Storage and Seating: Church Pew

Furnishings, Storage and Seating: Clock - Analog

Furnishings, Storage and Seating: Restaurant Booth Double

Furnishings, Storage and Seating: Medical OR Table

Furnishings, Storage and Seating: Restaurant Booth End

Furnishings, Storage and Seating: Tables - Conference

Furnishings, Storage and Seating: Tables - Nightstand

Furnishings, Storage and Seating: Theater Seat

Furnishings, Storage and Seating: Window Draperies

Gaming and Entertainment Equipment: Billiards Table

Gaming and Entertainment Equipment: Gaming Table

HVAC Components: Fuel Storage Tank

Interior Specialties: Storage: Coat Rack - Wall Mount

Interior Specialties: Storage: Display Case

Plumbing Equipment and Components: DWV: Elbow - PVC 90

Plumbing Equipment and Components: DWV: Plumbing - Connector

Plumbing Equipment and Components: DWV: Plumbing - Pipe

Plumbing Equipment and Components: DWV: Sani-Tee PVC

Plumbing Equipment and Components: DWV: Vent Tee PVC

Plumbing Equipment and Components: Equipment: Expansion Tank

Plumbing Equipment and Components: Equipment: Water Filter - Whole House

Plumbing Equipment and Components: Equipment: Water Softener

Plumbing Equipment and Components: Heating: Baseboard Heater

Plumbing Equipment and Components: Pumps: Well Pump

Plumbing Equipment and Components: Supply: Elbow - Copper 90

Plumbing Equipment and Components: Supply: Elbow - PEX 90

Plumbing Equipment and Components: Supply: Hot Water Heater

Plumbing Equipment and Components: Supply: Tee - Copper

Plumbing Equipment and Components: Supply: Tee - PEX

Profiles: Casing and Trim: Base Decor Cove Ogees 4.8125"

Profiles: Casing and Trim: Casing Colonials 2.5"

Profiles: Casing and Trim: Base Fluteds: 3.5"

Profiles: Casing and Trim: Base Roundeds: 3.5"

Profiles: Casing and Trim: Base Roundover Recs: 5"

Profiles: Casing and Trim: Base Roundovers: 3.5"

Profiles: Casing and Trim: Casing Center Ogee 6 inches

Profiles: Casing and Trim: Casing Center Ogees 6"

Profiles: Casing and Trim: Casing Clamshell 2 1/2 inches

Profiles: Casing and Trim: Casing Clamshell 2 1/4 inches

Profiles: Casing and Trim: Casing Clamshells 2.25"

Profiles: Casing and Trim: Casing Clamshells: 2.5"

Profiles: Casing and Trim: Casing Colonial 2 1/2 inches

Profiles: Casing and Trim: Casing Colonial 2 1/4 inches

Profiles: Casing and Trim: Casing Colonial Beaded 2 1/2 inches

Profiles: Casing and Trim: Casing Colonial Beadeds 2.5"

Profiles: Casing and Trim: Base Colonials 5.5"

Profiles: Casing and Trim: Casing Colonials: 2.25"

Profiles: Casing and Trim: Casing Double Round 2 inches

Profiles: Casing and Trim: Casing Double Rounds: 2"

Profiles: Casing and Trim: Casing Specialty 2 1/2 inches

Profiles: Casing and Trim: Casing Specialtys 2.5"

Profiles: Casing and Trim: Chair Rail 2 1/2 inches

Profiles: Casing and Trim: Chair Rail 2 5/8 inches

Profiles: Casing and Trim: Chair Rail Beaded 2 5/8 inches

Profiles: Casing and Trim: Chair Rail Deep 2 5/8 inches

Profiles: Casing and Trim: Chair Rail Mullion 2 5/8 inches

Profiles: Casing and Trim: Chair Rail Rounded Mullion 3 1/2 inches

Profiles: Casing and Trim: Chair Rail Roundover 3 1/4 inches

Profiles: Casing and Trim: Crown Basic 1 1/4 inches

Profiles: Casing and Trim: Crown Basic 1 7/8 inches

Profiles: Casing and Trim: Crown Decorative 2 1/16 inches

Profiles: Casing and Trim: Crown Roundover 1 1/4 inches

Retail and Food Service Equipment: Refrigerator Display Case

Retail and Food Service Equipment: Retail Clothing Rack

Retail and Food Service Equipment: Salad Bar

Retail and Food Service Equipment: Vending Machine

Roofs and Roof Accessories: Flashing: BUR

Roofs and Roof Accessories: Flashing: Modified Bitumen

Roofs and Roof Accessories: Flashing: Modified Bituminous

Roofs and Roof Accessories: Flashing: Single Ply

Roofs and Roof Accessories: Roof Equipment: Curb

Roofs and Roof Accessories: Roof Equipment: Expansion Joint

Roofs and Roof Accessories: Roof Equipment: RidgeVent

Roofs and Roof Accessories: Roof Equipment: Roof Drain

Roofs and Roof Accessories: Roof Equipment: Roof Hatch

Roofs and Roof Accessories: Roof Equipment: Roof Snow Guard

Roofs and Roof Accessories: Roof Gardens: Garden Thermoplastic

Roofs and Roof Accessories: Roofs: Built Up Asphalt

Roofs and Roof Accessories: Roofs: Concrete Tile

Roofs and Roof Accessories: Roofs: Slate

Roofs and Roof Accessories: Roofs: Terra Cotta

Roofs and Roof Accessories: Roofs: Thermoplastic

Roofs and Roof Accessories: Roofs: Thermoset

Roofs and Roof Accessories: Roofs: Wood Shingle

Roofs and Roof Accessories: Storm Water Drainage: Scupper - Thru Wall

Roofs and Roof Accessories: Storm Water Drainage: Gutter

Site Improvements and Equipment: Communication-Data-Networking: Utility Pole

Site Improvements and Equipment: Decorative: Flagpole

Site Improvements and Equipment: DWV: Septic - Dist Box

Site Improvements and Equipment: DWV: Septic - Tank

Site Improvements and Equipment: Fencing and Containment: Chain Link - Slats

Site Improvements and Equipment: Fencing and Containment: Fence - Chain Link

Site Improvements and Equipment: Fencing and Containment: Tree Grate

Site Improvements and Equipment: Loading Docks: Loading Dock

Site Improvements and Equipment: Parking Meters: Parking Meter

Site Improvements and Equipment: Services: Mail Collection: Curbside

Site Improvements and Equipment: Services: Mailbox - Cluster

Site Improvements and Equipment: Services: Mailbox - Residential

Site Improvements and Equipment: Services: Night Depository: Book

Site Improvements and Equipment: Services: Telephone - Public

Site Improvements and Equipment: Storm Water Drainage: Culvert Pipe

Site Improvements and Equipment: Storm Water Drainage: Sewer - Catch Basin

Site Improvements and Equipment: Storm Water Drainage: Sewer - Curb Grate

Site Improvements and Equipment: Storm Water Drainage: Sewer - Manhole Basin

Site Improvements and Equipment: Storm Water Drainage: Sewer - Manhole Cover

Site Improvements and Equipment: UST Fuels: UST Fuels

Site Improvements and Equipment: Vehicular-Pedestrian-Site: Bus Shelter

Site Improvements and Equipment: Vehicular-Pedestrian-Site: Crash Bollard

Site Improvements and Equipment: Vehicular-Pedestrian-Site: Sidewalk Section

Site Improvements and Equipment: Vehicular-Pedestrian-Site: Street Sign

Site Improvements and Equipment: Vehicular-Pedestrian-Site: Turnstile

Site Improvements and Equipment: Vehicular-Pedestrian-Site: Turnstile - Additional

Site Improvements and Equipment: Vehicular-Pedestrian-Site: Turnstile Array

Temporary Services and Equipment: Waste Management: Toilet: Portable

Temporary Services and Equipment: Storage Container: Temporary

Temporary Services and Equipment: Waste Management: Dumpster: Roll Off

Tile and Tile Setting Materials: Unit Tiles: Field

Tile and Tile Setting Materials: Unit Tiles: Liner

Tile and Tile Setting Materials: Unit Tiles: Listel

Tile and Tile Setting Materials: Unit Tiles: Listel Profile

Tile and Tile Setting Materials: Unit Tiles: Mosaic

Walls and Wall Accessories: Accessories: Shutters: Board Batten

Walls and Wall Accessories: Accessories: Shutters: Louvered

Walls and Wall Accessories: Accessories: Shutters: Raised Panel

Walls and Wall Accessories: Concrete and Masonry: Walls Foundation: Cast In Place

Walls and Wall Accessories: Concrete and Masonry: Walls Foundation: Unit Masonry

Walls and Wall Accessories: Partitions: Partition Metal Gypsum

Walls and Wall Accessories: Partitions: Partition Wood Gypsum

Walls and Wall Accessories: Walls: Exterior Wood Frame

Walls and Wall Accessories: Accessories: Siding: Accessory Block

Windows and Glazing: Common Windows: Wood Awning

Windows and Glazing: Common Windows: Wood Awning - Mulled

Windows and Glazing: Common Windows: Wood Casement

Windows and Glazing: Common Windows: Wood Casement - Mulled

Windows and Glazing: Common Windows: Wood Double Hung

Windows and Glazing: Common Windows: Wood Double Hung - Mulled

Windows and Glazing: Common Windows: Wood Hopper

Windows and Glazing: Common Windows: Wood Picture

Windows and Glazing: Common Windows: Wood Picture - Mulled

Windows and Glazing: Common Windows: Wood Rolling

Windows and Glazing: Skylights: Skylight Atrium

Windows and Glazing: Skylights: Skylight: Tubular

Windows and Glazing: Skylights: Unit Skylight: Steep Slope

Windows and Glazing: Drive-Thru Windows: Pass Thru: Bump Out

Windows and Glazing: Drive-Thru Windows: Pass Thru: Pass Thru

Windows and Glazing: Drive-Thru Windows: Pass Thru: Recessed