Related

AtlasIED BIM

ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].

Audio: Speakers: IP 22SYSM: Ceiling: Mounted

Audio: Speakers: IP DDS: Wall: Mounted

Audio: Speakers: IP APX

Audio: Speakers: IP SDM: Wall: Flush: Mounted

Audio: Speakers: IP SDM: Wall: Surface: Mounted

Audio: Speakers: IP SDMF: Wall: Flush: Mounted

Audio: Speakers: IP SDMF: Wall: Surface: Mounted

Audio: Speakers: IP SM: Ceiling: Mounted

Audio: Speakers: IP SM: Wall: Flush: Mounted

Audio: Speakers: IP SM: Wall: Surface: Mounted

Audio: Speakers: M1000

Audio: Speakers: M1000R: Ceiling: Mounted

Audio: Speakers: M2000 LP: Non-Hosted

Audio: Speakers: M2000 LP: Wall: Surface: Mounted

Audio: Speakers: M2000 SM: Non-Hosted

Audio: Speakers: M2000 SM: Wall: Surface: Mounted

Audio: Speakers: SHS 6T2: Ceiling: Mounted

Pendant Mount Speaker: PM4FA B

Coaxial Speaker - Transformer Assembly: GD87W

Pendant Mount Speaker: PM4FA WH

Pendant Mount Speaker: PM8CX B

Pendant Mount Speaker: PM8CX WH

Pendant Mount Speaker: PM8FA B

Pendant Mount Speaker: PM8FA WH

Pendant Mount Speaker: PM8GD B

Pendant Mount Speaker: PM8GD WH

Pendant Mount Speaker: PM8SUB B

Speaker: SD72W

Speaker: SHS 3T2

Speaker: SHS 3T2 - Pendant Mount

Speaker: SHS 3T2 - Wall Mount

Speaker: SHS 3T2HD

Speaker: SHS LF

Constant-Directivity Paging Loudspeakers: APX40TN

Loud Speaker: FAP33T W

Loud Speaker: FAP40T

Loud Speaker: FAP40T B

Loud Speaker: FAP42T B

Loud Speaker: FAP42T UL2043

Loud Speaker: FAP42T

Loud Speaker: FAP42TC UL2043

Loud Speaker: FAP42TC

Loud Speaker: FAP43T W

Loud Speaker: FAP6260T

Loud Speaker: FAP62T UL2043

Loud Speaker: FAP62T

Loud Speaker: FAP82T

Loud Speaker: FAP63T W

Loud Speaker: FAPSUB 1

PoE+ Indoor 1' x 2' Suspended Ceiling Mount IP Loudspeaker: I128SYS

PoE+ Indoor 1' x 2' Suspended Ceiling Mount IP Loudspeaker: I128SYSM

Surface Mount Loudspeaker: SM82T WH

Surface Mount Loudspeaker: SM42T B

Surface Mount Loudspeaker: SM42T WH

Surface Mount Loudspeaker: SM52T B

Surface Mount Loudspeaker: SM52T WH

Surface Mount Loudspeaker: SM82T B

Loud Speaker: FAP8CXT

PoE+ Indoor IP Loudspeaker System with LED Display: I8S

PoE+ Indoor IP Loudspeaker System with LED Display: I8SC

PoE+ Indoor IP Loudspeaker System with LED Display: I8SCF

PoE+ Indoor IP Loudspeaker System with LED Display: I8SCH

PoE+ Indoor IP Loudspeaker System with LED Display: I8SCM

PoE+ Indoor IP Loudspeaker System with LED Display: I8SCMF

PoE+ Indoor IP Loudspeaker System with LED Display: I8SM

PoE+ Vandal and Weather Resistant Wall Mount IP Loudspeaker: IHVP

PoE+ Indoor Wall Mount LED Display with Integrated Microphone: IPDC DSE

PoE+ Indoor Wall Mount LED Display with Integrated Microphone: IPDC FEC

PoE+ Indoor Wall Mount LED Display with Integrated Microphone: IPDC SEC

PoE+ Indoor Wall Mount LED Display with Integrated Microphone: IPDCM

IP Dual Sided LED Display With Loudspeakers and Flasher: IPDSC DSE

AH Series Stadium Subwoofer System: AHSUB15 BSG

Stadium Horn Systems: AH42 212-BSG

Stadium Horn Systems: AH66 12T-BSG

Stadium Horn Systems: AH66 15-BSG

Stadium Horn Systems: AH66 212-BSG

Stadium Horn Systems: AH66 8T-BSG

Stadium Horn Systems: AH94 12T-BSG

Stadium Horn Systems: AH94 15-BSG

Stadium Horn Systems: AH94 212-BSG

Stadium Horn Systems: AH94 8T-BSG

Stadium Horn Systems: AH99 12T-BSG

Stadium Horn Systems: AH99 8T-BSG

FS Series Arena Horn Loudspeaker: FS12T 66

FS Series Arena Horn Loudspeaker: FS12T 94

FS Series Arena Horn Loudspeaker: FS12T 99

FS Series Arena Horn Loudspeaker: FS12T BT60

FS Series Arena Horn Loudspeaker: FS12T SUB

Horn Speakers: AP-15

Horn Speakers: AP-15T

Horn Speakers: AP-15TC

Horn Speakers: AP-30

Horn Speakers: AP-30T

Horn Speakers: AP-30TC

Enclosures for IP Speakers: FEST SERIES

Enclosures for IP Speakers: SEA SERIES

Enclosures for IP Speakers: SEST SERIES