Bison Innovative Products CAD Details
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Extreme Cavity Height Bracing for Decks with a Bracing Requirement of 24"-36"
download:
DWG
view:
PDF
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:
DWG
view:
PDF
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download:
DWG
view:
PDF
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:
DWG
view:
PDF
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Sample Deck Layout: Overview of Typical Pedestal Placements
download:
DWG
view:
PDF
Sample Deck Starting Installation: Using "T" Installation Method
download:
DWG
view:
PDF
Sample Deck Starting Installation: Using "T" Installation Method
download:
DWG
view:
PDF
Step Down Option: Step Down Option Using Versadjust Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:
DWG
view:
PDF
Versadjust Pedestals: Industrial deck supports withs From 1/8" to 36"
download:
DWG
view:
PDF
Wood to Paver Transitions: How to address a transition in Decking Material
download:
DWG
view:
PDF
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:
DWG
view:
PDF
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download:
DWG
view:
PDF
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:
DWG
view:
PDF
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:
DWG
view:
PDF
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:
DWG
view:
PDF
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Sample Deck Layout: Overview of Typical Pedestal Placements
download:
DWG
view:
PDF
Sample Deck Starting Installation: Using "T" Installation Method
download:
DWG
view:
PDF
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:
DWG
view:
PDF
Wood to Paver Transitions: How to address a transition in Decking Material
download:
DWG
view:
PDF
Bracing & Extreme Cavity Height for decks 24"-36"
download:
DWG
view:
PDF
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:
DWG
view:
PDF
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:
DWG
view:
PDF
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:
DWG
view:
PDF
Sample Deck Layout: Overview of Typical Pedestal Placements
download:
DWG
view:
PDF
Sample Deck Starting Installation: Using "T" Installation Method
download:
DWG
view:
PDF
Screwjack Pedestals: Commercial deck supports withs From 1/8" to 12"
download:
DWG
view:
PDF
Screwjack Pedestals: Commercial deck supports withs From 1/8" to 12"
download:
DWG
view:
PDF
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:
DWG
view:
PDF
Wood to Paver Transitions: How to address a transition in Decking Material
download:
DWG
view:
PDF
FS1 Fastening Kit for use with Wood Deck Tiles
download:
DWG
view:
PDF
Wood Deck Tile to Concrete Paver Transitions
download:
DWG
view:
PDF
WT-041 - Starting Installation
download:
DWG
view:
PDF
WT-040 - Sample Deck Plan
download:
DWG
view:
PDF
WT-062- Wood To Paver Transitions
download:
DWG
view:
PDF
WT-063 - FS1 Fastening Kit
download:
DWG
view:
PDF
WT-070 - Step Down
download:
DWG
view:
PDF