Case Systems, Inc. BIM
ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].
Casework Base Cabinets: File Drawer Storage B4540
Casework Base Cabinets: General Storage B3120
Casework Base Cabinets: File Drawer Storage B7500
Casework Base Cabinets: General Storage B0000
Casework Base Cabinets: General Storage B0100
Casework Base Cabinets: General Storage B0110
Casework Base Cabinets: General Storage B0110 20
Casework Base Cabinets: General Storage B0120
Casework Base Cabinets: General Storage B0340
Casework Base Cabinets: General Storage B0400
Casework Base Cabinets: General Storage B1000
Casework Base Cabinets: General Storage B1040
Casework Base Cabinets: General Storage B2110 20
Casework Base Cabinets: General Storage B3000
Casework Base Cabinets: General Storage B3050
Casework Base Cabinets: General Storage B3100
Casework Base Cabinets: General Storage B3110
Casework Base Cabinets: General Storage B3110 20
Casework Base Cabinets: File Drawer Storage B4500
Casework Base Cabinets: General Storage B3150
Casework Base Cabinets: General Storage B3170
Casework Base Cabinets: General Storage B3310 20
Casework Base Cabinets: General Storage B4020
Casework Base Cabinets: General Storage B4030
Casework Base Cabinets: General Storage B4040
Casework Base Cabinets: General Storage B4050
Casework Base Cabinets: General Storage B4140
Casework Base Cabinets: General Storage B4150
Casework Base Cabinets: General Storage B4160
Casework Base Cabinets: General Storage B4180
Casework Base Cabinets: General Storage B4240
Casework Base Cabinets: Sink
Casework Base Cabinets: Sink Vanity
Casework Base Cabinets: Sink Vanity B2050
Casework Base Cabinets: Sink Vanity D1000
Casework Base Cabinets: Sink Vanity D1050
Casework Special Purpose: Coat Rack X3400
Casework Drawers: B4740
Casework Fillers: Base R1200
Casework Fillers: Soffit R1160
Casework Fillers: Base R1210
Casework Fillers: Base R1250
Casework Fillers: Set-In-Range R2900
Casework Fillers: Soffit
Casework Fillers: Soffit R1150
Casework Fillers: Base
Casework Fillers: Tall R1000
Casework Fillers: Tall R1050
Casework Fillers: Tall R1100
Casework Fillers: Tall R1300
Casework Fillers: Tall R1310
Casework Fillers: Tall R1350
Casework Fillers: Wall R1000
Casework Finished Backs: F4000
Casework Finished Backs: F4101
Casework Finished Backs: R4001
Casework Finished Tops: F5000
Casework Finished Tops: F5050
Casework Hutches: Cubical Storage H0000
Casework Hutches: Cubical Storage H1000
Casework Hutches: General Storage H0100
Casework Hutches: General Storage H0120
Casework Hutches: General Storage H1040
Casework Mobile Carts: U0060
Casework Mobile Carts: U4540
Casework Sink Bases: B2000
Casework Sink Bases: B2100
Casework Sink Bases: B2800
Casework Sloped Tops: F3050
Casework Aprons: R2200
Casework Aprons: R2201
Casework Aprons: R2300
Casework Support Brackets: X0650
Casework Support Brackets: X0660
Casework Support Brackets: X0670
Casework Support Legs: R2100
Casework Support Legs: R2150
Casework Tall Cabinets: General Storage T0100
Casework Tall Cabinets: Wardrobe Storage T2640
Casework Tall Cabinets: General Storage T0110 20
Casework Tall Cabinets: General Storage T1040
Casework Tall Cabinets: Wardrobe Storage T2310
Casework Tall Cabinets: General Storage T0000
Casework Tall Cabinets: Wardrobe Storage T2680
Casework Tall Cabinets: Wardrobe Storage T2700
Casework Tall Cabinets: Wardrobe Storage T2740
Casework Tall Cabinets: Wardrobe Storage T2780
Casework Tall Cabinets: Wardrobe Storage T2800
Casework Tall Instrument Storage: I6100
Casework Tall Lockers: Two Student Z4020
Casework Tall Lockers: Two Student Z4030
Casework Tall Lockers: Two Student Z4120
Casework Wall Mount Lockers: Y8220
Casework Valances: Apron R3300
Casework Valances: Apron R3310
Casework Valances: Light R9600
Casework Wall Cabinets: General Storage W0000
Casework Wall Cabinets: General Storage W0300
Casework Wall Cabinets: General Storage W0100
Casework Wall Cabinets: General Storage W0110
Casework Wall Cabinets: General Storage W0110 20
Casework Wall Cabinets: General Storage W0120
Casework Wall Cabinets: Cubical W1040
Casework Wall Cabinets: General Storage W1000
Casework Wall Cabinets: General Storage W1040
Casework Wall Cabinets: General Storage W9640
Casework Wall Cabinets: General Storage W9910 20
Casework Wall Cabinets: General Storage W9940
Casework Wall Cabinets: Task Lighting W9940
Casework Wire Chase: WC100
Casework Wall Shelving: R2040
Casework Wall Shelving: R2050
Casework Wall Shelving: R2060
Mobile Cabinet: M5200 36 35-60