CENTRIA CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

H IE - MR100-01 HORIZONTAL JOINT
download: view:
H IE - MR100-02 VERTICAL JOINT
download: view:
H IE - MR100-03 BASE
download: view:
H IE - MR100-04 WINDOW HEAD
download: view:
H IE - MR100-05 WINDOW JAMB
download: view:
H IE - MR100-06 WINDOW SILL
download: view:
H IE - MR100-07 PARAPET
download: view:
H IE - MR100-08 SOFFIT
download: view:
H IE - MR100-08A SOFFIT BACKWALL
download: view:
H IE - MR100-09 OUTSIDE 90 CORNER
download: view:
H IE - MR100-10 INSIDE 90 CORNER
download: view:
H IE - MR100-11 END WALL
download: view:
MR100-02 Vertical Joint
download: view:
MR100-03 Base at Slab
download: view:
MR100-03A Foundation Detail
download: view:
MR100-03P Foundation
download: view:
MR100-04 Window Head
download: view:
MR100-04P Window Head
download: view:
MR100-05 Window Jamb
download: view:
MR100-05P Window Jamb
download: view:
MR100-06 Window Sill
download: view:
MR100-06P Window Sill
download: view:
MR100-07 Roof at Low Parapet
download: view:
MR100-07P Parapet
download: view:
MR100-09 Outside 90 Corner
download: view:
MR100-09A Outside 90 Mitered Corner
download: view:
MR100-09P Outside 90 Corner
download: view:
MR100-10 Inside 90 Corner
download: view:
MR100-10P Inside 90 Corner
download: view:
MR100-11 End Wall
download: view:
MR200-01 Foundation with Studs
download: view:
MR200-03 Roof at Low Parapet
download: view:
MR200-04 Window Sill
download: view:
MR200-05 Window Head Lintel Angle
download: view:
MR200-06 Window Jamb
download: view:
MR200-07 Outside 90 Corner
download: view:
MR200-08 Inside 90 Corner
download: view:
MR200-09 End Wall
download: view:
MR200-10 Vertical Joint
download: view:
MR300-01 Horizontal Panel Joint
download: view:
MR300-02 Vertical Joint
download: view:
MR300-03A Foundation
download: view:
MR300-04 Window Head
download: view:
MR300-05 Window Jamb
download: view:
MR300-06 Window Sill
download: view:
MR300-07 Parapet
download: view:
MR300-09 Outside 90 Corner
download: view:
MR300-10 Inside 90 Corner
download: view:
MR300-11 End Wall
download: view:
MW Clips-02 Vertical Joint
download: view:
MW Clips-03 Foundation Detail
download: view:
MW Clips-04 Window Head
download: view:
MW Clips-05 Window Jamb
download: view:
MW Clips-06 Window Sill
download: view:
MW Clips-07 Roof at Low Parapet
download: view:
MW Clips-09 Outside 90 Corner
download: view:
MW Clips-10 Inside 90 Corner
download: view:
MW Clips-11 End Wall
download: view:
MWLS-02 Vertical Joint
download: view:
MWLS-03 Foundation
download: view:
MWLS-04 Window Head
download: view:
MWLS-05 Window Jamb
download: view:
MWLS-06 Window Sill
download: view:
MWLS-07 Parapet
download: view:
MWLS-09A Outside 90 Mitered Corner
download: view:
MWLS-09B Outside 90 Corner
download: view:
MWLS-10A Inside 90 Mitered Corner
download: view:
MWLS-10B Inside 90 Corner
download: view:
MWLS-11 End Wall
download: view:
Elevation
download: view:
2H IMV-0001 - FWDS: 2 Horizontal - Base 1 of 2
download: view:
2H IMV-0002 - FWDS: 2 Horizontal - Base 2 of 2
download: view:
2H IMV-0004 - FWDS: 2 Horizontal - Parapet 1 of 2
download: view:
2H IMV-0005 - FWDS: 2 Horizontal - Parapet 2 of 2
download: view:
2H IMV-0006 - FWDS: 2 Horizontal - Soffit 1 of 5
download: view:
2H IMV-0007 - FWDS: 2 Horizontal - Soffit 2 of 5
download: view:
2H IMV-0008 - FWDS: 2 Horizontal - Soffit 3 of 5
download: view:
2H IMV-0009 - FWDS: 2 Horizontal - Soffit 4 of 5
download: view:
2H IMV-0010 - FWDS: 2 Horizontal - Soffit 5 of 5
download: view:
2H IMV-0011 - FWDS: 2 Horizontal - Vertical Joint
download: view:
2H IMV-0013 - FWDS: 2 Horizontal - Outside Corner
download: view:
2H IMV-0015 - FWDS: 2 Horizontal - Inside Corner 1 of 2
download: view:
2H IMV-0016 - FWDS: 2 Horizontal - Inside Corner 2 of 2
download: view:
2H IMV-0017 - FWDS: 2 Horizontal - Head 1 of 2
download: view:
2H IMV-0018 - FWDS: 2 Horizontal - Sill 1 of 2
download: view:
2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3
download: view:
2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3
download: view:
2H IMV-0020 - FWDS: 2 Horizontal - Head 2 of 2
download: view:
2H IMV-0021 - FWDS: 2 Horizontal - Sill 2 of 2
download: view:
2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3
download: view:
2H IMV-0024 - FWDS: 2 Horizontal - End Wall 1 of 3
download: view:
2H IMV-0024A - FWDS: 2 Horizontal - End Wall 2 of 3
download: view:
2H IMV-0025 - FWDS: 2 Horizontal - End Wall 3 of 3
download: view:
2V-0001 - FWDS: 2 Vertical - Base 1 of 2
download: view:
2V-0004 - FWDS: 2 Vertical - Base 2 of 2
download: view:
2V-0005 - FWDS: 2 Vertical - Parapet 1 of 2
download: view:
2V-0008 - FWDS: 2 Vertical - Parapet 2 of 2
download: view:
2V-0011 - FWDS: 2 Vertical - Stack 1 of 2
download: view:
2V-0014 - FWDS: 2 Vertical - Stack 2 of 2
download: view:
2V-0015 - FWDS: 2 Vertical - Soffit 1 of 7
download: view:
2V-0016 - FWDS: 2 Vertical - Soffit 2 of 7
download: view:
2V-0017 - FWDS: 2 Vertical - Soffit 3 of 7
download: view:
2V-0018 - FWDS: 2 Vertical - Soffit 4 of 7
download: view:
2V-0019 - FWDS: 2 Vertical - Soffit 5 of 7
download: view:
2V-0019A - FWDS: 2 Vertical - Soffit 6 of 7
download: view:
2V-0020 - FWDS: 2 Vertical - Soffit 7 of 7
download: view:
2V-0023 - FWDS: 2 Vertical - Outside Corner 1 of 2
download: view:
2V-0023A - FWDS: 2 Vertical - Outside Corner 2 of 2
download: view:
2V-0025 - FWDS: 2 Vertical - Expansion Joint 1 of 2
download: view:
2V-0025A - FWDS: 2 Vertical - Expansion Joint 2 of 2
download: view:
2V-0029 - FWDS: 2 Vertical - Inside Corner
download: view:
2V-0030 - FWDS: 2 Vertical - Head
download: view:
2V-0031 - FWDS: 2 Vertical - Sill
download: view:
2V-0032 - FWDS: 2 Vertical - End Wall 1 of 3
download: view:
2V-0033 - FWDS: 2 Vertical - End Wall 2 of 3
download: view:
2V-0034 - FWDS: 2 Vertical - End Wall 3 of 3
download: view:
2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4
download: view:
2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4
download: view:
2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4
download: view:
2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4
download: view:
2_5H FWGS IMV-0001 - Formawall Dimension Series - Base 1 of 3
download: view:
2_5H FWGS IMV-0002 - Formawall Dimension Series - Base 2 of 3
download: view:
2_5H FWGS IMV-0003 - Formawall Dimension Series - Base 3 of 3
download: view:
2_5H FWGS IMV-0004 - Formawall Dimension Series - Parapet 1 of 2
download: view:
2_5H FWGS IMV-0005 - Formawall Dimension Series - Parapet 2 of 2
download: view:
2_5H FWGS IMV-0006 - Formawall Dimension Series - Soffit 1 of 4
download: view:
2_5H FWGS IMV-0007 - Formawall Dimension Series - Soffit 2 of 4
download: view:
2_5H FWGS IMV-0008 - Formawall Dimension Series - Soffit 3 of 4
download: view:
2_5H FWGS IMV-0010 - Formawall Dimension Series - Soffit 4 of 4
download: view:
2_5H FWGS IMV-0011 - Formawall Dimension Series - Vertical Joint 1 of 2
download: view:
2_5H FWGS IMV-0012 - Formawall Dimension Series - Vertical Joint 2 of 2
download: view:
2_5H FWGS IMV-0013 - Formawall Dimension Series - Outside Corner
download: view:
2_5H FWGS IMV-0014 - Formawall Dimension Series - Inside Corner 1 of 4
download: view:
2_5H FWGS IMV-0015 - Formawall Dimension Series - Inside Corner 2 of 4
download: view:
2_5H FWGS IMV-0015A - Formawall Dimension Series - Inside Corner 3 of 4
download: view:
2_5H FWGS IMV-0016 - Formawall Dimension Series - Inside Corner 4 of 4
download: view:
2_5H FWGS IMV-0017 - Formawall Dimension Series - Head
download: view:
2_5H FWGS IMV-0018 - Formawall Dimension Series - Sill 1 of 2
download: view:
2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3
download: view:
2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3
download: view:
2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3
download: view:
2_5H FWGS IMV-0021 - Formawall Dimension Series - Sill 2 of 2
download: view:
2_5H FWGS IMV-0024 - Formawall Dimension Series - End Wall 1 of 2
download: view:
2_5H FWGS IMV-0024A - Formawall Dimension Series - End Wall 2 of 2
download: view:
2_5H-0001 - FWDS: 2.5 Horizontal - Base 1 of 2
download: view:
2_5H-0002 - FWDS: 2.5 Horizontal - Base 2 of 2
download: view:
2_5H-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download: view:
2_5H-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download: view:
2_5H-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download: view:
2_5H-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download: view:
2_5H-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download: view:
2_5H-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download: view:
2_5H-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download: view:
2_5H-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download: view:
2_5H-0012 - FWDS: 2.5 Horizontal - Expansion Joint
download: view:
2_5H-0013 - FWDS: 2.5 Horizontal - Outside Corner
download: view:
2_5H-0014 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download: view:
2_5H-0015 - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download: view:
2_5H-0017 - FWDS: 2.5 Horizontal - Head 1 of 2
download: view:
2_5H-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download: view:
2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2
download: view:
2_5H-0020 - FWDS: 2.5 Horizontal - Head 2 of 2
download: view:
2_5H-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download: view:
2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2
download: view:
2_5H-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download: view:
2_5H-0025 - FWDS: 2.5 Horizontal - End Wall 2 of 2
download: view:
2_5V-0001 - FWDS: 2.5 Vertical - Parapet
download: view:
2_5V-0002 - FWDS: 2.5 Vertical - Base
download: view:
2_5V-0006 - FWDS: 2.5 Vertical - Parapet
download: view:
2_5V-0011 - FWDS: 2.5 Vertical - Stack 1 of 2
download: view:
2_5V-0014 - FWDS: 2.5 Vertical - Stack 2 of 2
download: view:
2_5V-0015 - FWDS: 2.5 Vertical - Soffit 1 of 3
download: view:
2_5V-0017 - FWDS: 2.5 Vertical - Soffit 2 of 3
download: view:
2_5V-0020 - FWDS: 2.5 Vertical - Soffit 3 of 3
download: view:
2_5V-0025 - FWDS: 2.5 Vertical - Expansion Joint 1 of 2
download: view:
2_5V-0025A - FWDS: 2.5 Vertical - Expansion Joint 2 of 2
download: view:
2_5V-0026 - FWDS: 2.5 Vertical - Outside Corner 1 of 2
download: view:
2_5V-0026A - FWDS: 2.5 Vertical - Outside Corner 2 of 2
download: view:
2_5V-0029 - FWDS: 2.5 Vertical - Inside Corner
download: view:
2_5V-0030 - FWDS: 2.5 Vertical - Head
download: view:
2_5V-0031 - FWDS: 2.5 Vertical - Sill
download: view:
2_5V-0032 - FWDS: 2.5 Vertical - End Wall 1 of 3
download: view:
2_5V-0033 - FWDS: 2.5 Vertical - End Wall 2 of 3
download: view:
2_5V-0034 - FWDS: 2.5 Vertical - End Wall 3 of 3
download: view:
2_5gh-0001 - FWGX: 2.5 Horizontal - Base 1 of 3
download: view:
2_5gh-0002 - FWGX: 2.5 Horizontal - Base 2 of 3
download: view:
2_5gh-0003 - FWGX: 2.5 Horizontal - Base 3 of 3
download: view:
2_5gh-0004 - FWGX: 2.5 Horizontal - Parapet 1 of 2
download: view:
2_5gh-0005 - FWGX: 2.5 Horizontal - Parapet 2 of 2
download: view:
2_5gh-0006 - FWGX: 2.5 Horizontal - Soffit 1 of 4
download: view:
2_5gh-0007 - FWGX: 2.5 Horizontal - Soffit 2 of 4
download: view:
2_5gh-0008 - FWGX: 2.5 Horizontal - Soffit 3 of 4
download: view:
2_5gh-0009 - FWGX: 2.5 Horizontal - Soffit 4 of 4
download: view:
2_5gh-0010 - FWGX: 2.5 Horizontal - Vertical Joint
download: view:
2_5gh-0012 - FWGX: 2.5 Horizontal - Outside Corner
download: view:
2_5gh-0013 - FWGX: 2.5 Horizontal - Inside Corner
download: view:
2_5gh-0015 - FWGX: 2.5 Horizontal - Head 1 of 2
download: view:
2_5gh-0016 - FWGX: 2.5 Horizontal - Sill 1 of 2
download: view:
2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2
download: view:
2_5gh-0018 - FWGX: 2.5 Horizontal - Head 2 of 2
download: view:
2_5gh-0019 - FWGX: 2.5 Horizontal - Sill 2 of 2
download: view:
2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2
download: view:
2_5gh-0022 - FWGX: 2.5 Horizontal - End Wall 1 of 2
download: view:
2_5gh-0023 - FWGX: 2.5 Horizontal - End Wall 2 of 2
download: view:
2_5gv-0001 - FWGX: 2.5 Vertical - Base 1 of 4
download: view:
2_5gv-0002 - FWGX: 2.5 Vertical - Base 2 of 4
download: view:
2_5gv-0003 - FWGX: 2.5 Vertical - Base 3 of 4
download: view:
2_5gv-0004 - FWGX: 2.5 Vertical - Base 4 of 4
download: view:
2_5gv-0005 - FWGX: 2.5 Vertical - Parapet 1 of 6
download: view:
2_5gv-0006 - FWGX: 2.5 Vertical - Parapet 2 of 6
download: view:
2_5gv-0007 - FWGX: 2.5 Vertical - Parapet 3 of 6
download: view:
2_5gv-0008 - FWGX: 2.5 Vertical - Parapet 4 of 6
download: view:
2_5gv-0009 - FWGX: 2.5 Vertical - Parapet 5 of 6
download: view:
2_5gv-0010 - FWGX: 2.5 Vertical - Parapet 6 of 6
download: view:
2_5gv-0011 - FWGX: 2.5 Vertical - Stack 1 of 4
download: view:
2_5gv-0012 - FWGX: 2.5 Vertical - Stack 2 of 4
download: view:
2_5gv-0013 - FWGX: 2.5 Vertical - Stack 3 of 4
download: view:
2_5gv-0014 - FWGX: 2.5 Vertical - Stack 4 of 4
download: view:
2_5gv-0015 - FWGX: 2.5 Vertical - Soffit 1 of 7
download: view:
2_5gv-0016 - FWGX: 2.5 Vertical - Soffit 2 of 7
download: view:
2_5gv-0017 - FWGX: 2.5 Vertical - Soffit 3 of 7
download: view:
2_5gv-0018 - FWGX: 2.5 Vertical - Soffit 4 of 7
download: view:
2_5gv-0019 - FWGX: 2.5 Vertical - Soffit 5 of 7
download: view:
2_5gv-0020 - FWGX: 2.5 Vertical - Soffit 6 of 7
download: view:
2_5gv-0021 - FWGX: 2.5 Vertical - Soffit 7 of 7
download: view:
2_5gv-0022 - FWGX: 2.5 Vertical - Expansion Joint 1 of 2
download: view:
2_5gv-0023 - FWGX: 2.5 Vertical - Expansion Joint 2 of 2
download: view:
2_5gv-0024 - FWGX: 2.5 Vertical - Outside Corner
download: view:
2_5gv-0025 - FWGX: 2.5 Vertical - Inside Corner
download: view:
2_5gv-0026 - FWGX: 2.5 Vertical - Head 1 of 3
download: view:
2_5gv-0027 - FWGX: 2.5 Vertical - Head 2 of 3
download: view:
2_5gv-0027A - FWGX: 2.5 Vertical - Head 3 of 3
download: view:
2_5gv-0028 - FWGX: 2.5 Vertical - Sill 1 of 3
download: view:
2_5gv-0028A - FWGX: 2.5 Vertical - Sill 2 of 3
download: view:
2_5gv-0029 - FWGX: 2.5 Vertical - Sill 3 of 3
download: view:
2_5gv-0030 - FWGX: 2.5 Vertical - End Wall 1 of 3
download: view:
2_5gv-0031 - FWGX: 2.5 Vertical - End Wall 2 of 3
download: view:
2_5gv-0032 - FWGX: 2.5 Vertical - End Wall 3 of 3
download: view:
2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3
download: view:
2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2
download: view:
2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3
download: view:
2_5h IMV-0001 - FWDS: 2.5 Horizontal - Base 1 of 3
download: view:
2_5h IMV-0002 - FWDS: 2.5 Horizontal - Base 2 of 3
download: view:
2_5h IMV-0003 - FWDS: 2.5 Horizontal - Base 3 of 3
download: view:
2_5h IMV-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download: view:
2_5h IMV-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download: view:
2_5h IMV-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download: view:
2_5h IMV-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download: view:
2_5h IMV-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download: view:
2_5h IMV-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download: view:
2_5h IMV-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download: view:
2_5h IMV-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download: view:
2_5h IMV-0013 - FWDS: 2.5 Horizontal - Outside Corner
download: view:
2_5h IMV-0015 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download: view:
2_5h IMV-0015A - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download: view:
2_5h IMV-0017 - FWDS: 2.5 Horizontal - Head 1 of 3
download: view:
2_5h IMV-0017A - FWDS: 2.5 Horizontal - Head 2 of 3
download: view:
2_5h IMV-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download: view:
2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3
download: view:
2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3
download: view:
2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3
download: view:
2_5h IMV-0020 - FWDS: 2.5 Horizontal - Head 3 of 3
download: view:
2_5h IMV-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download: view:
2_5h IMV-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download: view:
2_5h IMV-0024A - FWDS: 2.5 Horizontal - End Wall 2 of 2
download: view:
3TGV-0001 - FWGX - 3T Vertical - Base 1 of 2
download: view:
3TGV-0004 - FWGX - 3T Vertical - Base 2 of 2
download: view:
3TGV-0005 - FWGX - 3T Vertical - Parapet 1 of 2
download: view:
3TGV-0008 - FWGX - 3T Vertical - Parapet 2 of 2
download: view:
3TGV-0011 - FWGX - 3T Vertical - Stack 1 of 2
download: view:
3TGV-0014 - FWGX - 3T Vertical - Stack 2 of 2
download: view:
3TGV-0015 - FWGX - 3T Vertical - Soffit 1 of 4
download: view:
3TGV-0016 - FWGX - 3T Vertical - Soffit 2 of 4
download: view:
3TGV-0017 - FWGX - 3T Vertical - Soffit 3 of 4
download: view:
3TGV-0018 - FWGX - 3T Vertical - Soffit 4 of 4
download: view:
3TGV-0021 - FWGX - 3T Vertical - Expansion Joint 1 of 2
download: view:
3TGV-0022 - FWGX - 3T Vertical - Expansion Joint 2 of 2
download: view:
3TGV-0023 - FWGX - 3T Vertical - Outside Corner
download: view:
3TGV-0024 - FWGX - 3T Vertical - Insider Corner
download: view:
3TGV-0025 - FWGX - 3T Vertical - Head
download: view:
3TGV-0027 - FWGX - 3T Vertical - Sill
download: view:
3TGV-0029 - FWGX - 3T Vertical - End Wall 1 of 3
download: view:
3TGV-0030 - FWGX - 3T Vertical - End Wall 2 of 3
download: view:
3TGV-0031 - FWGX - 3T Vertical - End Wall 3 of 3
download: view:
3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2
download: view:
3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2
download: view:
3TH FWGS IMV-0001 - FWGX: 3-T Horizontal - Base 1 of 3
download: view:
3TH FWGS IMV-0002 - FWGX: 3-T Horizontal - Base 2 of 3
download: view:
3TH FWGS IMV-0003 - FWGX: 3-T Horizontal - Base 3 of 3
download: view:
3TH FWGS IMV-0004 - FWGX: 3-T Horizontal - Parapet 1 of 2
download: view:
3TH FWGS IMV-0005 - FWGX: 3-T Horizontal - Parapet 2 of 2
download: view:
3TH FWGS IMV-0006 - FWGX: 3-T Horizontal - Soffit 1 of 4
download: view:
3TH FWGS IMV-0007 - FWGX: 3-T Horizontal - Soffit 2 of 4
download: view:
3TH FWGS IMV-0008 - FWGX: 3-T Horizontal - Soffit 3 of 4
download: view:
3TH FWGS IMV-0010 - FWGX: 3-T Horizontal - Soffit 4 of 4
download: view:
3TH FWGS IMV-0011 - FWGX: 3-T Horizontal - Vertical Joint 1 of 2
download: view:
3TH FWGS IMV-0012 - FWGX: 3-T Horizontal - Vertical Joint 2 of 2
download: view:
3TH FWGS IMV-0013 - FWGX: 3-T Horizontal - Outside Corner
download: view:
3TH FWGS IMV-0015 - FWGX: 3-T Horizontal - Inside Corner 1 of 2
download: view:
3TH FWGS IMV-0015A - FWGX: 3-T Horizontal - Inside Corner 2 of 2
download: view:
3TH FWGS IMV-0017 - FWGX: 3-T Horizontal - Head 1 of 2
download: view:
3TH FWGS IMV-0017A - FWGX: 3-T Horizontal - Head 2 of 2
download: view:
3TH FWGS IMV-0018 - FWGX: 3-T Horizontal - Sill
download: view:
3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3
download: view:
3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3
download: view:
3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3
download: view:
3TH FWGS IMV-0020 - FWGX: 3-T Horizontal - End Wall 1 of 2
download: view:
3TH FWGS IMV-0020A - FWGX: 3-T Horizontal - End Wall 2 of 2
download: view:
3TH IMV-0001 - FWDS: 3-T Horizontal - Base 1 of 3
download: view:
3TH IMV-0002 - FWDS: 3-T Horizontal - Base 2 of 3
download: view:
3TH IMV-0003 - FWDS: 3-T Horizontal - Base 3 of 3
download: view:
3TH IMV-0004 - FWDS: 3-T Horizontal - Parapet 1 of 2
download: view:
3TH IMV-0005 - FWDS: 3-T Horizontal - Parapet 2 of 2
download: view:
3TH IMV-0006 - FWDS: 3-T Horizontal - Soffit 1 of 5
download: view:
3TH IMV-0007 - FWDS: 3-T Horizontal - Soffit 2 of 5
download: view:
3TH IMV-0008 - FWDS: 3-T Horizontal - Soffit 3 of 5
download: view:
3TH IMV-0009 - FWDS: 3-T Horizontal - Soffit 4 of 5
download: view:
3TH IMV-0010 - FWDS: 3-T Horizontal - Soffit 5 of 5
download: view:
3TH IMV-0011 - FWDS: 3-T Horizontal - Vertical Joint
download: view:
3TH IMV-0013 - FWDS: 3-T Horizontal - Outside Corner
download: view:
3TH IMV-0015 - FWDS: 3-T Horizontal - Inside Corner 1 of 2
download: view:
3TH IMV-0015A - FWDS: 3-T Horizontal - Inside Corner 2 of 2
download: view:
3TH IMV-0017 - FWDS: 3-T Horizontal - Head 1 of 3
download: view:
3TH IMV-0017A - FWDS: 3-T Horizontal - Head 2 of 3
download: view:
3TH IMV-0017B - FWDS: 3-T Horizontal - Head 3 of 3
download: view:
3TH IMV-0018 - FWDS: 3-T Horizontal - Sill 1 of 2
download: view:
3TH IMV-0018A - FWDS: 3-T Horizontal - Sill 2 of 2
download: view:
3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3
download: view:
3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3
download: view:
3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3
download: view:
3TH IMV-0020 - FWDS: 3-T Horizontal - End Wall 1 of 3
download: view:
3TH IMV-0020A - FWDS: 3-T Horizontal - End Wall 2 of 3
download: view:
3TH IMV-0020B - FWDS: 3-T Horizontal - End Wall 3 of 3
download: view:
3TH IMV-0021 - FWDS: 3-T Horizontal - Horizontal Joint
download: view:
Elevation - FWDS: 2.5 Horizontal
download: view:
TCI-EE-01 - Exterior Eave - Vertical
download: view:
TCI-EE-02 - Exterior Eave/Rake - Vertical
download: view:
TCI-HE-01 - Exterior Eave - Horizontal
download: view:
TSW01001 - Base - Vertical
download: view:
TSW01101 - Base Detail - Horizontal
download: view:
TSW01103 - Base Detail - Base Channel - Horizontal
download: view:
TSW02001 - Outside Corner - Vertical
download: view:
TSW02003 - Outside Corner - Mitered - Vertical
download: view:
TSW02005 - Inside Corner - Vertical
download: view:
TSW02101 - Outside Corner - Horizontal
download: view:
TSW02103 - Outside Corner - Mitered - Horizontal
download: view:
TSW03010 - Fastener Patterns - Vertical
download: view:
TSW03012 - Intermediate Fastener Patterns - Vertical
download: view:
TSW03016 - Thermal Stress Relief - Vertical
download: view:
TSW03020 - Vertical Joint Detail - Vertical
download: view:
TSW03022 - Vertical Stack Joint - Vertical
download: view:
TSW03110 - Fastener Patterns at Panel Ends - Horizontal
download: view:
TSW03112 - Intermediate Fastener Patterns - Horizontal
download: view:
TSW03120 - Horizontal Joint Detail - Horizontal
download: view:
TSW03121 - 3 HR. Fire Rating Horizontal Joint Fastening - Horizontal
download: view:
TSW03122 - Vertical Joint Detail - Horizontal
download: view:
TSW10001 - 3 HR. Rating Joint Fastening - Vertical
download: view:
TotalClad MW 2000 Horizontal Joint Flat
download: view:
TotalClad MW 2000 Horizontal Joint Planked
download: view:
TotalClad MW 2000 Horizontal Joint Striated
download: view:
TotalClad MW 2000 Vertical Joint Flat
download: view:
TotalClad MW 2000 Vertical Joint Planked
download: view:
TotalClad MW 2000 Vertical Joint Striated
download: view:
H+ 2 Horizontal Joint
download: view:
H+ 2 Inside Corner
download: view:
H+ 2 Endwall 1 of 2
download: view:
H+ 2 Endwall 2 of 2
download: view:
H+ 2 Expansion Joint
download: view:
H+ 2 Vertical Joint 1 of 3
download: view:
H+ 2 Vertical Joint 2 of 3
download: view:
H+ 2 Vertical Joint 3 of 3
download: view:
H+ 2 Base 1 of 2
download: view:
H+ 2 Base 2 of 2
download: view:
H+ 2 Head 1 of 1
download: view:
H+ 2 Jamb 1 of 2
download: view:
H+ 2 Jamb 2 of 2
download: view:
H+ 2 Sill 1 of 2
download: view:
H+ 2 Sill 2 of 2
download: view:
H+ 2 Parapet 1 of 2
download: view:
H+ 2 Parapet 2 of 2
download: view:
H+ 2 Soffit 1 of 2
download: view:
H+ 2 Soffit 2 of 2
download: view:
H+ 2 Outside Corner 1 of 2
download: view:
H+ 2 Outside Corner 2 of 2
download: view:
H+ 3 Horizontal Joint
download: view:
H+ 3 Inside Corner
download: view:
H+ 3 End Wall 1 of 2
download: view:
H+ 3 Endwall 2 of 2
download: view:
H+ 3 Expansion Joint
download: view:
H+ 3 Vertical Joint 1 of 3
download: view:
H+ 3 Vertical Joint 2 of 3
download: view:
H+ 3 Vertical Joint 3 of 3
download: view:
H+ 3 Base 1 of 2
download: view:
H+ 3 Base 2 of 2
download: view:
H+ 3 Head
download: view:
H+ 3 Jamb 1 of 2
download: view:
H+ 3 Jamb 2 of 2
download: view:
H+ 3 Sill 1 of 2
download: view:
H+ 3 Sill 2 of 2
download: view:
H+ 3 Parapet
download: view:
H+ 3 Soffit 1 of 2
download: view:
H+ 3 Soffit 2 of 2
download: view:
H+ 3 Outside Corner 1 of 2
download: view:
H+ 3 Outside Corner 2 of 2
download: view:
Panel Profile Striated
download: view:
Panel Profile - Planked
download: view:
Panel Profile Flat
download: view:
2" Panel Joint
download: view:
2.75" Panel Joint
download: view:
4" Panel Joint
download: view:
Base at Curb with Extrusion
download: view:
Base at Curb
download: view:
Base at Slab with Extrusion
download: view:
Base at Slab
download: view:
ATMP Base at Slab
download: view:
Head with Extrusion
download: view:
ATMP Head at Opening
download: view:
Head
download: view:
Jamb with Extrusion
download: view:
ATMP Jamb at Opening
download: view:
Jamb
download: view:
Sill
download: view:
Parapet with Extrusion
download: view:
Parapet
download: view:
Wall Soffit with Extrusion
download: view:
Soffit Wall with Extrusion
download: view:
Wall Soffit
download: view:
Soffit Wall
download: view:
Outside Corner with Extrusion
download: view:
Outside Corner
download: view:
Inside Corner with Extrusion
download: view:
Inside Corner
download: view:
Jamb at Masonry with Extrusion
download: view:
Jamb at Masonry
download: view:
Stack Joint with Extrusion
download: view:
Stack Joint
download: view:
Expansion Joint with Extrusion
download: view:
Expansion Joint
download: view:
ATMP Stack
download: view:
VWH2-0001A-00 - Versawall H+ 2
download: view:
VWH2-0002A-00 - Versawall H+ 2
download: view:
VWH2-0002B-00 - Versawall H+ 2
download: view:
VWH2-0002C-00 - Versawall H+ 2
download: view:
VWH2-0003A-00 - Versawall H+ 2
download: view:
VWH2-0003B-00 - Versawall H+ 2
download: view:
VWH2-0004-00 - Versawall H+ 2
download: view:
VWH2-0005A-00 - Versawall H+ 2
download: view:
VWH2-0005B-00 - Versawall H+ 2
download: view:
VWH2-0006A-00 - Versawall H+ 2
download: view:
VWH2-0006B-00 - Versawall H+ 2
download: view:
VWH2-0007A-00 - Versawall H+ 2
download: view:
VWH2-0007B-00 - Versawall H+ 2
download: view:
VWH2-0008A-00 - Versawall H+ 2
download: view:
VWH2-0008B-00 - Versawall H+ 2
download: view:
VWH2-0008C-00 - Versawall H+ 2
download: view:
VWH2-0009A-00 - Versawall H+ 2
download: view:
VWH2-0009B-00 - Versawall H+ 2
download: view:
VWH2-0009C-00 - Versawall H+ 2
download: view:
VWH2-0010-00 - Versawall H+ 2
download: view:
VWH2-0011A-00 - Versawall H+ 2
download: view:
VWH2-0011B-00 - Versawall H+ 2
download: view:
VWH2-0013-00 - Versawall H+ 2
download: view:
VWH2-Elevation - Versawall H+ 2
download: view:
VWH3-0001A-00 - Versawall H+ 3
download: view:
VWH3-0002A-00 - Versawall H+ 3
download: view:
VWH3-0002B-00 - Versawall H+ 3
download: view:
VWH3-0002C-00 - Versawall H+ 3
download: view:
VWH3-0003A-00 - Versawall H+ 3
download: view:
VWH3-0003B-00 - Versawall H+ 3
download: view:
VWH3-0004-00 - Versawall H+ 3
download: view:
VWH3-0005A-00 - Versawall H+ 3
download: view:
VWH3-0005B-00 - Versawall H+ 3
download: view:
VWH3-0006A-00 - Versawall H+ 3
download: view:
VWH3-0006B-00 - Versawall H+ 3
download: view:
VWH3-0007A-00 - Versawall H+ 3
download: view:
VWH3-0008A-00 - Versawall H+ 3
download: view:
VWH3-0008B-00 - Versawall H+ 3
download: view:
VWH3-0008C-00 - Versawall H+ 3
download: view:
VWH3-0009A-00 - Versawall H+ 3
download: view:
VWH3-0009B-00 - Versawall H+ 3
download: view:
VWH3-0009C-00 - Versawall H+ 3
download: view:
VWH3-0010-00 - Versawall H+ 3
download: view:
VWH3-0011A-00 - Versawall H+ 3
download: view:
VWH3-0011B-00 - Versawall H+ 3
download: view:
VWH3-0013-00 - Versawall H+ 3
download: view:
Versawall H+ 2 Elevation Guide
download: view:
Versawall H+ 3 Elevation Guide
download: view:
Versawall H+ Elevation
download: view:
CCH_01 - Index
download: view:
CCH_02 - Standard Panel Offering 1 of 2
download: view:
CCH_03 - Standard Panel Offering 2 of 2
download: view:
CCH_04 - Side Lap Details 1 of 2
download: view:
CCH_05 - Side Lap Details 2 of 2
download: view:
CCH_06 - Wall Sections 1 of 3
download: view:
CCH_07 - Wall Sections 2 of 3
download: view:
CCH_08 - Wall Sections 3 of 3
download: view:
CCH_09 - Base Details