FGM-Fabral LLC CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

LP-12 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-12 - Liner Panel
download: view:
IP3 PURLINS SECTIONS - FINAL R1
download: view:
IP SNAP 3 PROFILE
download: view:
HIGH SEAM PROFILE
download: view:
IP SEAM 3 PROFILE
download: view:
.5 CORRUGATED
download: view:
78 Corrugated Blue Book
download: view:
Deep Rib IV Section View Details
download: view:
Deep Rib 4
download: view:
7-8 inch Corrugated Profile
download: view:
78 Corrugated Blue Book 2
download: view:
Industrial Panels Detail Manual 2D Sections
download: view:
Industrial Panels Detail Manual 3D Isometrics
download: view:
Decor Flush Detailed
download: view:
Decor Flush Section View Details
download: view:
2.5 SSR PROFILE
download: view:
2.5 SSR Panel - Detail Pages With Vented Ridge
download: view:
Hefti Rib Profiles
download: view:
Hefti Rib Final
download: view:
Deep Rib II Profile
download: view:
Industrial Panels Detail Manual 3D Isometrics 2
download: view:
Industrial Panels Detail Manual 2D Sections 2
download: view:
Snap-On-Batten Profile
download: view:
HCF Details - Final
download: view:
HCF ON OPEN FRAMING
download: view:
SILHOUETTE 16 HCF
download: view:
HCF12-1
download: view:
HCF-Flange Sidelap
download: view:
HCF-Clip Sidelap
download: view:
HCF12-1 Sketchup
download: view:
SILHOUETTE 12 HCF
download: view:
HCF16-4C- Side lap detail Sketch up
download: view:
HCF16-4
download: view:
HCF16-4 Sketchup
download: view:
HCF16-4C
download: view:
HCF16-2C
download: view:
HCF16-2C- Side lap detail Sketch up
download: view:
HCF16-2
download: view:
HCF16-2 Sketchup
download: view:
HCF16-1C
download: view:
HCF16-1C Sketchup
download: view:
HCF16-1
download: view:
HCF12-3C
download: view:
HCF12-2C
download: view:
HCF12-2C- Side lap detail Sketch up
download: view:
HCF12-2
download: view:
HCF12-2 Sketchup Sidelap
download: view:
HCF12-1C
download: view:
HCF12-1C- Side lap detail Sketch up
download: view:
Select Series 612
download: view:
Select Series 3D Final
download: view:
SelectSeries 612-12
download: view:
V Beam - Industrial Panels Detail Manual 2D Sections
download: view:
V Beam - Industrial Panels Detail Manual 3D Isometrics
download: view:
V Beam Profile
download: view:
Ultra Rib Profile
download: view:
SELECT SERIES 12
download: view:
SelectSeries - Neg Press Clip -Prototype
download: view:
Twin Fold
download: view:
Twin Fold Wood Deck Isometric
download: view:
Thin Seam Wood Deck Isometric
download: view:
Thin Seam STL Deck Isometric
download: view:
Thin Seam - 16in with Pencil Beads
download: view:
Thin Seam STL Deck ISO Sections
download: view:
Thin Seam - 16in with Shadow Lines
download: view:
Thin Seam Profile with Batten
download: view:
Thin Seam
download: view:
T-Rib Profile
download: view:
T-Rib
download: view:
Stand N Seam Profile
download: view:
Stand'N Seam STL Deck Isometric
download: view:
Stand'N Seam STL Deck ISO Sections
download: view:
Snap-On-Seam High Profile
download: view:
Snap-On-Seam Profile
download: view:
Snap-On-Seam with Shadow Lines
download: view:
Snap-On-Seam Wood Deck Sections
download: view:
Snap-On-Seam with Cap Install
download: view:
Slim Seam 12 inches
download: view:
Slim Seam Wood Deck Isometric
download: view:
Slim Seam Profile
download: view:
Power Seam 18 in flat
download: view:
Power Seam Profile
download: view:
Power Seam STL Deck ISO Sections
download: view:
Power Seam STL Deck Isometric
download: view:
Power Seam 18 in with stiff ribs
download: view:
Power Seam Wood Deck Isometric
download: view:
Posi Lock
download: view:
Posi-Lock Soffit
download: view:
Mighti Rib
download: view:
Mighti Rib (Fastening Schedule WF)
download: view:
Mighti Rib and Ultra Rib
download: view:
Mighti Rib PBR (42.75 inch coil)
download: view:
Mighti Rib I
download: view:
Mighti RIb (R Panel)
download: view:
LP-25 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-25 - Liner Panel
download: view:
LP-15 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-15 Liner Panel
download: view: