Related

FAKRO AMERICA, LLC BIM

ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].

Flat Roof Access Skylight DRF – DRF DU6 - Triple-glazed, Anti-Burglary Laminated inner pane, Noise Cancelling Glass

Skylights: FWU-L – EGRESS (escape) Roof Window – left opening (US Certified) Premium Quality, Deck mounted, Installation range from 15 to 55 degrees

Skylights: FDY-V – Duet proSky Roof Window two sash window, lower non-opening sash with safe glass, Installation range from 25 to 65 degrees

Skylights: FGH-V – Balcony Roof Window – Galeria Deck Mounted, Installation range from 35 to 55 degrees

Skylights: FPP-V – Top Hung and Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees

Skylights: FTP-V – Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees

Skylights: FTT – THERMO Triple (U6, R=7) or Quadruple (U8, R=9.8) glazed, Noise Cancelling Pivot Window Deck Mounted, Installation range from 15 to 70 degrees

Skylights: DEF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling ELECTRIC Venting Skylight (rain sensor integrated)

Skylights: DXW Walkable Skylight DW6

Skylights: DMF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling MANUAL Venting Skylight

Skylights: DXF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling FIXED Venting Skylight

Skylights: FV – MANUAL Venting Premium Quality Deck mounted Skylight Installation range from 15 to 85

Skylights: FVS, FVE – SOLAR or ELECTRIC Venting Premium Quality Deck mounted Skylight (rain sensor integrated) Installation range from 15 to 85 degrees

Skylights: FWU-R – EGRESS (escape) Roof Window – right opening (US Certified) Premium Quality, Deck mounted, Installation range from 15 to 55 degrees

Skylights: FX – FIXED Premium Quality Deck mounted Skylight Installation range from 15 to 85 degrees

Skylights: FYP-V – High Pivot Roof Window Premium Quality, Deck mounted, Installation range from 20 to 65 degrees

Tubular Daylighting: Angled: SRK

Tubular Daylighting: Diffuser: SF-L

Tubular Daylighting: Diffuser: SRT

Tubular Daylighting: Flexible: SLM

Tubular Daylighting: Straight: SRM

Tubular Daylighting: SFL-L, SRL-L – NON DOMED Glass Light Tunnel (diameter - 10’’, 14’’, 22’’) with integrated flashing kit and 7’ tube,

Tubular Daylighting: SRT, SLT–Light Tunnel (diameter - 10’’, 14’’, 22’’) with integrated flashing kit and 7’ tube