FGM-Fabral LLC

Metal Roofing and Wall Panels

CONTACT INFO
16435 N. Scottsdale Rd.
Scottsdale, AZ 85254
Phone: 770-775-4484
Request for informationFGM-Fabral LLC Contact Us / RFI

FGM-Fabral LLC CAD DetailsSearch using keywords: decorative metal castings

LP-12 - Industrial Panels Detail Manual 3D Isometrics

LP-12 - Industrial Panels Detail Manual 3D Isometrics image

LP-12 - Liner Panel

LP-12 - Liner Panel image

IP3 PURLINS SECTIONS - FINAL R1

IP3 PURLINS SECTIONS - FINAL R1 image

IP SNAP 3 PROFILE

IP SNAP 3 PROFILE image

HIGH SEAM PROFILE

HIGH SEAM PROFILE image

IP SEAM 3 PROFILE

IP SEAM 3 PROFILE image

.5 CORRUGATED

.5 CORRUGATED image

78 Corrugated Blue Book

78 Corrugated Blue Book image

Deep Rib IV Section View Details

Deep Rib IV Section View Details image

Deep Rib 4

Deep Rib 4 image

7-8 inch Corrugated Profile

7-8 inch Corrugated Profile image

78 Corrugated Blue Book 2

78 Corrugated Blue Book 2 image

Industrial Panels Detail Manual 2D Sections

Industrial Panels Detail Manual 2D Sections image

Industrial Panels Detail Manual 3D Isometrics

Industrial Panels Detail Manual 3D Isometrics image

Decor Flush Detailed

Decor Flush Detailed image

Decor Flush Section View Details

Decor Flush Section View Details image

2.5 SSR PROFILE

2.5 SSR PROFILE image

2.5 SSR Panel - Detail Pages With Vented Ridge

2.5 SSR Panel - Detail Pages With Vented Ridge image

Hefti Rib Profiles

Hefti Rib Profiles image

Hefti Rib Final

Hefti Rib Final image

Deep Rib II Profile

Deep Rib II Profile image

Industrial Panels Detail Manual 3D Isometrics 2

Industrial Panels Detail Manual 3D Isometrics 2 image

Industrial Panels Detail Manual 2D Sections 2

Industrial Panels Detail Manual 2D Sections 2 image

Snap-On-Batten Profile

Snap-On-Batten Profile image

HCF Details - Final

HCF Details - Final image

HCF ON OPEN FRAMING

HCF ON OPEN FRAMING image

SILHOUETTE 16 HCF

SILHOUETTE 16 HCF image

HCF12-1

HCF12-1 image

HCF-Flange Sidelap

HCF-Flange Sidelap image

HCF-Clip Sidelap

HCF-Clip  Sidelap image

HCF12-1 Sketchup

HCF12-1 Sketchup image

SILHOUETTE 12 HCF

SILHOUETTE 12 HCF image

HCF16-4C- Side lap detail Sketch up

HCF16-4C- Side lap detail Sketch up image

HCF16-4

HCF16-4 image

HCF16-4 Sketchup

HCF16-4 Sketchup image

HCF16-4C

HCF16-4C image

HCF16-2C

HCF16-2C image

HCF16-2C- Side lap detail Sketch up

HCF16-2C- Side lap detail Sketch up image

HCF16-2

HCF16-2 image

HCF16-2 Sketchup

HCF16-2 Sketchup image

HCF16-1C

HCF16-1C image

HCF16-1C Sketchup

HCF16-1C Sketchup image

HCF16-1

HCF16-1 image

HCF12-3C

HCF12-3C image

HCF12-2C

HCF12-2C image

HCF12-2C- Side lap detail Sketch up

HCF12-2C- Side lap detail Sketch up image

HCF12-2

HCF12-2 image

HCF12-2 Sketchup Sidelap

HCF12-2 Sketchup Sidelap image

HCF12-1C

HCF12-1C image

HCF12-1C- Side lap detail Sketch up

HCF12-1C- Side lap detail Sketch up image

Select Series 612

Select Series 612 image

Select Series 3D Final

Select Series 3D Final image

SelectSeries 612-12

SelectSeries 612-12 image

V Beam - Industrial Panels Detail Manual 2D Sections

V Beam - Industrial Panels Detail Manual 2D Sections image

V Beam - Industrial Panels Detail Manual 3D Isometrics

V Beam - Industrial Panels Detail Manual 3D Isometrics image

V Beam Profile

V Beam Profile image

Ultra Rib Profile

Ultra Rib Profile image

SELECT SERIES 12

SELECT SERIES 12 image

SelectSeries - Neg Press Clip -Prototype

SelectSeries - Neg Press Clip -Prototype image

Twin Fold

Twin Fold image

Twin Fold Wood Deck Isometric

Twin Fold Wood Deck Isometric image

Thin Seam Wood Deck Isometric

Thin Seam Wood Deck Isometric image

Thin Seam STL Deck Isometric

Thin Seam STL Deck Isometric image

Thin Seam - 16in with Pencil Beads

Thin Seam - 16in with Pencil Beads image

Thin Seam STL Deck ISO Sections

Thin Seam STL Deck ISO Sections image

Thin Seam - 16in with Shadow Lines

Thin Seam - 16in with Shadow Lines image

Thin Seam Profile with Batten

Thin Seam Profile with Batten image

Thin Seam

Thin Seam image

T-Rib Profile

T-Rib Profile image

T-Rib

T-Rib image

Stand N Seam Profile

Stand N Seam Profile image

Stand'N Seam STL Deck Isometric

Stand'N Seam STL Deck Isometric image

Stand'N Seam STL Deck ISO Sections

Stand'N Seam STL Deck ISO Sections image

Snap-On-Seam High Profile

Snap-On-Seam High Profile image

Snap-On-Seam Profile

Snap-On-Seam Profile image

Snap-On-Seam with Shadow Lines

Snap-On-Seam with Shadow Lines image

Snap-On-Seam Wood Deck Sections

Snap-On-Seam Wood Deck Sections image

Snap-On-Seam with Cap Install

Snap-On-Seam with Cap Install image

Slim Seam 12 inches

Slim Seam 12 inches image

Slim Seam Wood Deck Isometric

Slim Seam Wood Deck Isometric image

Slim Seam Profile

Slim Seam Profile image

Power Seam 18 in flat

Power Seam 18 in flat image

Power Seam Profile

Power Seam Profile image

Power Seam STL Deck ISO Sections

Power Seam STL Deck ISO Sections image

Power Seam STL Deck Isometric

Power Seam STL Deck Isometric image

Power Seam 18 in with stiff ribs

Power Seam 18 in with stiff ribs image

Power Seam Wood Deck Isometric

Power Seam Wood Deck Isometric image

Posi Lock

Posi Lock image

Posi-Lock Soffit

Posi-Lock Soffit image

Mighti Rib

Mighti Rib image

Mighti Rib (Fastening Schedule WF)

Mighti Rib (Fastening Schedule WF) image

Mighti Rib and Ultra Rib

Mighti Rib and Ultra Rib image

Mighti Rib PBR (42.75 inch coil)

Mighti Rib PBR (42.75 inch coil) image

Mighti Rib I

Mighti Rib I image

Mighti RIb (R Panel)

Mighti RIb (R Panel) image

LP-25 - Industrial Panels Detail Manual 3D Isometrics

LP-25 - Industrial Panels Detail Manual 3D Isometrics image

LP-25 - Liner Panel

LP-25 - Liner Panel image

LP-15 - Industrial Panels Detail Manual 3D Isometrics

LP-15 - Industrial Panels Detail Manual 3D Isometrics image

LP-15 Liner Panel

LP-15 Liner Panel image