JennAir® Appliances BIM
ARCAT Revit families / BIM objects - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG / IFC - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].
P190780JX 110c: JGC3215GS Cooking Cooktops - Stainless Steel
P190780JX 111c: JGC3115GS Cooking Cooktops - Stainless Steel
P190780JX 112c: JGC3530GS Cooking Cooktops - Stainless Steel
P190780JX 113c: JGC7530BS Cooking Cooktops - Stainless Steel
P190780JX 115c: JGC2530EB Cooking Cooktops - Black
P190780JX 116c: JGC2536EB Cooking Cooktops - Black
P190780JX 117c: JGD3430GB Cooking Cooktops - Black
P190780JX 118c: JGD3430GS Cooking Cooktops - Stainless Steel
P190780JX 119c: JGD3536GB Cooking Cooktops - Black
P190780JX 120c: JGD3536GS Cooking Cooktops - Stainless Steel
P190780JX 121c: JEC3430HB Cooking Cooktops - Black
P190780JX 122c: JEC3430HS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 123c: JEC3536HB Cooking Cooktops - Black
P190780JX 124c: JEC3536HS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 128c: JED3430GB Cooking Cooktops - Black
P190780JX 129c: JED3430GS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 130c: JED3536GB Cooking Cooktops - Black
P190780JX 131c: JED3536GS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 137c: JIC4715GS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 138c: JIE4115GS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 139c: JIC4430XB Cooking Cooktops - Black - Black Trim
P190780JX 140c: JIC4430XS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 141c: JIC4724HS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 142c: JIC4730HS Cooking Cooktops - Black - Stailess Steel Trim
P190780JX 146c: JEF3115GS Cooking Cooktops - Stainless Steel
P190780JX 148c: JVD0303GS Cooking Cooktops - Stainless Steel
P190780JX-013c JGC3536GS Cooking Cooktop
P190780JX-014c JGC7636BS Cooking Cooktop
P190780JX-015c JGC7636BP Cooking Cooktop
P190780JX-016c JEC4424HB Cooking Cooktop
P190780JX-017c JEC4430HS Cooking Cooktop
P190780JX-018-ALTc JIC4536XB Cooking Cooktop
P190780JX-018c JIC4536XS Cooking Cooktop
P190780JX-019c JIC4724HB Cooking Cooktop
P190780JX-020c JIC4730HB Cooking Cooktop
P190780JX-021-ALTc JIC4736HB Cooking Cooktop
P190780JX-021c JIC4736HS Cooking Cooktop - Black
P210876JX 013: JEC4430KB Cooking Cooktop - Black
P210876JX 014: JEC4536KB Cooking Cooktop - Black
P210876JX 015: JEC4536KS Cooking Cooktop - Black
P210876JX 016: JED4430KB Cooking Cooktop - Black
P210876JX 017: JED4430KS Cooking Cooktop - Black
P210876JX 018: JED4536KB Cooking Cooktop - Black
P210876JX 019: JED4536KS Cooking Cooktop - Black
P210876JX 026: JIC4324KB Cooking Cooktop - Black
P210876JX 027: JIC4530KB Cooking Cooktop - Black
P210876JX 028: JIC4530KS Cooking Cooktop - Black
P210876JX 031: JIC4536KB Cooking Cooktop - Black
P210876JX 032: JIC4536KS Cooking Cooktop - Black
P190780JX 284c: UDT555SAHP Dish Dishwashers - Kit
P190780JX-050c JDTSS243GX Dish Dishwashers
P190780JX-051c JDTSS244GM Dish Dishwashers
P190780JX-052c JDTSS244GL Dish Dishwashers
P190780JX-053c JDTSS247HS Dish Dishwashers
P190780JX-054c JDTSS245GX Dish Dishwashers
P190780JX-055c JDTSS246GM Dish Dishwashers
P190780JX-056c JDTSS246GL Dish Dishwashers
P190780JX-057c JDTFS24HM Dish Dishwashers
P190780JX-058c JDTFS24HL Dish Dishwashers
P210876JX 001: JUIFN15HX Ice Machine: 15 inch with Rise or Noir
P210876JX 002: JUIFN15HX Ice Machine: 15 inch with Rise or Noir
P190780JX 151c: JMC2427IM Cooking Microwaves - Stainless Steel
P190780JX 152c: JMC2427IL Cooking Microwaves - Stainless Steel
P190780JX-022c JMC2430IM Cooking Microwave
P190780JX-023c JMC2430IL Cooking Microwave
P190780JX-024c JMDFS24GS Cooking Microwave
P190780JX-025c JMDFS24HM Cooking Microwave
P190780JX-026c JMDFS30HL Cooking Microwave
P190780JX-027c JMDFS30HM Cooking Microwave
230313JCG01 001: JIS1450ML - Rise 30” Induction Slide-In Range
G220760JX 007: JES1450ML 30" RISE Electric Slide-In Range
G220760JX 008: JES1750ML 30" Rise Electric Downdraft Slide-In Range
G220760JX 009: JDS1450ML 30" Rise Dual-Fuel Slide-In Range
G220760JX 010: JDS1750ML 30" RISE Dual-Fuel Downdraft Slide-In Range
G220760JX 011: JGS1450ML 30" Rise Gas Slide-In Range
P190780JX-001c JGRP436HL Cooking Range
P190780JX-002c JGRP436HM Cooking Range
P190780JX-003c JGRP548HL Cooking Range
P190780JX-004c JGRP548HM Cooking Range
P190780JX-005c JDRP436HL Cooking Range
P190780JX-006c JDRP436HM Cooking Range
P190780JX-007c JDRP548HL Cooking Range
P190780JX-008c JDRP548HM Cooking Range
P190780JX 080c: JGRP430HL Cooking Rangetop - Stainless Steel
P190780JX 081c: JGRP430HM Cooking Rangetop - Stainless Steel
P190780JX 082c: JGRP536HL Cooking Rangetop - Stainless Steel
P190780JX 083c: JGRP536HM Cooking Rangetop - Stainless Steel
P190780JX 084c: JGRP636HL Cooking Rangetop - Stainless Steel
P190780JX 085c: JGRP636HM Cooking Rangetop - Stainless Steel
P190780JX 086c: JGRP648HL Cooking Rangetop - Stainless Steel
P190780JX 087c: JGRP748HL Cooking Rangetop - Stainless Steel
P190780JX 088c: JGRP648HM Cooking Rangetop - Stainless Steel
P190780JX 089c: JGRP748HM Cooking Rangetop - Stainless Steel
P190780JX 090c: JDRP430HL Cooking Rangetop - Stainless Steel
P190780JX 091c: JDRP430HM Cooking Rangetop - Stainless Steel
P190780JX 092c: JDRP536HL Cooking Rangetop - Stainless Steel
P190780JX 093c: JDRP536HM Cooking Rangetop - Stainless Steel
P190780JX 094c: JDRP636HL Cooking Rangetop - Stainless Steel
P190780JX 095c: JDRP636HM Cooking Rangetop - Stainless Steel
P190780JX 096c: JDSP536HL Cooking Rangetop - Stainless Steel
P190780JX 097c: JDSP536HM Cooking Rangetop - Stainless Steel
P190780JX 098c: JDRP648HL Cooking Rangetop - Stainless Steel
P190780JX 099c: JDRP648HM Cooking Rangetop - Stainless Steel
P190780JX 100c: JDRP748HL Cooking Rangetop - Stainless Steel
P190780JX 101c: JDRP748HM Cooking Rangetop - Stainless Steel
P190780JX 102c: JDRP848HL Cooking Rangetop - Stainless Steel
P190780JX 103c: JDRP848HM Cooking Rangetop - Stainless Steel
P190780JX 104c: JDSP548HL Cooking Rangetop - Stainless Steel
P190780JX 105c: JDSP548HM Cooking Rangetop - Stainless Steel
P190780JX 106c: JGCP536HL Cooking Rangetop - Stainless Steel
P190780JX 107c: JGCP536HM Cooking Rangetop - Stainless Steel
P190780JX 108c: JGCP636HL Cooking Rangetop - Stainless Steel
P190780JX 109c: JGCP636HM Cooking Rangetop - Stainless Steel
P190780JX 234c: JGCP430HL Cooking Rangetop - Stainless Steel
P190780JX 235c: JGCP430HM Cooking Rangetop - Stainless Steel
P190780JX 236c: JGCP648HL Cooking Rangetop - Stainless Steel
P190780JX-009c JGCP436HL Cooking Rangetop
P190780JX-010c JGCP436HM Cooking Rangetop
P190780JX-011c JGCP548HL Cooking Rangetop
P190780JX-012c JGCP548HM Cooking Rangetop
P190780JX 199c: JB36NXFXLE Refrigeration Built-in - Wood Panel
P190780JX 203c: JF36NXFXDE Refrigeration Built-in - Wood Panel
P190780JX 205c: JF42NXFXDE Refrigeration Built-in - Wood Panel
P190780JX 209c: JS48NXFXDE Refrigeration Built-in - Wood Panel
P190780JX-059c JB36NXFXLE Refrigeration Built-in
P190780JX-060c JB36NXFXRE Refrigeration Built-in
P190780JX-061c JF36NXFXDE Refrigeration Built-in
P190780JX-062c JS42NXFXDE Refrigeration Built-in
P190780JX-063c JF42NXFXDE Refrigeration Built-in
P190780JX-064c JS42PPDUDE Refrigeration Built-in
P190780JX-065c JS48NXFXDE Refrigeration Built-in
P190780JX-066c JS48PPDUDE Refrigeration Built-in
P190780JX-067c JBBFX24NHX Refrigeration Built-in
P210876JX 004: JUBFL242HX: JUBFR242HX Refrigeration Built-in Undercounter Wine Cellar
P210876JX 005: JUBFL242HM: JUBFR242HM Refrigeration Built-in Undercounter Wine Cellar
P210876JX 006: JUBFL242HL: JUBFR242HL Refrigeration Built-in Undercounter Wine Cellar
P210876JX 007: JUGFL242HX: JUGFR242HX Refrigeration Built-in Undercounter Wine Cellar
P210876JX 008: JUGFL242HM: JUGFR242HM Refrigeration Built-in Undercounter Wine Cellar
P210876JX 009: JUGFL242HL: JUGFR242HL Refrigeration Built-in Undercounter Wine Cellar
P210876JX 010: JUWFL242HX: JUWFR242HX Refrigeration Built-in Undercounter Wine Cellar
P210876JX 011: JUWFL242HM: JUWFR242HM Refrigeration Built-in Undercounter Wine Cellar
P210876JX 012: JUWFL242HL Refrigeration Built-in Undercounter Wine Cellar
P190780JX 211c: JKCPL181GM Refrigeration Column - Stainless Steel
P190780JX 212c: JKCPR181GM Refrigeration Column - Stainless Steel
P190780JX 213c: JKCPL181GL Refrigeration Column - Stainless Steel
P190780JX 214c: JKCPR181GL Refrigeration Column - Stainless Steel
P190780JX 215c: JKCPL241GM Refrigeration Column - Stainless Steel
P190780JX 216c: JKCPR241GM Refrigeration Column - Stainless Steel
P190780JX 217c: JKCPL241GL Refrigeration Column - Stainless Steel
P190780JX 218c: JKCPR241GL Refrigeration Column - Stainless Steel
P190780JX 219c: JKCPL301GM Refrigeration Column - Stainless Steel
P190780JX 220c: JKCPR301GM Refrigeration Column - Stainless Steel
P190780JX 221c: JKCPL301GL Refrigeration Column - Stainless Steel
P190780JX 222c: JKCPR301GL Refrigeration Column - Stainless Steel
P190780JX 223c: JKCPL361GM Refrigeration Column - Stainless Steel
P190780JX 224c: JKCPR361GM Refrigeration Column - Stainless Steel
P190780JX 225c: JKCPL361GL Refrigeration Column - Stainless Steel
P190780JX 226c: JKCPR361GL Refrigeration Column - Stainless Steel
P190780JX 234c: JB36NXFXLE: JBBFL36NHM Refrigeration Column - Stainless Steel
P190780JX 235c: JB36NXFXLE: JBBFL36NHL Refrigeration Column - Stainless Steel
P190780JX 236c: JF36NXFXDE: JBFFS36NHM Refrigeration Column - Stainless Steel
P190780JX 237c: JF36NXFXDE: JBFFS36NHL Refrigeration Column - Stainless Steel
P190780JX 238c: JF42NXFXDE: JBFFS42NHM Refrigeration Column - Stainless Steel
P190780JX 239c: JF42NXFXDE: JBFFS42NHL Refrigeration Column - Stainless Steel
P190780JX 240c: JS48NXFXDE: JBSFS48NHM Refrigeration Column - Stainless Steel
P190780JX 241c: JS48NXFXDE: JBSFS48NHL Refrigeration Column - Stainless Steel
P190780JX-068c JBZFL18IGX Refrigeration Column
P190780JX-069c JBZFR18IGX Refrigeration Column
P190780JX-070c JBRFR24IGX Refrigeration Column
P190780JX-071c JBRFL24IGX Refrigeration Column
P190780JX-072c JBRFL30IGX Refrigeration Column
P190780JX-073c JBRFR30IGX Refrigeration Column
P190780JX-074c JBRFL36IGX Refrigeration Column
P190780JX-075c JBRFR36IGX Refrigeration Column
P190780JX-076c JBZFL24IGX Refrigeration Column
P190780JX-077c JBZFR24IGX Refrigeration Column
P190780JX-078c JBZFL30IGX Refrigeration Column
P190780JX-079c JBZFR30IGX Refrigeration Column
G220760JX 012: JBBFX22NMX 10 Cu. Ft. 24" Width Built-In Panel Ready Bottom Mount Refrigerator
G220760JX 013: JKCHL222MM 10 Cu. Ft. 24" Width Built-In Panel Ready Bottom Mount Refrigerator
P190780JX 227c: JFC2089BEM Refrigeraton Column FS FDBM - Stainless Steel
P190780JX 228c: JFC2089BEP Refrigeraton Column FS FDBM - Stainless Steel
P190780JX 229c: JFC2290RTB Refrigeraton FS FDBM - Wood Panel
P190780JX 230c: JFC2290REM Refrigeraton Column FS FDBM - Stainless Steel
P190780JX 231c: JFC2290REP Refrigeraton Column FS FDBM - Stainless Steel
P190780JX 232c: JFFCC72EFS Refrigeraton Column FS FDBM - Stainless Steel
P190780JX 233c: JFFCC72EHL Refrigeraton Column FS FDBM - Stainless Steel
G220760JX 001: JUDFP242HX Panel-Ready 24" Double-Refrigerator Drawers
G220760JX 002: JUDFP242HM NOIR 24" Double-Refrigerator Drawers
G220760JX 003: JUDFP242HL RISE 24" Double Drawer Refrigerator/Freezer
G220760JX 004: JUCFP242HX Panel-Ready 24" Double Drawer Refrigerator/Freezer
G220760JX 005: JUCFP242HM NOIR 24" Double Drawer Refrigerator/Freezer
G220760JX 006: JUCFP242HL RISE 24" Double Drawer Refrigerator/Freezer
P190780JX 256c: JURFL242HM Refrigeration Undercounter Specialty - Stainless Steel
P190780JX 257c: JURFR242HM Refrigeration Undercounter Specialty - Stainless Steel
P190780JX 258c: JURFL242HL Refrigeration Undercounter Specialty - Stainless Steel
P190780JX 259c: JURFR242HL Refrigeration Undercounter Specialty - Stainless Steel
P190780JX 196c: TC607X Dish Trash Compactors - Stainless Steel
P190780JX 197c: JKTPX151HM Dish Trash Compactors - Stainless Steel
P190780JX 198c: JKTPX151HL Dish Trash Compactors - Stainless Steel
P190780JX-028c JJB6424HM Urban Living Coffee-Maker
P190780JX-029c JJB6424HL Urban Living Coffee-Maker
P190780JX-030c JJW6024HM Urban Living Steam-Oven
P190780JX-031c JJW6024HL Urban Living Steam-Oven
P190780JX-032c JMC6224HM Urban Living Small-Speed-Oven
P190780JX-033c JMC6224HL Urban Living Small-Speed-Oven
P190780JX-034c JJW2424HM Urban Living Single-oven
P190780JX-035c JJW2424HL Urban Living Single-oven
P190780JX-036c JJD3024HM Urban Living Warming-Drawer
P190780JX-037c JJD3024HL Urban Living Warming-Drawer
P190780JX 153c: JXU9130HP Cooking Ventilation - Stainless Steel
P190780JX 154c: JXU9136HP Cooking Ventilation - Stainless Steel
P190780JX 155c: JXW9030HP Cooking Ventilation - Stainless Steel
P190780JX 156c: JXW9036HP Cooking Ventilation - Stainless Steel
P190780JX 157c: JXW9048HP Cooking Ventilation - Stainless Steel
P190780JX 158c: JXL6536HSS Cooking Ventilation - Stainless Steel
P190780JX 159c: JVR0430HS Cooking Ventilation - Stainless Steel
P190780JX 160c: JXW8530HS Cooking Ventilation - Stainless Steel
P190780JX 161c: JVR0436HS Cooking Ventilation - Stainless Steel
P190780JX 162c: JXW8536HS Cooking Ventilation - Stainless Steel
P190780JX 165c: JXI8536HS Cooking Ventilation - Stainless Steel
P190780JX 169c: JXD7030YS Cooking Ventilation - Stainless Steel
P190780JX 170c: JXD7036YS Cooking Ventilation - Stainless Steel
P190780JX-038c JJW2430IM Cooking Wall-Oven
P190780JX-039c JJW2430IL Cooking Wall-Oven
P190780JX-040c JJW3430IM Cooking Wall-Oven
P190780JX-041c JJW3430IL Cooking Wall-Oven
P190780JX-042c JJW2830IM Cooking Wall-Oven
P190780JX-043c JJW2830IL Cooking Wall-Oven
P190780JX-044c JJW3830IM Cooking Wall-Oven
P190780JX-045c JJW3830IL Cooking Wall-Oven
P190780JX-046c JMW2430IM Cooking Wall-Oven
P190780JX-047c JMW2430IL Cooking Wall-Oven
P190780JX-048c JMW3430IM Cooking Wall-Oven
P190780JX-049c JMW3430IL Cooking Wall-Oven
P210876JX 021: JJW2427IL Cooking Wall-Oven
P210876JX 022: JJW2827IM Cooking Wall-Oven
P210876JX 023: JJW2827IL Cooking Wall-Oven
P210876JX 024: JMW2427IM Cooking Wall-Oven
P210876JX 025: JMW2427IL Cooking Wall-Oven
P210876JX 035: JMC2427LM Cooking Wall-Oven
P210876JX 036: JMC2430LM Cooking Wall-Oven
P210876JX 037: JMC2427LL Cooking Wall-Oven
P210876JX 038: JMC2430LL Cooking Wall-Oven
P210876JX 039: JMW2427LM Cooking Wall-Oven
P210876JX 040: JMW3430LM Cooking Wall-Oven
P210876JX 041: JMW2430LM Cooking Wall-Oven
P210876JX 042: JMW2427LL Cooking Wall-Oven
P210876JX 043: JMW2430LL Cooking Wall-Oven
P210876JX 044: JMW3430LL Cooking Wall-Oven
P210876JX 045: JJW2827LM Cooking Wall-Oven
P210876JX 046: JJW3830LM Cooking Wall-Oven
P210876JX 047: JJW2830LM Cooking Wall-Oven
P210876JX 048: JJW2827LL Cooking Wall-Oven
P210876JX 049: JJW3830LL Cooking Wall-Oven
P210876JX 050: JJW2830LL Cooking Wall-Oven
P210876JX 051: JJW2427LM Cooking Wall-Oven
P210876JX 052: JJW2430LM Cooking Wall-Oven
P210876JX 053: JJW3430LM Cooking Wall-Oven
P210876JX 054: JJW2427LL Cooking Wall-Oven
P210876JX 055: JJW2430LL Cooking Wall-Oven
P210876JX 056: JJW3430LL Cooking Wall-Oven
P190780JX 189c: JWD3027EX Cooking Warming Drawers - Wood Panel
P190780JX 190c: JJD3027IM Cooking Warming Drawers - Stainless Steel
P190780JX 191c: JJD3027IL Cooking Warming Drawers - Stainless Steel
P190780JX 192c: JWD3030EX Cooking Warming Drawers - Wood Panel
P190780JX 193c: JJD3030IM Cooking Warming Drawers - Stainless Steel
P190780JX 194c: JJD3030IL Cooking Warming Drawers - Stainless Steel