Leviton Mfg. Co., Inc.

Electrical Wiring Devices

CONTACT INFO
201 N. Service Rd.
Melville, NY 11747
Toll Free: 800-323-8920
Phone:
Request for informationLeviton Mfg. Co., Inc. Contact Us / RFI

Leviton Mfg. Co., Inc. BIMSearch using keywords: data

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1F B-N

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1S B-N

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1X B-N

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC2F B-N

Wiring Devices: Connectors: Locking Connector

Wiring Devices: Connectors: Straight Blade Connector

Wiring Devices: Cordsets: GFCI Cordset

Data Device: AC6JAKS000DC

Data Device: FibrePlus Optica: Patch Panel: FPCC1SXSM48L

Data Device: Modules: Angled Snap-In Jack Module: MMCANGLGS45002

Data Device: Modules: Angled Snap-In Jack Module: MMCPNLX24SIJ2MAN

Data Device: Panels: 24-Port Color Insert Panel: MMCACCINSDC5

Data Device: Panels: 24-Port Color Insert Panel: MMCPNLX24SIJ2DCI

Data Device: Patchcord Cable Manager: MMCACCCM001

Data Device: Voice Patch Panel: C5CPNLUS04PK

Wiring Devices: Indoor Panels: 20 Pos

Wiring Devices: Indoor Panels: 30 Pos

Wiring Devices: Indoor Panels: 42 Pos

Wiring Devices: Meters - Main: 30 Pos

Wiring Devices: Meters - Main: 42 Pos

Wiring Devices: Meters - Main: 8 Pos

Wiring Devices: Outdoor Panels: 20 Pos

Wiring Devices: Outdoor Panels: 30 Pos

Wiring Devices: Outdoor Panels: 42 Pos

Wiring Devices: Plugs: Locking Plug

Wiring Devices: Plugs: Straight Blade Plug

Wiring Devices: Plugs: Straight Blade Power Plug

Wiring Devices: Receptacles: Locking Duplex

Wiring Devices: Receptacles: Locking Single

Wiring Devices: Receptacles: Straight Blade - Decora - Duplex - LevLok

Wiring Devices: Receptacles: Straight Blade - Decora DIN Duplex

Wiring Devices: Receptacles: Straight Blade - Decora Duplex

Wiring Devices: Receptacles: Straight Blade - Decora Duplex USB

Wiring Devices: Receptacles: Straight Blade - Decora Single

Wiring Devices: Receptacles: Straight Blade - Decora Single USB

Wiring Devices: Receptacles: Straight Blade - Decora USB

Wiring Devices: Receptacles: Straight Blade - Duplex Floor Box

Wiring Devices: Receptacles: Straight Blade - GFCI

Wiring Devices: Receptacles: Straight Blade - GFCI - LevLok

Wiring Devices: Receptacles: Straight Blade - Power Flush

Wiring Devices: Receptacles: Straight Blade - Power Surface

Wiring Devices: Receptacles: Straight Blade - Single Floor Box

Wiring Devices: Receptacles: Straight Blade - Standard - Duplex - LevLok

Wiring Devices: Receptacles: Straight Blade - Standard Duplex

Wiring Devices: Receptacles: Straight Blade - Standard Single

Wiring Devices: Surge Protection: Common-to-all-4-in-1

Wiring Devices: Surge Protection: Duplex

Wiring Devices: Surge Protection: Type 2 Panel Mounted SPD Modular 57000 52000 Series

Wiring Devices: Surge Protection: Type 2 Panel Mounted SPD Modular 74000 75000 Series

Wiring Devices: Switches: Key Locking

Wiring Devices: Switches: Rocker - Decora

Wiring Devices: Switches: Toggle - Lev - Lok

Wiring Devices: Switches: Toggle - Locking - LevLok

Wiring Devices: Switches: Toggle - Motor Starter

Wiring Devices: Switches: Toggle - Motor Starter Flip Enclosure

Wiring Devices: Switches: Toggle - Motor Starter Flip Enclosure Non-Fused

Wiring Devices: Switches: Toggle - Motor Starter Toggle Enclosure

Wiring Devices: Switches: Toggle - Toggle Commercial

Wiring Devices: Switches: Toggle - Toggle Industrial

Wiring Devices: Switches: Toggle - Toggle Locking

Wiring Devices: Switches: Toggle - Toggle Residential

Wiring Devices: Wall Plates: Decora GFCI

Wiring Devices: Wall Plates: Quick Port Furniture

Wiring Devices: Wall Plates: Raintight Single Receptacle

Wiring Devices: Wall Plates: Raintight-while-in-use

Wiring Devices: Wall Plates: Standard Blank

Wiring Devices: Wall Plates: Standard Combination Plate

Wiring Devices: Wall Plates: Standard Duplex Receptacle

Wiring Devices: Wall Plates: Standard Receptacle

Wiring Devices: Wall Plates: Standard Toggle Switch

Wiring Devices: Wall Plates: Weather Resistant Horizontal Flip

Wiring Devices: Wall Plates: Weather Resistant Vertical Flip

Wiring Devices: Wall Plates: Wetguard Single Receptacle

Wireless Enclosures: 49605 -14T-14-inch Trim-Ring

Wireless Enclosures: 49605 -28T-28-inch Trim-Ring

Wireless Enclosures: 49605 14E-14-inch Enclosure

Wireless Enclosures: 49605 14F-14-inch Flush Cover-Single Unit

Wireless Enclosures: 49605 14S-14-inch Hinged Door

Wireless Enclosures: 49605 28E-28-inch Enclosure

Wireless Enclosures: 49605 28F-28-inch Flush Cover-Single Unit

Wireless Enclosures: 49605 28S-28-inch Hinged Door

Wireless Enclosures: 49605 42E-42-inch Enclosure

Wireless Enclosures: 49605 42S-42-inch Hinged Door

Wireless Enclosures: 49605 42T-42-inch Trim-Ring

Wireless Enclosures: 49605 TUB: Multi-Bay Attachment Tube