Related

MarShield - Div. of Mars Metal Co. CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

1 1/2" x 4" x 12" Interlocking Cast Lead Brick (30 Lb)
image/vnd.dwg download: view:
1" x 4" x 12" Interlocking Cast Lead Brick (20 Lb)
image/vnd.dwg download: view:
2 1/2" x 4" x 12" Interlocking Cast Lead Brick (50 Lb)
image/vnd.dwg download: view:
2" x 4" x 12" Interlocking Cast Lead Brick (40 Lb)
image/vnd.dwg download: view:
3/4" x 4" x 12" Interlocking Cast Lead Brick (15 Lb)
image/vnd.dwg download: view:
MS-DC-05/30.5-24-36.5- 0.50” Lead Shielding, 1,555 lbs Total Weight
image/vnd.dwg download: view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
image/vnd.dwg download: view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
image/vnd.dwg download: view:
MS-DC-25/30.5-24-36.5- 0.25” Lead Shielding, 1,027 lbs Total Weight
image/vnd.dwg download: view:
MS-DSC-05/36.5.5-24-36.5 - 0.50” Lead Shielding, 1,965 lbs Total Weight
image/vnd.dwg download: view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
image/vnd.dwg download: view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
image/vnd.dwg download: view:
MS-DSC-25/36.5.5-24-36.5 - 0.25” Lead Shielding, 1,360 lbs Total Weight
image/vnd.dwg download: view:
MS-PEBC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,750 lbs Total Weight
image/vnd.dwg download: view:
MS-PEBC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,230 lbs Total Weight
image/vnd.dwg download: view:
MS-PEBC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,130 lbs Total Weight
image/vnd.dwg download: view:
MS-WSC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,880 lbs Total Weight
image/vnd.dwg download: view:
MS-WSC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,380 lbs Total Weigh
image/vnd.dwg download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
image/vnd.dwg download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
image/vnd.dwg download: view:
MS-WC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,465 lbs Total Weight
image/vnd.dwg download: view:
MS-WC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,745 lbs Total Weight
image/vnd.dwg download: view:
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
image/vnd.dwg download: view:
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
image/vnd.dwg download: view:
MS-UDC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,665 lbs Total  Weight
image/vnd.dwg download: view:
MS-UDC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,940 lbs Total Weight
image/vnd.dwg download: view:
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total  Weight
image/vnd.dwg download: view:
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total  Weight
image/vnd.dwg download: view:
MS-RSC-05/30.5-24-36.5 - 0.50” Lead Shielding, 2,145 lbs Total Weight
image/vnd.dwg download: view:
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
image/vnd.dwg download: view:
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
image/vnd.dwg download: view:
MS-RSC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,645 lbs Total Weight
image/vnd.dwg download: view: