Pellerin Milnor Corp. CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

MWT12E5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount
download: view:
MWT12J5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount
download: view:
MWT12X5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount
download: view:
MWT16E5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount
download: view:
MWT16J5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount
download: view:
MWT16X5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount
download: view:
MWT18E4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount
download: view:
MWT18J6 - MWT18E4/X4/J4 45 lb. capacity rigid-mount
download: view:
MWT18X4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount
download: view:
MWT27E5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount
download: view:
MWT27J5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount
download: view:
MWT27X5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount
download: view:
MWR36J4 - 80 lb. capacity rigid-mount
download: view:
MWB26Z 60 lb. capacity barrier aseptic washer
download: view:
MWB45Z 100 lb. capacity barrier aseptic washer
download: view:
MWB70Z 155 lb. capacity barrier aseptic washer
download: view:
MWB90Z 200 lb. capacity barrier aseptic washer
download: view:
30015 VZZ 40 lb. capacity rigid-mount
download: view:
30022 VZZ 60 lb. capacity rigid-mount
download: view:
48040 F7B 275 lb. capacity suspended tilting
download: view:
48040 F7D 275 lb. capacity suspended tilting
download: view:
48040 F7J 275 lb. capacity suspended
download: view:
48040 F7Z 275 lb. capacity suspended
download: view:
48040 M7K 275 lb. capacity SmoothCoil suspended
download: view:
68036 M5K 450 lb. capacity SmoothCoil suspended
download: view:
72046 M5K 650 lb. capacity SmoothCoil suspended
download: view:
MWF100J7 220 lb. capacity suspended
download: view:
MWF100Z7 220 lb. capacity suspended
download: view:
MWF125J7 275 lb. capacity suspended
download: view:
MWF125Z7 275 lb. capacity suspended
download: view:
MWF18J8 40 lb. capacity suspended
download: view:
MWF18Z8 40 lb. capacity suspended
download: view:
MWF27J8 60 lb. capacity suspended
download: view:
MWF27Z8 60 lb. capacity suspended
download: view:
MWF45J8 100 lb. capacity suspended
download: view:
MWF45Z8 100 lb. capacity suspended
download: view:
MWF63J7 140 lb. capacity suspended
download: view:
MWF63Z7 140 lb. capacity suspended
download: view:
MWF77J7 170 lb. capacity suspended
download: view:
MWF77Z7 170 lb. capacity suspended
download: view:
30015 VRJ 40 lb. capacity rigid-mount
download: view:
30022 VRJ 60 lb. capacity rigid-mount
download: view:
30022 X8R 60 lb. capacity suspended
download: view:
36026 X8R 100 lb. capacity suspended
download: view:
42026 X7R 140 lb. capacity suspended
download: view:
42030 X7R 160 lb. capacity suspended
download: view:
30015 T6X 40 lb. capacity rigid-mount
download: view:
30022 T6X 60 lb. capacity rigid-mount
download: view:
30015 V8Z 40 lb. capacity rigid-mount
download: view:
30022 V8Z 60 lb. capacity rigid-mount
download: view:
30022 VRJ 60 lb. capacity rigid-mount
download: view:
36021 V5J 80 lb. capacity rigid-mount
download: view:
36021 V5Z 80 lb. capacity rigid-mount
download: view:
36021 V7Z 80 lb. capacity rigid-mount
download: view:
36026 V5J 100 lb. capacity rigid-mount
download: view:
36026 V5Z 100 lb. capacity rigid-mount
download: view:
36026 V7Z 100 lb. capacity rigid-mount
download: view:
42026 V6J 140 lb. capacity rigid-mount
download: view:
42026 V6Z 140 lb. capacity rigid-mount
download: view:
42030 V6Z 160 lb. capacity rigid-mount
download: view:
42044 SP2 250 lb. capacity divided cylinder barrier
download: view:
42044 SR2 250 lb. capacity divided cylinder barrier
download: view:
42044 WP2 250 lb. capacity divided cylinder
download: view:
42044 WR2 250 lb. capacity divided cylinder
download: view:
60044 SR2 450 lb. capacity divided cylinder barrier
download: view:
60044 WR2 450 lb. capacity divided cylinder
download: view:
72044 SP2 250 lb. capacity divided cylinder barrier
download: view:
72044 SR2 250 lb. capacity divided cylinder barrier
download: view:
72044 WP2 250 lb. capacity divided cylinder
download: view:
72044 WR2 250 lb. capacity divided cylinder
download: view:
M115 115 lb. capacity gas, steam or electric dryer
download: view:
M122 120 lb. capacity gas, steam or electric dryer
download: view:
M130 120 lb. capacity gas, steam or electric dryer
download: view:
M170 170 lb. capacity gas, steam or electric dryer
download: view:
M175 170 lb. capacity gas or steam dryer
download: view:
M202 200 lb. capacity gas or steam dryer
download: view:
M30V 30 lb. capacity gas, steam or electric dryer
download: view:
M50V 50 lb. capacity gas, steam or electric dryer
download: view:
M758V 75 lb. capacity gas, steam or electric dryer
download: view:
M78V 75 lb. capacity gas or electric dryer
download: view:
M82 80 lb. capacity gas or steam dryer
download: view:
M96 95 lb. capacity gas dryer
download: view: