Pellerin Milnor Corp. CAD Details
MWT12E5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT12X5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT12J5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT16E5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT16X5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT16J5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT18E4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT18X4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT18J6 - MWT18E4/X4/J4 45 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT27E5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT27X5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWT27J5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
MWR36J4 - 80 lb. capacity rigid-mount
download:
DWG
view:
PDF
30015 T6X 40 lb. capacity rigid-mount
download:
DWG
view:
PDF
30022 T6X 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
30015 VRJ 40 lb. capacity rigid-mount
download:
DWG
view:
PDF
30022 VRJ 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
30015 V8Z 40 lb. capacity rigid-mount
download:
DWG
view:
PDF
30022 V8Z 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
36021 V5Z 80 lb. capacity rigid-mount
download:
DWG
view:
PDF
36021 V7Z 80 lb. capacity rigid-mount
download:
DWG
view:
PDF
36026 V7Z 100 lb. capacity rigid-mount
download:
DWG
view:
PDF
42026 V6Z 140 lb. capacity rigid-mount
download:
DWG
view:
PDF
42030 V6Z 160 lb. capacity rigid-mount
download:
DWG
view:
PDF
30022 X8R 60 lb. capacity suspended
download:
DWG
view:
PDF
36026 X8R 100 lb. capacity suspended
download:
DWG
view:
PDF
42026 X7R 140 lb. capacity suspended
download:
DWG
view:
PDF
42030 X7R 160 lb. capacity suspended
download:
DWG
view:
PDF
MWF18J8 40 lb. capacity suspended
download:
DWG
view:
PDF
MWF18Z8 40 lb. capacity suspended
download:
DWG
view:
PDF
MWF27J8 60 lb. capacity suspended
download:
DWG
view:
PDF
MWF27Z8 60 lb. capacity suspended
download:
DWG
view:
PDF
MWF45J8 100 lb. capacity suspended
download:
DWG
view:
PDF
MWF45Z8 100 lb. capacity suspended
download:
DWG
view:
PDF
MWF63J7 140 lb. capacity suspended
download:
DWG
view:
PDF
MWF63Z7 140 lb. capacity suspended
download:
DWG
view:
PDF
MWF77J7 170 lb. capacity suspended
download:
DWG
view:
PDF
MWF77Z7 170 lb. capacity suspended
download:
DWG
view:
PDF
MWF100J7 220 lb. capacity suspended
download:
DWG
view:
PDF
MWF100Z7 220 lb. capacity suspended
download:
DWG
view:
PDF
MWF125J7 275 lb. capacity suspended
download:
DWG
view:
PDF
MWF125Z7 275 lb. capacity suspended
download:
DWG
view:
PDF
48040 F7J 275 lb. capacity suspended
download:
DWG
view:
PDF
48040 F7B 275 lb. capacity suspended tilting
download:
DWG
view:
PDF
48040 F7Z 275 lb. capacity suspended
download:
DWG
view:
PDF
48040 F7D 275 lb. capacity suspended tilting
download:
DWG
view:
PDF
48040 M7K 275 lb. capacity suspended
download:
DWG
view:
PDF
68036 M5K 400-500 lb. capacity suspended
download:
DWG
view:
PDF
72046 M5K 600-700 lb. capacity suspended
download:
DWG
view:
PDF
M30V 30 lb. capacity gas, steam or electric dryer
download:
DWG
view:
PDF
M50V 50 lb. capacity gas, steam or electric dryer
download:
DWG
view:
PDF
M758V 75 lb. capacity gas, steam or electric dryer
download:
DWG
view:
PDF
M78V 75 lb. capacity gas or electric dryer
download:
DWG
view:
PDF
M82 80 lb. capacity gas or steam dryer
download:
DWG
view:
PDF
M96 95 lb. capacity gas dryer
download:
DWG
view:
PDF
M115 115 lb. capacity gas, steam or electric dryer
download:
DWG
view:
PDF
M122 120 lb. capacity gas, steam or electric dryer
download:
DWG
view:
PDF
M130 120 lb. capacity gas, steam or electric dryer
download:
DWG
view:
PDF
M170 170 lb. capacity gas, steam or electric dryer
download:
DWG
view:
PDF
M175 170 lb. capacity gas or steam dryer
download:
DWG
view:
PDF
M202 200 lb. capacity gas or steam dryer
download:
DWG
view:
PDF