Related

RWC Canada CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

1 in. HG110-D SWEAT CONNECTIONS
download: view:
1/2 in. HG110-D BARB CONNECTIONS
download: view:
1/2 in. HG110-D CPVC CONNECTIONS
download: view:
1/2 in. HG110-D SWEAT CONNECTIONS
download: view:
1/2 in. HG110-D THREADED MNPT CONNECTIONS
download: view:
3/4 in. HG110-D BARB CONNECTIONS
download: view:
3/4 in. HG110-D CPVC CONNECTIONS
download: view:
3/4 in. HG110-D SWEAT CONNECTIONS
download: view:
3/4 in. HG110-D THREADED FNPT CONNECTIONS
download: view:
TANK BOOSTER PRO WITH BRAIDED HOSE
download: view:
TANK BOOSTER PRO WITH CORRUGATED HOSE
download: view:
23135-0045 - 1/2" EB25-U Single Union Threaded - Front View
download: view:
23136-0045 - 3/4" EB25-U Single Union Threaded - Front View
download: view:
23137-0045 - 3/4" EB25-CC Double Union Sweat - Front View
download: view:
23138-0045 - 1" EB25-U Single Union Threaded - Front View
download: view:
23139-0045 - 1" EB25-CC Double Union Sweat - Front View
download: view:
23140-0045 - 1" EB25-DUPE Double Union PEX Ends - Front View
download: view:
23141-0045 - 1-1/4" EB25-U Single Union Threaded - Front View
download: view:
23142-0045 - 1-1/4" EB25-DU Double Union Threaded - Front View
download: view:
23143-0045 - 1-1/4" EB25-CC Double Union Sweat - Front View
download: view:
23144-0045 - 1-1/2" EB25-U Single Union Threaded - Front View
download: view:
23145-0045 - 2" EB25-U Single Union Threaded - Front View
download: view:
23952-0045 - 1/2" EB25-C Single Union Sweat - Front View
download: view:
23953-0045 - 3/4" EB25-C Single Union Sweat - Front View
download: view:
23954-0045 - 1" EB25-C Single Union Sweat - Front View
download: view:
23957-0045 - 3/4" EB25-DUPE Double Union PEX Ends - Front View
download: view:
23964-0045 - 1-1/4" EB25-C Single Union Sweat - Front View
download: view:
23965-0045 - 1-1/2" EB25-C Single Union Sweat - Front View
download: view:
23966-0045 - 2" EB25-C Single Union Sweat - Front View
download: view:
23967-0045 - 1-1/2" EB25-DU Double Union Threaded - Front View
download: view:
23968-0045 - 2" EB25-DU Double Union Threaded - Front View
download: view:
23969-0045 - 1-1/2" EB25-CC Double Union Sweat - Front View
download: view:
23970-0045 - 2" EB25-CC Double Union Sweat - Front View
download: view:
22182-0000LF - SharkBite - Front View
download: view:
22185-0000LF - SharkBite - Front View
download: view:
22186-0000LF - SharkBite - Front View
download: view:
22187-0000LF - SharkBite - Front View
download: view:
22222-0000LF - SharkBite - Front View
download: view:
22223-0000LF - SharkBite - Front View
download: view:
22304-0000LF - SharkBite - Front View
download: view:
22305-0000LF - SharkBite - Front View
download: view:
22306-0000LF - SharkBite - Front View
download: view:
23036-0000LF - SharkBite - Front View
download: view:
23037-0000LF - SharkBite - Front View
download: view:
23048-0000LF - SharkBite - Front View
download: view:
23049-0000LF - SharkBite - Front View
download: view:
23336-0000LF - SharkBite - Front View
download: view:
23337-0000LF - SharkBite - Front View
download: view:
23489 - SharkBite - Front View
download: view:
23490 - SharkBite - Front View
download: view:
24615-0000LF - SharkBite - Front View
download: view:
24616-0000LF - SharkBite - Front View
download: view:
24617-0000LF - SharkBite - Front View
download: view:
24731LF - SharkBite - Front View
download: view:
24732LF - SharkBite - Front View
download: view:
24733LF - SharkBite - Front View
download: view:
24734LF - SharkBite - Front View
download: view:
24983 - SharkBite - Front View
download: view:
24984 - SharkBite - Front View
download: view:
24985 - SharkBite - Front View
download: view:
24986 - SharkBite - Front View
download: view:
24987 - SharkBite - Front View
download: view:
U004LF - SharkBite - Front View
download: view:
U006LF - SharkBite - Front View
download: view:
U008LF - SharkBite - Front View
download: view:
U016LF - SharkBite - Front View
download: view:
U020LF - SharkBite - Front View
download: view:
U2008-0000LF - SharkBite - Front View
download: view:
U2016-0000LF - SharkBite - Front View
download: view:
U2020-0000LF - SharkBite - Front View
download: view:
U2276LF - SharkBite - Front View
download: view:
U244LF - SharkBite - Front View
download: view:
U246LF - SharkBite - Front View
download: view:
U248LF - SharkBite - Front View
download: view:
U256LF - SharkBite - Front View
download: view:
U260LF - SharkBite - Front View
download: view:
U276LF - SharkBite - Front View
download: view:
U281LF - SharkBite - Front View
download: view: