Scranton Products

Toilet Partitions and Lockers

CONTACT INFO
801 E. Corey St.
Scranton, PA 18505
Toll Free: 800-445-5148
Phone:
Continuing Education Logo
Request for informationScranton Products Contact Us / RFI

Scranton Products CAD DetailsSearch using keywords: plastic laminate clad shower and dressing compartments

Aria 86in System Height

Aria 86in System Height image

Aria 86in System Height - 88in ceiling

Aria 86in System Height - 88in ceiling image

Aria 94in System Height

Aria 94in System Height image

Aria 94in System Height - 96in ceiling

Aria 94in System Height - 96in ceiling image

Aria 110in System Height

Aria 110in System Height image

Aria 110in System Height - 112in ceiling

Aria 110in System Height - 112in ceiling image

Headrail Braced Partition with Continuous Bracket and 8" Aluminum Wrap Around Hinge

Headrail Braced Partition with Continuous Bracket and 8" Aluminum Wrap Around Hinge image

Eclipse 55in System Height

Eclipse 55in System Height image

Headrail Braced Partition with Continuous Bracket and Integral Hinge

Headrail Braced Partition with Continuous Bracket and Integral Hinge image

Eclipse 62in System Height

Eclipse 62in System Height image

Headrail Braced Partition with Stirrups and 8" Aluminum Wrap Around Hinge

Headrail Braced Partition with Stirrups and 8" Aluminum Wrap Around Hinge image

Eclipse 71.5in System Height

Eclipse 71.5in System Height image

Headrail Braced Partition with Stirrups and Integral Hinge

Headrail Braced Partition with Stirrups and Integral Hinge image

Ceiling Hung Partition with 8" Aluminum Wrap Around Hinge

Ceiling Hung Partition with 8" Aluminum Wrap Around Hinge image

Floor to Ceiling Partition with Continuous Bracket and 8" Aluminum Wrap Around Hinge

Floor to Ceiling Partition with Continuous Bracket and 8" Aluminum Wrap Around Hinge image

Floor to Ceiling Partition with Continuous Bracket and Integral Hinge

Floor to Ceiling Partition with Continuous Bracket and Integral Hinge image

Floor to Ceiling Partition with Stirrups and 8" Aluminum Wrap Around Hinge

Floor to Ceiling Partition with Stirrups and 8" Aluminum Wrap Around Hinge image

Floor to Ceiling Partition with Stirrups and Integral Hinge

Floor to Ceiling Partition with Stirrups and Integral Hinge image

Duralife

Duralife image

Lockers

Lockers image

Locker Benchs

Locker Benchs image

Seats

Seats image

36" x 36" Galvanized Shower Compartment with Flanged Base (Isometric)

36" x 36" Galvanized Shower Compartment with Flanged Base (Isometric) image

36" x 36" Shower Compartment with Rabbeted Base (Isometric)

36" x 36" Shower Compartment with Rabbeted Base (Isometric) image

Headrail Braced Showers - Continuous Brackets

Headrail Braced Showers - Continuous Brackets image

Headrail Braced Showers - Stirrups

Headrail Braced Showers - Stirrups image

Shower / Dressing Compartment with Flanged Base

Shower / Dressing Compartment with Flanged Base image

Shower / Dressing Compartment with Rabbeted Base

Shower / Dressing Compartment with Rabbeted Base image

Shower / Dressings - Continuous Brackets

Shower / Dressings - Continuous Brackets image

Shower / Dressings - Continuous Brackets with Seat

Shower / Dressings - Continuous Brackets with Seat image

Shower / Dressings - Stirrups

Shower / Dressings - Stirrups image

Shower / Dressings - Stirrups with Seat

Shower / Dressings - Stirrups with Seat image

Urnial Screen with Continuous Bracket - 24" x 42"

Urnial Screen with Continuous Bracket - 24" x 42" image

Urnial Screen with Continuous Bracket - 55" Height

Urnial Screen with Continuous Bracket - 55" Height image

Urnial Screen with Stirrups - 24" x 42"

Urnial Screen with Stirrups - 24" x 42" image

Urnial Screen with Stirrups - 55" Height

Urnial Screen with Stirrups - 55" Height image

Kickplate Vanity

Kickplate Vanity image

Standard Vanity

Standard Vanity image