Airolite Co. (The) CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

K6096HP, 6 in drainable head, J blade
download: view:
K609HP, 4 in drainable head, J blade
download: view:
K6386HP, 6 in drainable head, K blade
download: view:
K638HP, 4 in drainable head, K blade
download: view:
K6744, 4 in drainable head & blade, 35 deg blade
download: view:
K6746, 6 in drainable head & blade, 35 deg blade
download: view:
K6774, 4 in drainable head & blade, 45 deg blade
download: view:
K6776, 6 in drainable head & blade, 35 deg blade
download: view:
K6844, 4 in drainable head & blade, dual drainable
download: view:
K6846, 6 in drainable head & blade, dual drainable
download: view:
K6856, 6 in drainable head & blade, recessed mullion
download: view:
ASC4, 4 in arfoil blade
download: view:
ASC6, 6 in airfoil blade
download: view:
ASC8, 8 in airfoil blade
download: view:
FSC4, 4 in fan blade
download: view:
FSC6, 6 in fan blade
download: view:
TSC4, 4 in rectangular tube blade
download: view:
TSC6, 6 in rectangular tube blade
download: view:
TSC8, 8 in rectangular tube blade
download: view:
ZSC4, 4 in zee louver blade
download: view:
SCC725, 7.25 in dual unit, horizontal blade
download: view:
SCC735, 7.375 in dual unit, horizontal blade
download: view:
SCC875, 8.75 in dual unit, horizontal blade
download: view:
SCH201, 2 in horizontal blade
download: view:
SCH401, 4 in horizontal blade
download: view:
SCH501, 5 in horizontal blade
download: view:
SCH601, 6 in horizontal blade
download: view:
SCH7, 7 in dual unit, horizontal blade
download: view:
SCH701, 7 in horizontal blade
download: view:
SCH8, 8 in dual unit, horizontal blade
download: view:
SCV201, 2 in vertical blade
download: view:
SCV301, 3 in vertical blade
download: view:
SCV401, 4 in vertical blade
download: view:
SCV501, 5 in vertical blade
download: view:
SCV6, 5.375 in vertical blade
download: view:
SCV602, 6 in vertical blade
download: view:
SCV801, 8 in vertical blade
download: view:
K605MD, 5 in sightproof blade
download: view:
K6744X, 4 in drainable head & blade
download: view:
K6746MD, 6 in drainable head & blade
download: view:
K6746X, 6 in drainable head & blade
download: view:
K8206AMD, 6 in combination, airfoil blade, concealed linkage
download: view:
SCH501X, 5 in wind-driven rain, horizontal blade
download: view:
SCH601MD, 6 in wind-driven rain, horizontal blade
download: view:
SCV602MD, 6 in wind-driven rain, vertical blade
download: view:
SCV602X, 6 in wind-driven rain, vertical blade
download: view:
SCV660MD, 6 in high performance, wind-driven rain, vertical blade
download: view:
T9106X, 6 inch parallelogram blade
download: view:
K601, 4 in non-drainable, chevron blade
download: view:
K601D, 4 in drainable head & blade, chevron blade
download: view:
K605, 5 in non-drainable, sightproof blade
download: view:
K605D, 5 in drainable head & blade, sightproof blade
download: view:
KV601, 4 inch non-drainable, vertical sightproof blade
download: view:
T5832, 2 in non-drainable, chevron blade
download: view: