Airolite Co. (The) CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

T9106, 6 in parallelogram blade
image/vnd.dwg download: view:
T9108, 8 in parallelogram blade
image/vnd.dwg download: view:
T9112, 12 in parallelogram blade
image/vnd.dwg download: view:
T9206, 6 in airfoil blade
image/vnd.dwg download: view:
T9208, 8 in airfoil blade
image/vnd.dwg download: view:
T9212, 12 in airfoil blade
image/vnd.dwg download: view:
T9612, 12 in sightproof blade
image/vnd.dwg download: view:
T645, 4 in driainable head
image/vnd.dwg download: view:
T6636, 4 in drainable head 90 deg blade
image/vnd.dwg download: view:
T6784, 4 in drainable head & blade
image/vnd.dwg download: view:
T6784E, 4 in drainable head & blade, enclosed actuator
image/vnd.dwg download: view:
T6786, 6 in drainable head & blade
image/vnd.dwg download: view:
T6786E, 6 in drainable head & blade, enclosed actuator
image/vnd.dwg download: view:
T6796, 6 in drainable head & blade, 35 deg blade
image/vnd.dwg download: view:
K8204, 4 in drainable head & blade, concealed linkage
image/vnd.dwg download: view:
K8204E, 4 in drainable head & blade, enclosed actuator, concealed linkage
image/vnd.dwg download: view:
K8206, 6 in drainable head & blade, concealed linkage
image/vnd.dwg download: view:
K8206A, 6 in drainable head & blade, airfoil blade, concealed linkage
image/vnd.dwg download: view:
K8206E, 6 in drainable head & blade, enclosed actuator, concealed linkage
image/vnd.dwg download: view:
K8306, 6 in drainable head, concealed linkage
image/vnd.dwg download: view:
K8504, 4 in drainable head & blade, exposed linkage
image/vnd.dwg download: view:
K8506, 6 in drainable head & blade, exposed linkage
image/vnd.dwg download: view:
KN827, 4 in drainable head, gravity intake
image/vnd.dwg download: view:
KX827, 4 in drainable head, gravity exhaust
image/vnd.dwg download: view:
K6096HP, 6 in drainable head, J blade
image/vnd.dwg download: view:
K609HP, 4 in drainable head, J blade
image/vnd.dwg download: view:
K6386HP, 6 in drainable head, K blade
image/vnd.dwg download: view:
K638HP, 4 in drainable head, K blade
image/vnd.dwg download: view:
K6744, 4 in drainable head & blade, 35 deg blade
image/vnd.dwg download: view:
K6746, 6 in drainable head & blade, 35 deg blade
image/vnd.dwg download: view:
K6774, 4 in drainable head & blade, 45 deg blade
image/vnd.dwg download: view:
K6776, 6 in drainable head & blade, 35 deg blade
image/vnd.dwg download: view:
K6844, 4 in drainable head & blade, dual drainable
image/vnd.dwg download: view:
K6846, 6 in drainable head & blade, dual drainable
image/vnd.dwg download: view:
K6856, 6 in drainable head & blade, recessed mullion
image/vnd.dwg download: view:
SCC725, 7.25 in dual unit, horizontal blade
image/vnd.dwg download: view:
SCC735, 7.375 in dual unit, horizontal blade
image/vnd.dwg download: view:
SCC875, 8.75 in dual unit, horizontal blade
image/vnd.dwg download: view:
SCH201, 2 in horizontal blade
image/vnd.dwg download: view:
SCH401, 4 in horizontal blade
image/vnd.dwg download: view:
SCH501, 5 in horizontal blade
image/vnd.dwg download: view:
SCH601, 6 in horizontal blade
image/vnd.dwg download: view:
SCH7, 7 in dual unit, horizontal blade
image/vnd.dwg download: view:
SCH701, 7 in horizontal blade
image/vnd.dwg download: view:
SCH8, 8 in dual unit, horizontal blade
image/vnd.dwg download: view:
SCV201, 2 in vertical blade
image/vnd.dwg download: view:
SCV301, 3 in vertical blade
image/vnd.dwg download: view:
SCV401, 4 in vertical blade
image/vnd.dwg download: view:
SCV501, 5 in vertical blade
image/vnd.dwg download: view:
SCV6, 5.375 in vertical blade
image/vnd.dwg download: view:
SCV602, 6 in vertical blade
image/vnd.dwg download: view:
SCV801, 8 in vertical blade
image/vnd.dwg download: view:
AC420, 1.5 in non-drainable, 52 deg blade
image/vnd.dwg download: view:
AC460, 1.5 in non-drainable, 30 deg blade
image/vnd.dwg download: view:
K6772, 2 in drainable head & blade
image/vnd.dwg download: view:
T60915, 1.5 in non-drainable, 45 deg J blade
image/vnd.dwg download: view:
T63815, 1.5 in non-drainable, 30 deg K blade
image/vnd.dwg download: view:
609, 4 in non-drainable, 43 deg blade
image/vnd.dwg download: view:
6096, 6 in non-drainable, 43 deg blade
image/vnd.dwg download: view:
6774, 4 in drainable head & blade
image/vnd.dwg download: view:
6776, 6 in drainable head & blade
image/vnd.dwg download: view:
K605MD, 5 in sightproof blade
image/vnd.dwg download: view:
K6744X, 4 in drainable head & blade
image/vnd.dwg download: view:
K6746MD, 6 in drainable head & blade
image/vnd.dwg download: view:
K6746X, 6 in drainable head & blade
image/vnd.dwg download: view:
K8206AMD, 6 in combination, airfoil blade, concealed linkage
image/vnd.dwg download: view:
SCH501X, 5 in wind-driven rain, horizontal blade
image/vnd.dwg download: view:
SCH601MD, 6 in wind-driven rain, horizontal blade
image/vnd.dwg download: view:
SCV602MD, 6 in wind-driven rain, vertical blade
image/vnd.dwg download: view:
SCV602X, 6 in wind-driven rain, vertical blade
image/vnd.dwg download: view:
SCV660MD, 6 in high performance, wind-driven rain, vertical blade
image/vnd.dwg download: view:
T9106X, 6 inch parallelogram blade
image/vnd.dwg download: view:
645, 4 in non-drainable
image/vnd.dwg download: view:
6456, 6 in non-drainable
image/vnd.dwg download: view:
6784, 4 in drainable blade
image/vnd.dwg download: view:
6785, 6 in drainable blade
image/vnd.dwg download: view:
6786, 6 in drainable blade, 35 deg blade
image/vnd.dwg download: view:
K609, 4 in non-drainable, 45 J deg blade
image/vnd.dwg download: view:
K6096, 6 in non-drainable, 39 deg J blade
image/vnd.dwg download: view:
K638, 4 in non-drainable, 49 deg K blade
image/vnd.dwg download: view:
K6386, 6 in non-drainable, 39 deg K blade
image/vnd.dwg download: view:
K666, 4 in non-drainable, 30 deg J blade
image/vnd.dwg download: view:
K601, 4 in non-drainable, chevron blade
image/vnd.dwg download: view:
K601D, 4 in drainable head & blade, chevron blade
image/vnd.dwg download: view:
K605, 5 in non-drainable, sightproof blade
image/vnd.dwg download: view:
K605D, 5 in drainable head & blade, sightproof blade
image/vnd.dwg download: view:
KV601, 4 inch non-drainable, vertical sightproof blade
image/vnd.dwg download: view:
T5832, 2 in non-drainable, chevron blade
image/vnd.dwg download: view: