Bison Innovative Products CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: view:
Bison Versadjust Product Overview. Versadjust product line including model numbers, height ranges. Construction details for architecture, engineering.
download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: view:
Extreme Cavity Height Bracing for Decks with a Bracing Requirement of 24"-36"
download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download: view:
Sample Deck Starting Installation: Using "T" Installation Method
download: view:
Sample Deck Starting Installation: Using "T" Installation Method
download: view:
Shims and Fixed Height Pedestals: Stackable Pedestals with heights from 1/8" to 3". Sound dampening shims, stackable pedestals.
download: view:
Step Down Option: Step Down Option Using Versadjust Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: view:
VB Slope Compensation Detail: VB Base Leveling Base (0" Per Foot To 1/2" Per Foot). Attaches to the bottom of Versadjust pedestals, providing a maximum of 1” per foot slope. compensation.
download: view:
Versadjust Pedestal Elevations: Industrial deck supports with Elevations From 1/8" to 36"
download: view:
Versadjust Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
download: view:
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download: view:
LD4 Base Leveler Disc
download: view:
Level.It Pedestal Elevations: User-friendly deck supports with Elevations From 1/8" to 12"
download: view:
Level.It Pedestal Elevations: User-friendly deck supports with Elevations From 1/8" to 12"
download: view:
Level.It Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download: view:
Sample Deck Starting Installation: Using "T" Installation Method
download: view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: view:
Threshold Placement: Enlarged Plan View and Section View.
download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
download: view:
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: view:
Bracing & Extreme Cavity Height for decks 24"-36"
download: view:
D4 Base Leveler
download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: view:
Optional Wood Applications
download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download: view:
Sample Deck Starting Installation: Using "T" Installation Method
download: view:
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
download: view:
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
download: view:
Screwjack Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: view:
Threshold Placement: Enlarged Plan View and Section View.
download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
download: view: