Bison Innovative Products CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
image/vnd.dwg download: view:
Bison Versadjust Product Overview. Versadjust product line including model numbers, height ranges. Construction details for architecture, engineering.
image/vnd.dwg download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
image/vnd.dwg download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
image/vnd.dwg download: view:
Extreme Cavity Height Bracing for Decks with a Bracing Requirement of 24"-36"
image/vnd.dwg download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
image/vnd.dwg download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
image/vnd.dwg download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
image/vnd.dwg download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
image/vnd.dwg download: view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
image/vnd.dwg download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
image/vnd.dwg download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
image/vnd.dwg download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
image/vnd.dwg download: view:
Sample Deck Starting Installation: Using "T" Installation Method
image/vnd.dwg download: view:
Sample Deck Starting Installation: Using "T" Installation Method
image/vnd.dwg download: view:
Shims and Fixed Height Pedestals: Stackable Pedestals with heights from 1/8" to 3". Sound dampening shims, stackable pedestals.
image/vnd.dwg download: view:
Step Down Option: Step Down Option Using Versadjust Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
image/vnd.dwg download: view:
VB Slope Compensation Detail: VB Base Leveling Base (0" Per Foot To 1/2" Per Foot). Attaches to the bottom of Versadjust pedestals, providing a maximum of 1” per foot slope. compensation.
image/vnd.dwg download: view:
Versadjust Pedestal Elevations: Industrial deck supports with Elevations From 1/8" to 36"
image/vnd.dwg download: view:
Versadjust Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
image/vnd.dwg download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
image/vnd.dwg download: view:
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
image/vnd.dwg download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
image/vnd.dwg download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
image/vnd.dwg download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
image/vnd.dwg download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
image/vnd.dwg download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
image/vnd.dwg download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
image/vnd.dwg download: view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
image/vnd.dwg download: view:
LD4 Base Leveler Disc
image/vnd.dwg download: view:
Level.It Pedestal Elevations: User-friendly deck supports with Elevations From 1/8" to 12"
image/vnd.dwg download: view:
Level.It Pedestal Elevations: User-friendly deck supports with Elevations From 1/8" to 12"
image/vnd.dwg download: view:
Level.It Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
image/vnd.dwg download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
image/vnd.dwg download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
image/vnd.dwg download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
image/vnd.dwg download: view:
Sample Deck Starting Installation: Using "T" Installation Method
image/vnd.dwg download: view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
image/vnd.dwg download: view:
Threshold Placement: Enlarged Plan View and Section View.
image/vnd.dwg download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
image/vnd.dwg download: view:
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
image/vnd.dwg download: view:
Bracing & Extreme Cavity Height for decks 24"-36"
image/vnd.dwg download: view:
D4 Base Leveler
image/vnd.dwg download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
image/vnd.dwg download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
image/vnd.dwg download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
image/vnd.dwg download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
image/vnd.dwg download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
image/vnd.dwg download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
image/vnd.dwg download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
image/vnd.dwg download: view:
Optional Wood Applications
image/vnd.dwg download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
image/vnd.dwg download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
image/vnd.dwg download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
image/vnd.dwg download: view:
Sample Deck Starting Installation: Using "T" Installation Method
image/vnd.dwg download: view:
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
image/vnd.dwg download: view:
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
image/vnd.dwg download: view:
Screwjack Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
image/vnd.dwg download: view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
image/vnd.dwg download: view:
Threshold Placement: Enlarged Plan View and Section View.
image/vnd.dwg download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
image/vnd.dwg download: view: