Skyfold CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

Classic Series - Micro Drive - 11ft10 - 17ft Long
download: view:
Classic Series - Micro Drive - 17ft - 24ft Long
download: view:
Classic Series - Micro Drive - 24ft - 36ft Long
download: view:
Classic Series - Standard Drive System - Even - 4 to 8 Panels High
download: view:
Classic Series - Standard Drive System - Even - 10 to 18 Panels High
download: view:
Classic Series - Standard Drive System - Odd - 5 to 7 Panels High
download: view:
Classic Series - Standard Drive System - Odd - 9 to 17 Panels High
download: view:
Generic Skyfold Mirage
download: view:
Mirage Partition - 10 Panels High - 15-2 to 18-10 FC 4625 to 5740
download: view:
Mirage Partition - 12 Panels High - 18-11 to 24-0 FC 5765 to 7315
download: view:
Mirage Partition - 4 Panels High - 7-0 to 7-6 FC 2135 to 2285
download: view:
Mirage Partition - 6 Panels High - 7-7 to 11-3 FC 2310 to 3430
download: view:
Mirage Partition - 8 Panels High - 11-4 to 15-1 12 FC 3455 to 4610
download: view:
Zenith Path of Folding Panels
download: view:
Zenith Series - Odd - 5 Panels High
download: view:
Zenith Series - Even - 4 to 6 Panles High
download: view: