Wooster Products, Inc. CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

2 " wide, 1/2" thick, sure-hold anchor
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick, nose 1 1/8" underside
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick, nose 1/4" underside
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick, nose 1/4" underside
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick, sure-hold anchor
image/vnd.dwg download: view:
3 1/16" wide, 3/8" thick
image/vnd.dwg download: view:
3 1/16" wide, 3/8" thick
image/vnd.dwg download: view:
3 1/16" wide, 3/8" thick, nose 1 1/8" underside
image/vnd.dwg download: view:
3 1/16" wide, 3/8" thick, nose 1 1/8" underside
image/vnd.dwg download: view:
3 1/16" wide, 3/8" thick, nose 1/4" underside
image/vnd.dwg download: view:
3 1/16" wide, 3/8" thick, nose 1/4" underside
image/vnd.dwg download: view:
3/4" wide, 3/8" thick
image/vnd.dwg download: view:
3/4" wide, 3/8" thick, sure-hold anchor
image/vnd.dwg download: view:
4 1/16 " wide, 3 /8" thick, nose 1/4" underside
image/vnd.dwg download: view:
4 1/16" wide, 3/8" thic
image/vnd.dwg download: view:
4 1/16" wide, 3/8" thick, nose 1/4" underside
image/vnd.dwg download: view:
4 1/16" wide, 5/8" thick, sure-hold anchor
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick, nose 1/4" underside 2” wide glow area
image/vnd.dwg download: view:
2 1/16" wide, 3/8" thick, nose 1/4" underside 2” wide glow area
image/vnd.dwg download: view:
3 1/8" wide, 9/16" thick, nose, 1” wide glow area
image/vnd.dwg download: view:
1" wide, 9/32" thick, nose 1 1/8" underside, beveled back
image/vnd.dwg download: view:
10" wide, 9/32" thick, no nose, square back Available with beveled or square ends
image/vnd.dwg download: view:
11" wide, 9/32" thick, nose 1 1/8" underside, beveled back
image/vnd.dwg download: view:
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back
image/vnd.dwg download: view:
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back, one inch glow strip on front
image/vnd.dwg download: view:
3" wide, 9/32" thick, no nose, square back
image/vnd.dwg download: view:
4" wide, 9/32" thick, no nose, beveled back
image/vnd.dwg download: view:
6" wide, 9/32" thick, no nose, square back
image/vnd.dwg download: view:
6" wide, 9/32" thick, nose 1 1/8" underside, square back
image/vnd.dwg download: view:
7" wide, 9/32" thick, no nose, beveled back Available with beveled or square ends
image/vnd.dwg download: view:
8" wide, 9/32" thick, nose 1 1/8" underside, square back
image/vnd.dwg download: view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
image/vnd.dwg download: view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
image/vnd.dwg download: view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back 1 1/8” glow strip in front
image/vnd.dwg download: view:
Variable width, nose 1/2” x 3/8”, standard thickness- 5/16”
image/vnd.dwg download: view:
Variable width, nose 1/4" underside, standard thickness - 5/16"
image/vnd.dwg download: view:
Variable width, nose 3/8” underside, standard thickness- 5/16”
image/vnd.dwg download: view:
Variable width, nose ¾” x ¾”, standard thickness- 5/16”
image/vnd.dwg download: view:
Variable width, one edge rounded, standard thickness - 5/16"
image/vnd.dwg download: view:
Variable width, rounded edges, standard thickness - 5/16"
image/vnd.dwg download: view:
Variable width, square edges standard thickness - 5/16"
image/vnd.dwg download: view:
Variable width, standard nose - 1", standard thickness - 5/16"
image/vnd.dwg download: view: